Nr | 订货号 | 规格 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71044061 | 设备包 2x screws, 2x springs, 2x spring rings, 1x sealing CDI-connector | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
52028179 | 垫圈 Profile gasket for cover Stainless steel housing F15 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
60011599 | 垫圈 D=6.1mm, AISI316, set includes 10 gaskets. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
60011600 | 垫圈 D=6.1mm, PTFE, set includes 10 gaskets | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
60017971 | 显示屏 Display LC for TA20J | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71043745 | 大气补偿过滤口 Consists of: filter plug plastic, Pressure compensation filter, O-ring. Usage: housing F15. Non Ex. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71313382 | 连接器 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71586353 | Spare parts kit gasket ring D21/d6 Viton Packung unit: 3 pieces | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71586366 | Spare parts kit gasket ring D21/d6 Neop. Packung unit: 3 pieces | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71586370 | Spare parts kit gasket ring D21/d3 Viton Packung unit: 3 pieces | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71586372 | Spare parts kit gasket ring D21/d3 Neop. Packung unit: 3 pieces | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71367427 | 垫片 Packing unit: 10 pieces | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
C | 71111513 | 陶瓷接线端 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
C | 71111514 | 陶瓷接线端 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
C | 71111515 | 陶瓷接线端 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71586415 | Spare parts kit O-ring TA20R 44.17x1.78 EPDM labs free, black, Packing unit: 5 pieces | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
A | TPR100- | 热电阻芯 TPR100 Mineral insulated cable (MgO) Replaceable insert acc.EN60751. max. measuring range: -200...600 oC (depending on configuration)
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
F | TA50- | 安装件 卡套接头TA50 Screw in.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
B | TMT84- | 模块温度变送器 TMT84 Dual sensor input. Advanced diagnostics: sensor monitoring. Galvanic isolation 2kV. Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN43729. Factory setup: CH1: Pt100, 3-wire, oC CH2: inactive Differing configuration optional selectable.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
B | TMT85- | 模块温度变送器 TMT85 Temperature transmitter with dual sensor input and advanced diagnostics for sensor monitoring. FOUNDATION Fieldbus protocol (ITK 5.0). Galvanic isolation 2 kV (sensor input to the output). Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN43729. UL listed, CSA General Purpose.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
B | TID10- | 温度变送器显示器TID10 to plug on. Dot-Matrix measured value display. 12 DIP-switches buttom side. Settings: FF: Simulation, Write Lock. PA: Bus address, Write Lock. Compatible: TMT85, TMT84.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
D | TA20A- | **接线盒 TA20A Product being phased out, limited availability. Connection head to mount a measuring insert with head transmitter or a connection socket. To be mounted on an armature or protective sleeve. Material: Aluminium epoxy resin coating Area temperature : max. +100 oC; ATEX: +95 oC.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
D | TA20B- | 接线盒 TA20B Connecting head to mount a measuring insert with head transmitter or a connection socket. To be mounted on an armature or protective sleeve. Material:Polyamid black Ambient temperature: max. +80 oC Protection: IP65
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
D | TA21E- | 接线盒 TA21E Retainer for terminal block or head transmitter. Cover: srewable. Material: Aluminum. Max. temp.: +100 oC; ATEX +95 oC. Protection: IP65.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
READWIN- | Readwin 2000调试包 READWIN Readwin 2000 Operation + Read. software
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
TXU10- | 仪表调试包 TXU10 用于可以PC编程调试的设备 程序设置+用于带USB接口的PC的连接线
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
FXA195- | 通讯接口 FXA195 Modem to connect HART field devices to a computer via USB. Commissioning of field devices with software tool. :: To connect to a intrinsically safe signal circuit. :: SIL2, IEC61508.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
D | TA30A- | 接线头 TA30A Retainer for terminal block or head transmitter + optional display. Cover: low, hinged, optional window. Material: aluminium. Coating: polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50...150 oC (housing). Protection: IP66/68, NEMA 4X (housing).
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
D | TA30D- | 接线头 TA30D Retainer for 2 head transmitters or terminal blocks. Cover: high, hinged. Material: aluminium. Coating: polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50...150 oC (housing). Protection: IP66/68, NEMA 4X (housing).
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
D | TA30P- | 接线盒 TA30P Retainer for 2 head transmitters or terminal blocks. Cover: high, hinged. Material: Polyamid PA12 antistatic. Colour: black. Ambient temp.: -40...120oC (housing). Protection: IP65 (housing).
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
B | TMT180- | 模块温度变送器 TMT180 Temperature transmitter,PC-programable. Application: RTD. 2-wire 4-20mA. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
B | TMT181- | **模块温度变送器 TMT181 Product being phased out, limited availability. Temperature transmitter,PC-programmable. Application: RTD, TC, Ohm, mV. 2-wire 4-20mA, galvanic isolation. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
B | TMT182- | **模块温度变送器 TMT182 Temperature transmitter, Protocol HART. Application: RTD, TC, Ohm, mV. 2-wire 4-20mA, SIL2, galvanic isolation Fault reaction: NAMUR NE 43. Mounting: head form B, DIN43729. UL listed. GL (German Llyod) Marine.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
B | TMT82- | 模块温度变送器 TMT82 2-wire temperature transmitter. Dual universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. ::Highly reliable due to drift detection and sensor back up. ::Optional also for safety critical applications by means of SIL 2/3 acc. to IEC61508.
|