![]() |
| Nr | 订货号 | 规格 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71586415 | Spare parts kit O-ring TA20R 44.17x1.78 EPDM labs free, black, Packing unit: 5 pieces | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 52028179 | 垫圈 Profile gasket for cover Stainless steel housing F15 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71043745 | 大气补偿过滤口 Consists of: filter plug plastic, Pressure compensation filter, O-ring. Usage: housing F15. Non Ex. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71313382 | 连接器 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 60017971 | 显示屏 Display LC for TA20J | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71182602 | 密封 5x O-ring 3.69x1.78 5x 0-ring 74.7x2.75 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| D | TA30A- | 接线盒 TA30A Retainer for terminal block or head transmitter + optional display. Cover: low, hinged, optional window. Material: aluminium. Coating: polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50...150 oC (housing). Protection: IP66/68, NEMA 4X (housing).
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| D | TA30D- | 接线盒 TA30D Retainer for 2 head transmitters or terminal blocks. Cover: high, hinged. Material: aluminium. Coating: polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50...150 oC (housing). Protection: IP66/68, NEMA 4X (housing).
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| D | TA30P- | 接线盒 TA30P Retainer for 2 head transmitters or terminal blocks. Cover: high, hinged. Material: Polyamid PA12 antistatic. Colour: black. Ambient temp.: -40...120oC (housing). Protection: IP65 (housing).
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| D | TA20B- | 接线盒 TA20B Connecting head to mount a measuring insert with head transmitter or a connection socket. To be mounted on an armature or protective sleeve. Material:Polyamid black Ambient temperature: max. +80 oC Protection: IP65
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| D | TA21E- | 接线盒 TA21E Retainer for terminal block or head transmitter. Cover: srewable. Material: Aluminum. Max. temp.: +100 oC; ATEX +95 oC. Protection: IP65.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TXU10- | 仪表调试包 TXU10 用于可以PC编程调试的设备 程序设置+用于带USB接口的PC的连接线
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| FXA195- | 通讯接口 FXA195 Modem to connect HART field devices to a computer via USB. Commissioning of field devices with software tool. :: To connect to a intrinsically safe signal circuit. :: SIL2, IEC61508.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| B | TMT84- | 模块温度变送器 TMT84 Dual sensor input. Advanced diagnostics: sensor monitoring. Galvanic isolation 2kV. Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN43729. Factory setup: CH1: Pt100, 3-wire, oC CH2: inactive Differing configuration optional selectable.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71044061 | 设备包 2x screws, 2x springs, 2x spring rings, 1x sealing CDI-connector | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| B | TID10- | 温度变送器显示器TID10 to plug on. Dot-Matrix measured value display. 12 DIP-switches buttom side. Settings: FF: Simulation, Write Lock. PA: Bus address, Write Lock. Compatible: TMT85, TMT84.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| B | TMT82- | 模块温度变送器 TMT82 2-wire temperature transmitter. Dual universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. Presetting failure current high. Consider additional marine certificate requirements on application side. ::Highly reliable due to drift detection and sensor back up. ::Optional also for safety critical applications by means of SIL 2/3 acc. to IEC61508.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| B | TMT85- | 模块温度变送器 TMT85 Temperature transmitter with dual sensor input and advanced diagnostics for sensor monitoring. FOUNDATION Fieldbus protocol (ITK 5.0). Galvanic isolation 2 kV (sensor input to the output). Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN43729. UL listed, CSA General Purpose.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| F | TA730- | 保保护套管 TA730 In PTFE, PVDF, Tantalum or Titanium for thermowells **TW13, TR13 and TC13 according to DIN Form F. Formula for calculating the total length: Titanium or Tantalum: TL = U + 3mm (0.12in) PTFE: TL = U + 15mm (0.6in) PVDF: TL = U + 18mm (0.71in)
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| F | TA730- | 保保护套管 TA730 In PTFE, PVDF, Tantalum or Titanium for thermowells **TW13, TR13 and TC13 according to DIN Form F. Formula for calculating the total length: Titanium or Tantalum: TL = U + 3mm (0.12in) PTFE: TL = U + 15mm (0.6in) PVDF: TL = U + 18mm (0.71in)
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71367427 | 垫片 Packing unit: 10 pieces | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| E | TW13- | ***保护套管 TW13 with flange connection. Protection tube acc. DIN 43772 /2F+3F welded version.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71249291 | 导热油 FDA认证 30g | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71312729 | 导热油 HSC 340, 100g | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| C | 71111513 | 陶瓷接线端 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| C | 71111514 | 陶瓷接线端 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| C | 71111515 | 陶瓷接线端 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| A | TPR100- | 热电阻芯 TPR100 Mineral insulated cable (MgO) Replaceable insert acc.EN60751. max. measuring range: -200...600 oC (depending on configuration)
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| A | TS111- | iTHERM TS111 芯子 Replaceable insert acc. IEC 60751. Metric version acc. DIN 43735. ::Fastest response times for optimal process control through iTHERM QuickSens. ::Maximum robustness for highest process safety through iTHERM StrongSens.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TM131- | 工业温度计 TM131 Modular thermometer with resistance sensor or thermocouple. Metrical version with exchangeable insert for demanding applications in the chemical, oil/gas and power industry. With thermowell or to be installed into thermowell. Measuring range: -200...+1100oC/ -328...+2012oF (depending on the configuration). Consider additional marine certificate requirements on application side. ::Fastest response times for optimal process control through iTHERM QuickSens insert and fast response thermowell options. ::Maximum robustness for highest process safety through iTHERM StrongSens insert. ::Cost savings with recalibrations through iTHERM QuickNeck coupling ::Material selection for a wide range of applications.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| DIENST- | 服务 Attention: Please note the instructions for DIENST-F/T in the option text!
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| XPRFID- | Spare RFID TAG Consists of: RFID TAG, fixing wire, crimp sleeve.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||