![]() |
Nr | 订货号 | 规格 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
51004823 | 安装支架 Mount.bracket st.steel 304 wall/tube 2" | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
8 | 51004653 | 缆塞 for 2 sensors | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
8 | 51004654 | 1/2"NPT缆塞 for 2 sensors | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
51004915 | M24X1.5转M20X1.5适配器 Adapter M20x1.5 exter./M24x1.5 intern.VA | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
8 | 51004949 | 电缆塞 Cable entry M20x1.5 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
51006412 | 安装支架 Mounting bracket 2"tube V4A | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
8 | 51006845 | 缆塞 Cable gland NPT 1/2, D4-8.5, IP68 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
6 | 71502617 | O型圈 88x3 HNBR 70° Shore PTFE_5pcs Packing unit: 5 pieces | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
7 | 51004948 | 面盖插销 Screw, washer, spring washer | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
5 | TMT162X-HA | 备件 TMT162X | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
5 | TMT162X-HB | 备件 TMT162X | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
5 | TMT162X-HC | 备件 TMT162X | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
5 | TMT162X-HD | 备件 TMT162X | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
5 | TMT162X-HH | 备件 TMT162X | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
5 | TMT162X-HI | 备件 TMT162X | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
5 | TMT162X-HK | 备件 TMT162X | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
5 | TMT162X-HL | 备件 TMT162X | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
2 | 71310423 | 显示表壳固定组件(3个) Packing unit: 3 pieces | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
2 | TMT162X-DA | 备件 TMT162X | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
2 | TMT162X-DB | 备件 TMT162X | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
2 | TMT162X-DC | 备件 TMT162X | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71090687 | Fieldbus 接头 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
8 | 71502941 | O-Ring 18.77x1.78 HNBR 70° Shore PTFE Packing unit: 10 pieces | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
8 | 71525620 | Blind plug M20x1.5 EEx-d+O-ring Alu | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
8 | 71525622 | Blind plug M20x1.5 Ex-d+O-ring V4A | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
8 | 71525621 | Blind plug G1/2" Ex-d+O-ring Alu | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
8 | 71525623 | Blind plug G1/2" Ex-d+O-ring V4A | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
8 | 51004490 | 盲盖 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
8 | 51006888 | 盲盖 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
TET300- | 热阻芯 TET300 Replaceable Insert (MgO). Connection to EEx d head with 1/2"NPT. Diameter: D=6mm.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
FXA195- | 通讯接口 FXA195 Modem to connect HART field devices to a computer via USB. Commissioning of field devices with software tool. :: To connect to a intrinsically safe signal circuit. :: SIL2, IEC61508.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
4 | TMT162E- | 电子模块 TMT162E Attention: Only 1 piece per position orderable in offer/order because of item category group ZTA1.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
1 | TMT162G- | 外壳 TMT162G
|