![]() |
| Nr | 订货号 | 规格 | |||||||||||||||||||||||||||||
| 51004823 | 安装支架 Mount.bracket st.steel 304 wall/tube 2" | ||||||||||||||||||||||||||||||
| 8 | 51004654 | 1/2"NPT缆塞 for 2 sensors | |||||||||||||||||||||||||||||
| 8 | 51004653 | 缆塞 for 2 sensors | |||||||||||||||||||||||||||||
| 51006412 | 安装支架 Mounting bracket 2"tube V4A | ||||||||||||||||||||||||||||||
| 51004915 | M24X1.5转M20X1.5适配器 Adapter M20x1.5 exter./M24x1.5 intern.VA | ||||||||||||||||||||||||||||||
| 8 | 51006845 | 缆塞 Cable gland NPT 1/2, D4-8.5, IP68 | |||||||||||||||||||||||||||||
| 6 | 71502617 | O型圈 88x3 HNBR 70° Shore PTFE_5pcs Packing unit: 5 pieces | |||||||||||||||||||||||||||||
| 7 | 51004948 | 面盖插销 Screw, washer, spring washer | |||||||||||||||||||||||||||||
| 2 | 71310423 | 显示表壳固定组件(3个) | |||||||||||||||||||||||||||||
| 2 | TMT162X- | 备件 TMT162X
| |||||||||||||||||||||||||||||
| 71090687 | Fieldbus 接头 | ||||||||||||||||||||||||||||||
| 4 | TMT162E- | 电子模块 TMT162E Attention: Only 1 piece per position orderable in offer/order because of item category group ZTA1.
| |||||||||||||||||||||||||||||
| 1 | TMT162G- | 外壳 TMT162G
| |||||||||||||||||||||||||||||
| 8 | 71502941 | O-Ring 18.77x1.78 HNBR 70o Shore PTFE Packing unit: 10 pieces | |||||||||||||||||||||||||||||
| 8 | 71525620 | Blind plug M20x1.5 EEx-d+O-ring Alu | |||||||||||||||||||||||||||||
| 8 | 71525622 | Blind plug M20x1.5 Ex-d+O-ring V4A | |||||||||||||||||||||||||||||
| 8 | 71525621 | Blind plug G1/2" Ex-d+O-ring Alu | |||||||||||||||||||||||||||||
| 8 | 71525623 | Blind plug G1/2" Ex-d+O-ring V4A | |||||||||||||||||||||||||||||
| 8 | 51006888 | 盲盖 | |||||||||||||||||||||||||||||
| 8 | 51004490 | 盲盖 | |||||||||||||||||||||||||||||
| FXA195- | 通讯接口 FXA195 Modem to connect HART field devices to a computer via USB. Commissioning of field devices with software tool. :: To connect to a intrinsically safe signal circuit. :: SIL2, IEC61508.
| ||||||||||||||||||||||||||||||