Nr | 订货号 | 规格 | |||||||||||||||||||||||||||||
8 | 51004387 | 1/2NPT转M20X1.5适配器 Adapter M20x1,5/NPT1/2" cable entry | |||||||||||||||||||||||||||||
8 | 51004949 | 电缆塞 Cable entry M20x1.5 | |||||||||||||||||||||||||||||
8 | 51006845 | 缆塞 Cable gland NPT 1/2, D4-8.5, IP68 | |||||||||||||||||||||||||||||
8 | 71638066 | Cable gland M20x1.5 ATEX/IECEx | |||||||||||||||||||||||||||||
8 | 51004915 | M24X1.5转M20X1.5适配器 Adapter M20x1.5 exter./M24x1.5 intern.VA | |||||||||||||||||||||||||||||
2 | 71310423 | 显示表壳固定组件(3个) Packing unit: 3 pieces | |||||||||||||||||||||||||||||
71386275 | Integrable Surge Arrester Module For subsequent mounting in field transmitter. Ensure compatibility. | ||||||||||||||||||||||||||||||
7 | 51004948 | 面盖插销 Screw, washer, spring washer | |||||||||||||||||||||||||||||
6 | 71158816 | **O型圈 | |||||||||||||||||||||||||||||
6 | 71502617 | O型圈 88x3 HNBR 70° Shore PTFE_5pcs Packing unit: 5 pieces | |||||||||||||||||||||||||||||
9 | 71525620 | Blind plug M20x1.5 EEx-d+O-ring Alu | |||||||||||||||||||||||||||||
9 | 71525622 | Blind plug M20x1.5 Ex-d+O-ring V4A | |||||||||||||||||||||||||||||
9 | 71525621 | Blind plug G1/2" Ex-d+O-ring Alu | |||||||||||||||||||||||||||||
9 | 71525623 | Blind plug G1/2" Ex-d+O-ring V4A | |||||||||||||||||||||||||||||
9 | 51004490 | 盲盖 | |||||||||||||||||||||||||||||
9 | 51006888 | 盲盖 | |||||||||||||||||||||||||||||
DIENST- | 服务
| ||||||||||||||||||||||||||||||
RK01- | 系统组件 RK01
| ||||||||||||||||||||||||||||||
XPRFID- | Spare RFID TAG Consists of: RFID TAG, fixing wire, crimp sleeve.
| ||||||||||||||||||||||||||||||
1 | TMT142G- | 外壳 TMT142G Housing TMT142G
| |||||||||||||||||||||||||||||
4 | TMT142E- | 电子模块 TMT142E Attention: Only 1 piece per position orderable in offer/order because of item category group ZTA1.
| |||||||||||||||||||||||||||||
TMT142X- | 备件 TMT142X Spare parts TMT142X
|