![]() |
| Nr | 订货号 | 规格 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 1 | TA30A- | 接线盒 TA30A Retainer for terminal block or head transmitter + optional display. Cover: low, hinged, optional window. Material: aluminium. Coating: polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50...150 oC (housing). Protection: IP66/68, NEMA 4X (housing).
| |||||||||||||||||||||||||||||||||||||||||||||||||||
| 1 | 71182602 | 密封 5x O-ring 3.69x1.78 5x 0-ring 74.7x2.75 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 1 | TA30R- | 接线盒 TA30R Retainer for terminal block or head transmitter + optional display. Cover: screwed, optional window. Material: Stainless Steel 316L. Colour: Steel (no coating). Ambient Temperature: -50...+85/+130oC (display/standard). Protection: IP66/68, NEMA4X; IP69K (housing). :: easy wiring through best accessibility. :: compact design and low weight.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
| 1 | 71182606 | 密封 5x O-ring 57x2.5 5x O-ring 64.3x1.8 blau | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 1 | TA30S- | 接线盒 TA30S Retainer for terminal block or head transmitter. Cover: screwed. Material: Polypropylene. Colour: white. Ambient Temperature: -30...+130oC. Protection: IP65, NEMA4X (housing). :: easy wiring through good accessibility. :: compact design, low weight.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
| 5 | 52018765 | 焊座 Flush mount process connection FTL20 "1", FTL20H "GDJ", FMI51, FTI51 "GQJ" Material: 316L, EHEDG compliant Seal: Silicone O-ring Inspection cert. EN10204-3.1 material (316L wetted parts) | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 5 | 52021717 | O型圈 for weld-in adapter G3/4 D=50 316L Liquiphant T FTL20H | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 5 | 52028295 | 焊座 Flush mount process connection FTL20 "1", FTL20H "GDJ" w/o flange Material: 316L, EHEDG compliant Seal: Silicone O-ring Inspection cert. EN10204-3.1 material (316L wetted parts) | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 5 | 52001052 | 焊座 Flush mount process connection FTL50/FTL50H "GQ2" Material: 316L Seal: Silicone O-ring | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 5 | 52011897 | 焊座 Flush mount process connection. Material: 316L. Inspection cert. EN10204-3.1 material. Seal: silicone O-ring. FDA, 3-A compliant. additional EPDM O-ring. FDA, EHEDG, 3-A, USP Class VI compliant. Usage: FTL41, FTL43, FTL50, FTL50H, FTL51B, FTL63, FTL80, QMW43, TMR35. | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 5 | 52014473 | O型圈 for weld-in adapter G3/4 Liquiphant M "GQ2" | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 5 | 52001051 | 过程连接件|Weld-in G1, d=60, 316L 齐平安装式过程连接 FTL260 "0", FTL20 "7", FTL20H "GEJ", FTL330H/FTL330L "G", FTL50/FTL51, FTL50H/FTL51H "GW2", FMI51/FMI52, FTI51/FTI52 "GWJ", PMP135 "N", PTP35 "BB" 材质: 316L 密封: 硅橡胶 O-ring | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 5 | 52011896 | 焊座,G1,d=60 ,3.1材质认证 Flush mount process connection FTL260 "0", FTL20H "GEJ", FTL50/FTL51, FTL50H/FTL51H "GW2", FMI51/FMI52, FTI51/FTI52 "GWJ", PMP135 "N", PTP35 "BB" Material: 316L Seal: Silicone O-ring Inspection cert. EN10204-3.1 material (316L wetted parts) | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 5 | 71093129 | 焊座 Flush mount process connection. Material: 316L. Inspection cert. EN10204-3.1 material Seal: silicone O-ring FDA, 3-A compliant. Additional EPDM O-ring. FDA, EHEDG, 3-A, USP Class VI compliant. Usage: FMI51, FMI52, FTI51, FTI52, FTL31, FTL20H, FTL33, FTL41, FTL43, FTL50, FTL50H, FTL51, FTL51B, FTL51H, FTL63, FTL80, FTL81, FTL260, PMP135, PTP35, PTP33B, PMP23, PMP43, PMP51, FTW23, FTW33, QMW43. | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 5 | 52014472 | O型圈 for weld-in adapter G1 (52001051) Liquiphant M "GW2" Liquiphant T "7", Liquicap M "GWJ", Cerabar T PMP135 "N", Ceraphant T PTP35 "BB" for weld-in andapter G1, 316L 3.1 (52011896) Liquiphant M "GW2", Cerabar T PMP135 "N", Ceraphant T PTP35 "BB" for sliding sleeve Soliphant T | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 5 | 52001221 | 焊座 Flush mount process connection FTL260 "0", FTL20 "7", FTL20H "GEJ", FTL330H/FTL330L "G", FTL50/FTL51, FTL50H/FTL51H "GW2" Liquiphant is adjustable Material: 316L Seal: Silicone O-ring | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 5 | 52011898 | 焊座 Flush mount process connection FTL260 "0", FTL20H "GEJ", FTL50/FTL51, FTL50H/FTL51H "GW2" Liquiphant is adjustable Material: 316L Seal: Silicone O-ring Inspection cert. EN10204-3.1 material (316L wetted parts) | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 5 | 52014424 | 密封垫圈 for weld-in adapter G1, adjustable, 316L (52001221) Liquiphant M "GW2" for weld-in adapter G1, adjustable, 316L (52011898) Liquiphant M "GW2" for weld-in adapter G1, adjustable Liquiphant FTL330H/FTL330L, Liquiphant T FTL20H "UPJ | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 5 | 71383294 | 垫片 Packing unit: 10 pieces | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 2 | TMT31- | 温度变送器 TMT31 2-wire temperature transmitter. Single sensor input. Application: RTD/TC. Factory setup w/o additional specification: Pt100, 4-wire, 0...+100oC, presetting failure current low. Consider additional marine certificate requirements on application side.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
| 2 | TMT36- | iTEMP TMT36, Transmitter IO-Link 2-wire temperature transmitter. Single sensor input. Application: RTD. Factory setup w/o additional specification: Pt100, 4-wire, oC. Mounting: head form B, DIN EN50446.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
| 2 | TMT71- | 温度变送器TMT71 2-wire temperature transmitter. Single universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. Factory setup w/o additional specification:Pt100, 4-wire, 0...+100oC.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
| 2 | TMT72- | 温度变送器TMT72 2-wire temperature transmitter. Single universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. Factory setup w/o additional specification: Pt100, 4-wire, 0...+100oC
| |||||||||||||||||||||||||||||||||||||||||||||||||||
| TMT82- | 模块温度变送器 TMT82 2-wire temperature transmitter. Dual universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. Presetting failure current high. Consider additional marine certificate requirements on application side. ::Highly reliable due to drift detection and sensor back up. ::Optional also for safety critical applications by means of SIL 2/3 acc. to IEC61508.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 2 | 71044062 | 设备包 2x screws, 1x sealing CDI-connector | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 2 | 71038252 | Fixing kit cpl.TMT180,181,182,187 USA | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 2 | TID10- | 温度变送器显示器TID10 to plug on. Dot-Matrix measured value display. 12 DIP-switches buttom side. Settings: FF: Simulation, Write Lock. PA: Bus address, Write Lock. Compatible: TMT85, TMT84.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
| 2 | 71086650 | TID10 维修电缆 Extension cable for the CDI-interface for remote operation of the TID10 display for service and maintenance work. Length: 40cm. | |||||||||||||||||||||||||||||||||||||||||||||||||||
| TXU10- | 仪表调试包 TXU10 用于可以PC编程调试的设备 程序设置+用于带USB接口的PC的连接线
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 51516983 | 通讯接口 FXA291 Serial USB Computer Interface Technical Data: - USB Version1.1 or higher - Power supply via USB - IP51; NEMA/Typ 3 - Ambient temperature: -20....+60oC - Ex: II(2) G (EEx ia) II C - ATEX: BVS 05 ATEX E 095 Scope of deliovery: Commubox FXA 291 MS Windows USB driver Device is submitted for CSA/FM application. The device may not be modified and may be used with intrinsically safe circuits with corresponding characteristics only (see safety certificate). | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| FXA195- | 通讯接口 FXA195 Modem to connect HART field devices to a computer via USB. Commissioning of field devices with software tool. :: To connect to a intrinsically safe signal circuit. :: SIL2, IEC61508.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
| SFE500- | 工厂资产管理系统FieldCare SFE500 FieldCare is a software tool that combines the best of the leading device integration technologies FDT and FDI. FieldCare is scalable which allows to fulfill tasks from easy Device Setup, Plant Asset Management or Condition Monitoring (Asset Health Monitoring). FieldCare includes approved DTM and FDI Package libraries from Endress+Hauser and third party. Additional hardware e.g. modems or communication interfaces are needed. One year software update service is included to guarantee top quality, security and performance via online updates or download from the Endress+Hauser Software Portal: https://software-products.endress.com
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
| FXA42- | Fieldgate FXA42 Compact gateway for data capture of field devices, without antenna. Embedded web server, alarm / event handling. Application: remote monitoring, inventroy data monitoring, web enabled field interface. Field device interfaces 4-20mA, Modbus RTU, digital inputs/outputs. :: Meets NAMUR NE43 requirements. :: Data transition into SupplyCare.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||