![]() |
| Nr | 订货号 | 规格 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 1 | TA30A- | 接线盒 TA30A Retainer for terminal block or head transmitter + optional display. Cover: low, hinged, optional window. Material: aluminium. Coating: polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50...150 oC (housing). Protection: IP66/68, NEMA 4X (housing).
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 1 | 71182602 | 密封 5x O-ring 3.69x1.78 5x 0-ring 74.7x2.75 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 1 | TA20AB- | 接线盒 TA20AB Terminal head for temperature assemblies, simple execution, lid fixed by screws. Inner geometry acc. to DIN EN 50446.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 3 | XPT0002- | 插接头
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 2 | TMT31- | 温度变送器 TMT31 2-wire temperature transmitter. Single sensor input. Application: RTD/TC. Factory setup w/o additional specification: Pt100, 4-wire, 0...+100oC, presetting failure current low. Consider additional marine certificate requirements on application side.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 2 | TMT36- | iTEMP TMT36, Transmitter IO-Link 2-wire temperature transmitter. Single sensor input. Application: RTD. Factory setup w/o additional specification: Pt100, 4-wire, oC. Mounting: head form B, DIN EN50446.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 2 | TMT71- | 温度变送器TMT71 2-wire temperature transmitter. Single universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. Factory setup w/o additional specification:Pt100, 4-wire, 0...+100oC.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 2 | TMT72- | 温度变送器TMT72 2-wire temperature transmitter. Single universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. Factory setup w/o additional specification: Pt100, 4-wire, 0...+100oC
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 2 | 71044061 | 设备包 2x screws, 2x springs, 2x spring rings, 1x sealing CDI-connector | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 6 | TS111- | iTHERM TS111 芯子 Replaceable insert acc. IEC 60751. Metric version acc. DIN 43735. ::Fastest response times for optimal process control through iTHERM QuickSens. ::Maximum robustness for highest process safety through iTHERM StrongSens.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 4 | TK40- | iTHERM TK40 卡套螺纹 Weld-in compression fitting with hygienic design. For applications in the food/ beverages and pharmaceutical industries.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 4 | XPT0001- | Spare Part Kit Sealing for TK40 XPT0001 delivery: 5 parts per kit
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 4 | 71438350 | Spring-loaded compr. fitting G1/2 compl. d6mm, loaded | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 4 | 71438349 | Spring-loaded compr. fitt. NPT1/2 compl. d6mm, loaded | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TXU10- | 仪表调试包 TXU10 用于可以PC编程调试的设备 程序设置+用于带USB接口的PC的连接线
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| FXA195- | 通讯接口 FXA195 Modem to connect HART field devices to a computer via USB. Commissioning of field devices with software tool. :: To connect to a intrinsically safe signal circuit. :: SIL2, IEC61508.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SFP20- | FieldPort SFP20 USB/IO-Link调制解调器 IO-Link USB interface FieldPort SFP20 for commissioning and maintaining of IO- Link measuring devices
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71460208 | FieldPort SFP20 专用M12接头 Cable to connect the FieldPort SFP20 with an IO-Link device | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 5 | 71438343 | Spare parts kit o-ring (silicon) 71x3 Packing unit: 5 pieces | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 5 | 71586372 | Spare parts kit gasket ring D21/d3 Neop. Packung unit: 3 pieces | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 5 | 71586370 | Spare parts kit gasket ring D21/d3 Viton Packung unit: 3 pieces | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 5 | 71586366 | Spare parts kit gasket ring D21/d6 Neop. Packung unit: 3 pieces | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 5 | 71586353 | Spare parts kit gasket ring D21/d6 Viton Packung unit: 3 pieces | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 5 | 71367427 | 垫片 Packing unit: 10 pieces | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 5 | 71367420 | 铜密封圈 Packing unit: 10 pieces | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 5 | 71367414 | 铜密封圈 Packing unit: 10 pieces | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 4 | 71438347 | Spare parts kit copper ring M18 Packing unit: 10 pieces | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 4 | 71367425 | 铜密封圈 Packing unit: 10 pieces | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||