![]() |
| Nr | 订货号 | 规格 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71249291 | 导热油 FDA认证 30g | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71312729 | 导热油 HSC 340, 100g | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71044061 | 设备包 2x screws, 2x springs, 2x spring rings, 1x sealing CDI-connector | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| C | 71111510 | 陶瓷接线端 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| C | 71111514 | 陶瓷接线端 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| A | TPC100- | 热电偶铠芯 TPC100 Replaceable insert (MgO)
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| A | TPC300- | 热电偶铠芯 TPC300 Replaceable insert (MgO) to use with TC6x line.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| D | TA21H- | ***Terminal head TA21H Product Phased Out. Retainer for terminal block or head transmitter. Design: explosion proof. Cover: screwed. Ambient temp.: -40...100 oC (housing). Protection: IP66/68 (housing).
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| B | TMT85- | 温度变送器 TMT85 Temperature transmitter with dual sensor input and advanced diagnostics for sensor monitoring. FOUNDATION Fieldbus protocol (ITK 5.0). Galvanic isolation 2 kV (sensor input to the output). Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN43729. UL listed, CSA General Purpose.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| B | TMT84- | 温度变送器 TMT84 Dual sensor input. Advanced diagnostics: sensor monitoring. Galvanic isolation 2kV. Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN43729. Factory setup: CH1: Pt100, 3-wire, oC CH2: inactive Differing configuration optional selectable.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| B | TMT82- | 温度变送器 TMT82 2-wire temperature transmitter. Dual universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. Presetting failure current high. Consider additional marine certificate requirements on application side. ::Highly reliable due to drift detection and sensor back up. ::Optional also for safety critical applications by means of SIL 2/3 acc. to IEC61508.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| B | TMT85- | 温度变送器 TMT85 Temperature transmitter with dual sensor input and advanced diagnostics for sensor monitoring. FOUNDATION Fieldbus protocol (ITK 5.0). Galvanic isolation 2 kV (sensor input to the output). Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN43729. UL listed, CSA General Purpose.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| B | TMT84- | 温度变送器 TMT84 Dual sensor input. Advanced diagnostics: sensor monitoring. Galvanic isolation 2kV. Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN43729. Factory setup: CH1: Pt100, 3-wire, oC CH2: inactive Differing configuration optional selectable.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| B | TMT82- | 温度变送器 TMT82 2-wire temperature transmitter. Dual universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. Presetting failure current high. Consider additional marine certificate requirements on application side. ::Highly reliable due to drift detection and sensor back up. ::Optional also for safety critical applications by means of SIL 2/3 acc. to IEC61508.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| B | TID10- | 温度变送器显示器TID10 to plug on. Dot-Matrix measured value display. 12 DIP-switches buttom side. Settings: FF: Simulation, Write Lock. PA: Bus address, Write Lock. Compatible: TMT85, TMT84.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TXU10- | 仪表调试包 TXU10 用于可以PC编程调试的设备 程序设置+用于带USB接口的PC的连接线
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| READWIN- | Readwin 2000调试包 READWIN Readwin 2000 Operation + Read. software
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71182599 | ***Spare parts kit 5xO-Ring 74x3 VMQ 75 Material Phased Out. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| D | TA30H- | 接线盒 TA30H Retainer for terminal block or head transmitter + optional display. Design: explosion proof Cover: screwed, optional window. Material: aluminium. Coating: polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50#150 oC (housing). Protection: IP66/68, NEMA 4X (housing). Protection Ex d/XP: IP66/67 (housing).
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| B | TMT181- | ***iTEMP TMT181, Head Transmitter PCP Product being phased out, limited availability. Temperature transmitter,PC-programmable. Application: RTD, TC, Ohm, mV. 2-wire 4-20mA, galvanic isolation. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| FXA191- | ***Commubox FXA191 Modem to connect smart devices with INTENSOR or HART protocol to personal computers. The signal circuit is intrinsically safe (Ex i a). The connection to the personal computer is realized with the inte- grated cable through the serial port.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| FXA195- | 通讯接口 FXA195 Modem to connect HART field devices to a computer via USB. Commissioning of field devices with software tool. :: To connect to a intrinsically safe signal circuit. :: SIL2, IEC61508.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| B | TMT184- | ***iTEMP TMT184, headtransmitter PA Temperature transmitter, Profibus-PA. Application: RTD, TC, Ohm, mV. Galvanic isolation. Profil V3.0. Curr. consumption 11mA Mounting: head form B, DIN43729. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| B | TMT182- | ***模块温度变送器 TMT182 Temperature transmitter, Protocol HART. Application: RTD, TC, Ohm, mV. 2-wire 4-20mA, SIL2, galvanic isolation Fault reaction: NAMUR NE 43. Mounting: head form B, DIN43729. UL listed. GL (German Llyod) Marine.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||