![]() |
| Nr | 订货号 | 规格 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SMT71- | SMT71(SMT70软件升级服务包) Prolongation of the Field Xpert Software Update Service (maintenance period), valid for Field Xpert Versions >= 1.05 The product version and the maintenance period can be found in the product. The software update service is highly recommended to guarantee top quality, security and performance via online updates. The license update in the Field Xpert software is required to prolong the Software Update Service.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71066844 | HART协议 蓝牙 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71419778 | Viator USB-Hart Modem with PowerXpress | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SFP20- | FieldPort SFP20 USB/IO-Link调制解调器 IO-Link USB interface FieldPort SFP20 for commissioning and maintaining of IO- Link measuring devices
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SFP50- | FieldPort SFP50 The FieldPort SFP50 is a HART USB and Bluetooth interface to configure measuring devices in combination with the Field Xpert SMT70/77, FieldCare SFE500,DeviceCare SFE100 and further FDT Frames. With additional licenses it is possible to configure as well PROFIBUS PA and FOUNDATION Fieldbus devices. It is useable in non hazardous and hazardous areas.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71410549 | USB转Ethernet线 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71413421 | RFID 标签 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71452159 | FieldPort SFP50带 PROFIBUS PA 认证 License key to activate the PROFIBUS PA connectivity for the FieldPort SFP50 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71452160 | FieldPort SFP50带FF 认证 License key to activate the FOUNDATION FIELDBUS connectivity for the FieldPort SFP50 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71460208 | FieldPort SFP20 专用M12接头 Cable to connect the FieldPort SFP20 with an IO-Link device | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71487035 | **SMT50 - Office Docking Station | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71487036 | **SMT50 -Zus. Akku hohe Kapaz.6300mAh≤8h | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71487037 | **SMT50 - X-Strap | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71487038 | **SMT50 - Power Cord EU | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71487039 | **SMT50 - Power Cord US | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71487040 | **SMT50 - Power Cord CH | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71487041 | **SMT50 - Power Cord UK | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71487042 | **SMT50 - Power Cord IT | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71487043 | **SMT50 - Power Cord ZA | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71487045 | **SMT50 - Power Cord AU | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71504565 | SMT50 - Keyboard US Design | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71504566 | **SMT50 - Keyboard DE Desgin | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71504567 | **SMT50 - Positioner | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71523891 | **SMT50 - Standard Tablet Charger | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71552668 | **SMT50 - Pocket-case | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SMT50- | **Field Xpert SMT50 (Scorpion 12 S) Rugged, high-performance Windows tablet 12.2" Multi-Touch Display for configuration, diagnosis + maintenance of field devices with dig. communication HART, PROFIBUS, FOUNDATION Fieldbus, IO- Link, Modbus + Endress+Hauser service protocols Bluetooth and Wifi based on DTM and EDD technology Device driver libraries for HART and FOUNDATION Fieldbus (iDTMs) and all Endress+Hauser devices are pre-installed Further device DTMs can be installed License: perpetual payware, full version single-station,multi-user,industr. cust. 1 year applicat. software update service
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||