附件所有备品备件建议
您会找到所有备件配件的列表。如果您仅需要查看与您使用产品的相关备件和配件,请联系我们咨询生命周期管理服务。Nr | 订货号 | 规格 |
| | Unit is not repairable. |
| | No spare parts available. |
| | No repair work, exchange with a new device |
| SFG600- | Fieldgate PAM SFG600 Gateway incl. 1024 HART Tags DCM Server For up to 10 Field Xpert SMT70 Clients ::HART over PN with ET200SP IM155-6 PN HF Model: | A | Gateway + 1024 HART Tags DCM Server | Y | Special version, TSP-no. to be spec. | Control System Integration Option: | A1 | HART over PROFINET DTM Library for SIMATIC ET200SP IM155-6PN HF + Analog Module AI 4xI 2-wire 4…20mA HART | A9 | Special version, TSP-no. to be spec. | Field Xpert SMT70 Client Support: | B1 | ..... Number of SMT70 clients It does not include the SMT70 itself Please order seperately, one SMT70 is required | B9 | Special version, TSP-no. to be spec. | FieldCare SFE500 Client Support: | C1 | not used | C9 | Special version, TSP-no. to be spec. | >>Customized Parameterization: | D9 | Special version, TSP-no. to be spec. | >>Extensions: | G9 | Special version, TSP-no. to be spec. | >>Service: | HA | ..... Hours Commissioning /PAM Client Setup + Introduction Training (plus Travel costs) | >>Accessory Enclosed: | R9 | Special version, TSP-no. to be spec. |
|