Nr | 订货号 | 规格 | |
71280307 | 霍斯曼接头M16 Consists of: plug connector, screw, seal, valve plug ring, adapter ring. Usage: FTI26, FTL31/FTL33, FTW33, PMC11, PMC21, PMP11, PMP21/PMP23. | ||
71280349 | 霍斯曼接头 NPTF1/2 Consists of: plug connector, screw, seal, valve plug ring, adapter ring. Usage: FTI26, FTL31/FTL33, FTW33, PMC11, PMC21, PMP11, PMP21/PMP23. | ||
71114212 | M12航空插头,90度 自连接 可用于: M12插头 | ||
71337274 | O型圈 Consisting of: 5x O-ring 15,54x2,62 FKM,FDA. Usage: FMP53, FMR43, FMR63B, PMP23, PTP33B, QMW43. | ||
52023994 | 过程转换接头M24- Clamp 1 1/2" Exchange process connection Ceraphant T M24 female, O-ring 15,54x2,62mm, 316L | ||
52024001 | 过程转换接头M24- Clamp 1 1/2",3.1材质认证 Exchange process connection Ceraphant T M24 female, O-ring 15,54x2,62mm, 316L Inspection cert. EN10204-3.1 material | ||
52023995 | 过程转换接头M24- Clamp 2" Exchange process connection Ceraphant T M24 female, O-ring 15,54x2,62mm, 316L | ||
52024002 | 过程转换接头M24- Clamp 2",3.1材质认证 Exchange process connection Ceraphant T M24 female, O-ring 15,54x2,62mm, 316L Inspection cert. EN10204-3.1 material | ||
52023996 | 过程转换接头M24 Variv F DN25 PN40 316L Exchange process connection Ceraphant T M24 female, O-ring 15,54x2,62mm, 316L | ||
52024003 | 过程转换接头M24- Variv.F DN25 PN40,3.1材质认证 Exchange process connection Ceraphant T M24 female, O-ring 15,54x2,62mm, 316L Inspection cert. EN10204-3.1 material | ||
52023999 | 过程转换接头M24- DIN11851 DN40 Exchange process connection Ceraphant T M24 female, O-ring 15,54x2,62mm, 316L | ||
52024006 | 过程转换接头M24- DIN11851 DN40,3.1材质认证 Exchange process connection Ceraphant T M24 female, O-ring 15,54x2,62mm, 316L Inspection cert. EN10204-3.1 material | ||
52023997 | 过程转换接头M24 Variv N DN40 PN40 316L Exchange process connection Ceraphant T M24 female, O-ring 15,54x2,62mm, 316L | ||
52024004 | 过程转换接头M24- Variv. N DN50 PN40 3.1材质认证 Exchange process connection Ceraphant T M24 female, O-ring 15,54x2,62mm, 316L Inspection cert. EN10204-3.1 material | ||
52024005 | 过程转换接头M24- DIN11851 DN50,3.1材质认证 Exchange process connection Ceraphant T M24 female, O-ring 15,54x2,62mm, 316L Abnahmepr黤zeugnis EN10204-3.1 Material | ||
52026997 | 过程转换接头M24- SMS 1-1/2" Exchange process connection Ceraphant T M24 female, O-ring 15,54x2,62mm, 316L | ||
52026999 | 过程转换接头M24- SMS 1-1/2",3.1材质认证 Exchange process connection Ceraphant T M24 female, O-ring 15,54x2,62mm, 316L Inspection cert. EN10204-3.1 material | ||
52023998 | 过程转换接头M24- DIN11851 DN50 Exchange process connection Ceraphant T M24 female, O-ring 15,54x2,62mm, 316L | ||
52024000 | 过程转换接头 Exchange process connection Ceraphant T M24 female, O-ring 15,54x2,62mm, 316L | ||
52024007 | 过程转换接头 Exchange process connection Ceraphant T M24 female, O-ring 15,54x2,62mm, 316L Inspection cert. EN10204-3.1 material | ||
52023572 | 密封垫圈 Process gasket for universal process adapter Deltapilot S DB50L/DB50S Levelflex M FMP41C | ||
52024267 | EPDM O型圈 5x O-ring 15.54x2.62mm FDA, 3A compliant Ceraphant T process adapter | ||
71100719 | EPDM 垫圈 Process gasket universal adapter. Usage: FMB50, FMB70, PMC51, PMP23, PMP43. | ||
71431380 | 异形密封圈EPDM/SST, EHEDG, 1 个 Process gasket universal adapter. Gasket with metal ring. EHEDG approval. Usage: FMB50, FMB70, FMD71/FMD78, PMC51, PMP23, PMP43. | ||
71545801 | EPDM O型圈 Process gasket universal adapter. EPDM O-ring. EHEDG approval. Usage: FMB50, FMB70, PMP23. | ||
52005087 | 焊座,G1 齐平式安装 材质: 316L. 可用于: PMP23, PMP51, PMP135, PTP33B/PTP35. 建议焊接时使用堵头 | ||
52010171 | 焊座,G1,3.1材质认证 Flush mount process connection PMP135 "M", PTP35 "BA", PMP45 "CD" Material: 316L Inspection cert. EN10204-3.1 material Correct installation only with dummy | ||
52005272 | 焊座焊接保护堵头 to avoid any deformation of nozzle 52005087 / 52010171 during welding | ||
52005272 | 焊座焊接保护堵头 to avoid any deformation of nozzle 52005087 / 52010171 during welding | ||
52001051 | 过程连接件|Weld-in G1, d=60, 316L 齐平安装式过程连接 FTL260 "0", FTL20 "7", FTL20H "GEJ", FTL330H/FTL330L "G", FTL50/FTL51, FTL50H/FTL51H "GW2", FMI51/FMI52, FTI51/FTI52 "GWJ", PMP135 "N", PTP35 "BB" 材质: 316L 密封: 硅橡胶 O-ring | ||
52011896 | 焊座,G1,d=60 ,3.1材质认证 Flush mount process connection FTL260 "0", FTL20H "GEJ", FTL50/FTL51, FTL50H/FTL51H "GW2", FMI51/FMI52, FTI51/FTI52 "GWJ", PMP135 "N", PTP35 "BB" Material: 316L Seal: Silicone O-ring Inspection cert. EN10204-3.1 material (316L wetted parts) | ||
71258358 | 焊座 G1, d=53, 316L Flush mount process connection. Material: 316L. Seal: silicone O-ring. FDA, 3-A compliant. Additional EPDM O-ring. FDA, EHEDG, 3-A, USP Class VI compliant. Usage: FMI51, FMI52, FTI51, FTI52, FTL31, FTL33, FTL41, FTL43, FTL50, FTL50H, FTL51, FTL51H, FTL51B, FTL63, FTL80, FTL81, FTL260, FTL330H, FTL330L, PTP35, PTP33B, PMP23, PMP51, FTW23, FTW33, QMW43. | ||
71041381 | 焊座M24 D65 Flush mount process connection. Core hole: 65mm. Material: 316L. Seal: EPDM O-ring FDA, EHEDG, 3-A compliant. Usage: FMP53, FTL33, FTW23, FTW33, PMP23, PTP33B, QMW43. | ||
71041383 | 焊座M24 D65,3.1材质认证 Flush mount process connection. Core hole: 65mm. Material: 316L. Inspection cert. EN10204-3.1 material. Seal: EPDM O-ring. FDA, EHEDG, 3-A compliant. Usage: FMP53, FTL33, FTW23, FTW33, PMP23, PTP33B, QMW43. | ||
214880-0002 | Weld-in adapter UNI D65, 316L Flush mount process connection. Core hole: 65mm. Material: 316L. Seal: silicone profile gasket. FDA, 3-A compliant. Usage: FMB50, FMB70, FMD71/FMD78, FMI51/FMI52, FMP52, FTI51/FTI52, PMC51, PMP23, PMP55, PMP75. | ||
52010174 | 焊座, UNI D65,3.1材质认证 Flush mount process connection FMI51/FMI52, FTI51/FTI52 "UPJ", FMP41C "UPK"/"UQK", PMC45 "HA", FMB70 "00" Universal adapter Core hole: 65mm Material: 316L Inspection cert. EN10204-3.1 material | ||
52006262 | 焊座, UNI D85 Flush mount process connection FMI51/FMI52, FTI51/FTI52 "UPJ", FMP41C "UPK"/"UQK", PMC45 "HA", FMB70 "00" Universal adapter Core hole: 85mm Material: 316L | ||
52010173 | 焊座, UNI D85,3.1材质认证 Flush mount process connection. Core hole: 85mm. Material: 316L. Inspection cert. EN10204-3.1 material. Seal: silicone profile gasket. FDA, 3-A, USP Class VI compliant. Usage: FMB50, FMB70, FMD71/FMD78, FMI51/FMI52, FMP52, FTI51/FTI52, PMC51, PMP23, PMP43, PMP55, PMP75. | ||
71114210 | 焊座焊接保护堵头 Material: brass. To avoid any deformation during welding of weld-in adapters UNI 6" 52006262/52010173 and 214880-0002/52010174. | ||
71580894 | UNI D65/85 盲塞焊接适配器 Consists of: Blind plug, 316L. Groove nut, 1.4301/304. Form seal silicon. Usage: PMP23, PTP33B, PMC51, PMP55, FMB50, FMB70, FMD71. | ||
71350314 | 通用接头转接件 Process connection. Material: 316L. FDA, 3-A conform. Usage: FMB50, FMB70, FMD71, FMD78, PMC51, PMP23, PMP55. | ||
71350315 | 通用接头转接件 Process connection. Material: 316L. FDA, 3-A conform. Usage: FMB50, FMB70, FMD71, FMD78, PMC51, PMP23, PMP55. | ||
52014472 | O型圈 for weld-in adapter G1 (52001051) Liquiphant M "GW2" Liquiphant T "7", Liquicap M "GWJ", Cerabar T PMP135 "N", Ceraphant T PTP35 "BB" for weld-in andapter G1, 316L 3.1 (52011896) Liquiphant M "GW2", Cerabar T PMP135 "N", Ceraphant T PTP35 "BB" for sliding sleeve Soliphant T | ||
71086102 | O型圈 Material: silicone VMQ. USP Class VI. Usage: weld-in adapter G1, 316L, (52001051) flush mount, FMI51/FMI52, FTI51/FTI52, FTL31/FTL33, FTW23/FTW33, PMP23, PMP51, PTP33B, FTL50/FTL50H/FTL51/FTL51H, FTL80/FTL81, QMW43, Weld-in adapter G1, 316L, 3.1, (52011896) flush mount, FMI51/FMI52, FTI51/FTI52, FTL31/FTL33, FTW23/FTW33, PMP23, PMP51, PTP33B, FTL50/FTL50H/FTL51/FTL51H, FTL80/FTL81,QMW43, sliding sleeve FTM21. | ||
71140668 | O型圈 Material: EPDM 70. USP Class VI, 3-A. Usage: weld-in adapter G1, 316L, (52001051) flush mount, FMI51, FMI52, FTI51, FTI52, FTL31, FTL33, FTL43, FTW23, FTW33, PMP23, PMP51, PTP33B, FTL50, FTL50H, FTL51, FTL51H, FTL80, FTL81, QMW43, Weld-in adapter G1, 316L, 3.1, (52011896) flush mounted, FMI51, FMI52, FTI51, FTI52, FTL31, FTL33, FTW23, FTW33, PMP23, PMP51, PTP33B, FTL50, FTL50H, FTL51, FTL51H, FTL80, FTL81, QMW43, sliding sleeve FTM21. | ||
71477801 | Pipe assembly DN25, flush mount Weldable, DIN11866 line A, For devices with M24 connection. Usage: FTW23/FTW33, PMP23, PTP33B, QMW43. | ||
71477803 | Pipe assembly DN32, flush mount Weldable, DIN11866 line A, For devices with M24 connection. Usage: FTW23/FTW33, PMP23, PTP33B, QMW43. | ||
71477807 | Pipe assembly DN40, flush mount Weldable, DIN11866 line A, For devices with M24 connection. Usage: FTW23/FTW33, PMP23, PTP33B, QMW43. | ||
71477808 | Pipe assembly DN50, flush mount Weldable, DIN11866 line A, For devices with M24 connection. Usage: FTW23/FTW33, PMP23, PTP33B, QMW43. | ||
71477812 | Pipe assembly Clamp DN25, flush mount For devices with M24 connection Tube: DIN11866 line A Clamp connection: DIN32676. Usage: FTW23/FTW33, PMP23, PTP33B, QMW43. | ||
71477813 | Pipe assembly Clamp DN32, flush mount For devices with M24 connection Tube: DIN11866 line A Clamp connection: DIN32676. Usage: FTW23/FTW33, PMP23, PTP33B, QMW43. | ||
71477816 | Pipe assembly Clamp DN40, flush mount For devices with M24 connection Tube: DIN11866 line A Clamp connection: DIN32676. Usage: FTW23/FTW33, PMP23, PTP33B, QMW43. | ||
71477817 | Pipe assembly Clamp DN50, flush mount For devices with M24 connection Tube: DIN11866 line A Clamp connection: DIN32676. Usage: FTW23/FTW33, PMP23, PTP33B, QMW43. |