Nr | 订货号 | 规格 | |||||||||||||||||||||||||||||||||||||||||
14 | 71487198 | 盲塞,M20, 316L, o-ring EPDM Consists of: blind plug, O-ring PTFE coated 17.0x2.0. Usage: FHX50B, FTL51B, FTL62, FTL63, FTL64, FMG50, FMR60B, FMR62B, FMR63B, FMR66B, FMR67B, NMT81, PMC51B, PMC71B, PMD50, PMD55B, PMD75B, PMD78B, PMP50, PMP51B, PMP71B. | |||||||||||||||||||||||||||||||||||||||||
14 | 71487199 | 堵头:M20,铝,EPDM 密封圈 Consists of: blind plug, O-ring PTFE coated 17.0x2.0. Usage: FHX50B, FTL51B, FTL62, FTL63, FTL64, FMG50, FMR60B, FMR62B, FMR63B, FMR66B, FMR67B, NMT81, PMC51B, PMC71B, PMD50, PMD55B, PMD75B, PMD78B, PMP50, PMP51B, PMP71B. | |||||||||||||||||||||||||||||||||||||||||
14 | 71487201 | 盲塞,NPT1/2, 铝 Consists of: blind plug, PTFE coated. Usage: FHX50B, FTL51B, FTL62, FTL63, FTL64, FMG50, FMR60B, FMR62B, FMR63B, FMR66B, FMR67B, NMT81, PMC51B, PMC71B, PMD50, PMD55B, PMD75B, PMD78B, PMP50, PMP51B, PMP71B. | |||||||||||||||||||||||||||||||||||||||||
14 | 71487203 | 盲塞,NPT1/2, 316L Consists of: blind plug, PTFE coated. Usage: FHX50B, FTL51B, FTL62, FTL63, FTL64, FMG50, FMR60B, FMR62B, FMR63B, FMR66B, FMR67B, NMT81, PMC51B, PMC71B, PMD50, PMD55B, PMD75B, PMD78B, PMP50, PMP51B, PMP71B. | |||||||||||||||||||||||||||||||||||||||||
15 | 71435135 | 电缆格兰头 M20,塑料 适用型号: FTL41,FTL51B,PMC51B,P Consists of: Cable gland, O-ring 17.0 x 2.0 PTFE coated. Usage: FHX50B, FMG50, FMR60B, FMR62B, FMR63B, FMR66B, FMR67B, FTL41, FTL51B, FTL62, FTL63, FTL64, PMC51B, PMC71B, PMD55B, PMD75B, PMD78B, PMP51B, PMP71B. | |||||||||||||||||||||||||||||||||||||||||
15 | 71435136 | 电缆格兰头 M20,铜镀镍 适用型号: FMG50,FTL41,FTL51B,P Consists of: Cable gland, O-ring 17.0 x 2.0 PTFE coated. Usage: FHX50B, FMG50, FMR60B, FMR62B, FMR63B, FMR66B, FMR67B, FTL41, FTL51B, FTL62, FTL63, FTL64, PMC51B, PMC71B, PMD55B, PMD75B, PMD78B, PMP51B, PMP71B. | |||||||||||||||||||||||||||||||||||||||||
15 | 71435137 | 电缆格兰头 M20,316L 适用型号: FMG50,FTL51B,PMC51B Consists of: Cable gland, O-ring 17.0 x 2.0 PTFE coated. Usage: FHX50B, FMG50, FMR60B, FMR62B, FMR63B, FMR66B, FMR67B, FTL51B, FTL62, FTL63, FTL64, PMC51B, PMC71B, PMD55B, PMD75B, PMD78B, PMP51B, PMP71B. | |||||||||||||||||||||||||||||||||||||||||
15 | 71440660 | M20x1.5-G1/2转换头,铝 Consists of: Adapter set, O-ring, 17.0 x 2.0 PTFE coated. Usage: FTL41, FTL51B, FTL62, FTL63, FTL64, FMG50, PMC51B, PMP51B, PMC71B, PMP71B, PMD55B, PMD75B, PMD78B. | |||||||||||||||||||||||||||||||||||||||||
15 | 71440667 | M20x1.5-G1/2转换头,316L Usage: FTL41, FTL51B, FTL62, FTL64, FMG50, PMC51B, PMP51B, PMC71B, PMP71B, PMD55B, PMD75B, PMD78B. | |||||||||||||||||||||||||||||||||||||||||
15 | 71435138 | 插接头M20, 黄铜镀镍 适用于: screw-in thread, FMG50 Usage: M12 screw-in thread, brass nickel plated, FMG50, FMR60B, FMR62B, FMR63B, FMR66B, FMR67B, FTL51B, FTL62, FTL64, PMC51B, PMC71B, PMD55B, PMD75B, PMD78B, PMP51B, PMP71B. | |||||||||||||||||||||||||||||||||||||||||
15 | 71435139 | M12 plug, 316L, housing side Usage: M12 screw-in thread. Usage: FMG50, FMR60B, FMR62B, FMR63B, FMR66B, FMR67B, FTL51B, FTL62, FTL63, FTL64, PMC51B, PMC71B, PMD55B, PMD75B, PMD78B, PMP51B, PMP71B. | |||||||||||||||||||||||||||||||||||||||||
15 | 71439098 | 插接头HAN7D, 90度, IP65 适用于: FMG50, PMC51B, Usage: FMG50, FMR60B, FMR62B, FMR63B, FMR66B, FMR67B, PMC51B, PMC71B, PMD55B, PMD75B, PMD78B, PMP51B, PMP71B. | |||||||||||||||||||||||||||||||||||||||||
18 | 71474251 | 外壳接地端子 L+P Consists of: spring washer, screw, earth handle, clamp. Usage Liquiphant: Only for digital communication. Usage: FHX50B, FMG50, PMD50, PMD55B, PMD75B, PMD78B, PMC51B, PMP50, PMP51B, FMR60B, FMR62B, FMR63B, FMR66B, FMR67B, FTL51B, FTL62, FTL63, FTL64. | |||||||||||||||||||||||||||||||||||||||||
20 | 71435116 | 外壳盖,铝,密闭盖,密封圈,HNBR。适用型号: FMG50,FTL41,FTL Sealing ring, HNBR. Usage: FMG50, FMR60B, FMR62B, FMR63B, FMR66B, FMR67B, FTL41, FTL51B, FTL62, FTL63, FTL64, PMC51B, PMC71B, PMD55B, PMD75B, PMD78B, PMP51B, PMP71B. | |||||||||||||||||||||||||||||||||||||||||
20 | 71435118 | 外壳盖,铝,密闭盖,Ex d 密封圈,HNBR。适用型号: FMG50,FTL4 Sealing ring, HNBR. Usage: FMG50, FMR60B, FMR62B, FMR63B, FMR66B, FMR67B, FTL41, FTL51B, FTL62, FTL63, FTL64, PMC51B, PMC71B, PMD55B, PMD75B, PMD78B, PMP51B, PMP71B. | |||||||||||||||||||||||||||||||||||||||||
20 | 71435122 | 外壳盖,316L,密闭盖,Ex d 密封圈,HNBR。适用型号: FMG50,F Sealing ring, HNBR. Usage: FMG50, FMR60B, FMR62B, FMR63B, FMR66B, FMR67B, FTL51B, FTL62, FTL63, FTL64, PMC71B, PMD75B, PMD78B, PMP71B. | |||||||||||||||||||||||||||||||||||||||||
20 | 71439086 | Cover red Alu, closed, Ex d Sealing ring: HNBR. Usage: FMG50, FMR60B, FMR62B, FMR63B, FMR66B, FMR67B, PMC51B, PMC71B,PMD55B, PMD75B, PMD78B, PMP51B, PMP71B. | |||||||||||||||||||||||||||||||||||||||||
20 | 71435123 | 盖子, 316L, 带视窗, Ex d密封圈, HNBR.适用于: FMG50 Sealing ring: HNBR. Sight glass: borosilicat. Usage: FMG50, FMR60B, FMR62B, FMR63B, FMR66B, FMR67B, FTL51B, FTL62, FTL63, FTL64, PMC71B, PMD75B, PMD78B, PMP71B. | |||||||||||||||||||||||||||||||||||||||||
20 | 71439089 | 铝盖,带玻璃视窗 Sealing ring: HNBR. Sight glass: plastic. Usage: FHX50B, FMG50, FMR60B, FMR62B, FMR63B, FMR66B, FMR67B, FTL41, FTL51B, FTL62, FTL63, FTL64, PMC51B, PMC71B, PMD55B, PMD75B, PMD78B, PMP51B, PMP71B, QWX43. | |||||||||||||||||||||||||||||||||||||||||
20 | 71439090 | 盖子,材质:铝,带视窗,隔爆 Sealing ring: HNBR. Sight glass: borosilicat. Usage: FHX50B, FMG50, FMR60B, FMR62B, FMR63B, FMR66B, FMR67B, PMD55B, PMD75B, PMD78B, PMC51B, PMC71B, PMP51B, PMP71B. | |||||||||||||||||||||||||||||||||||||||||
20 | 71439088 | Cover red Alu, sight glass, Ex d Sealing ring: HNBR. Sight glass: borosilicat. Usage: FMG50, PMC51B, PMC71B, PMD55B, PMD75B, PMD78B, PMP51B, PMP71B, FMR60B, FMR62B, FMR63B, FMR66B, FMR67B. | |||||||||||||||||||||||||||||||||||||||||
25 | 71435121 | 盖子,铝, connection compartment, Ex d密封圈, Sealing ring: HNBR. Usage: FMG50, FMR60B, FMR62B, FMR63B, FMR66B, FMR67B, PMC71B, PMD75B, PMD78B, PMP71B. | |||||||||||||||||||||||||||||||||||||||||
25 | 71435128 | 外壳盖,316L,connect. compartment,Ex d 密封圈,H Sealing ring, HNBR. Usage: FMG50, FMR60B, FMR62B, FMR63B, FMR66B, FMR67B, PMC71B, PMD75B, PMD78B, PMP71B. | |||||||||||||||||||||||||||||||||||||||||
25 | 71439085 | 盖子,铝, connection compartment, Sealing ring, HNBR. Usage: FMG50, FMR60B, FMR62B, FMR63B, FMR66B, FMR67B, PMC51B, PMC71B, PMD55B, PMD75B, PMD78B, PMP51B, PMP71B. | |||||||||||||||||||||||||||||||||||||||||
25 | 71439087 | Cover red Alu, connect. compartment,Ex d Sealing ring: HNBR. Usage: FMG50, PMC71B, PMD75B, PMD78B, PMP71B, FMR60B, FMR62B, FMR63B, FMR66B, FMR67B. | |||||||||||||||||||||||||||||||||||||||||
21 | 71435132 | 密封圈HNBR,-40oC,5 个。适用型号: FMG50,FTL41,FTL5 Usage: FHX50B, FMG50, FMR60B, FMR62B, FMR63B, FMR66B, FMR67B, FTL41, FTL51B, FTL62, FTL63, FTL64, PMC51B, PMC71B, PMD55B,PMD75B, PMD78B, PMP51B, PMP71B. | |||||||||||||||||||||||||||||||||||||||||
21 | 71435134 | 密封圈FVMQ,-60oC,5 个。适用型号: FTL51B。 Usage: FHX50B, FMR60B, FMR62B, FMR63B, FMR66B, FMR67B, FTL51B, FTL62, FTL63, FTL64, NMT81, PMD75B, PMD78B, PMP71B. | |||||||||||||||||||||||||||||||||||||||||
35 | 71435766 | 端子单元 TU100B, 4-20mA 适用于: FMG50, PMC51B, Usage: FMG50, FMR60B, FMR62B, FMR63B, FMR66B, FMR67B, PMC71B, PMD75B, PMD78B, PMP71B. | |||||||||||||||||||||||||||||||||||||||||
35 | 71435767 | 端子单元 TU101B, 4-20mA, 过压保护 适用于: FMG50, PM With Overvoltage protection. Usage: FMG50, FMR60B, FMR62B, FMR63B, FMR66B, FMR67B, PMC71B, PMD75B, PMD78B, PMP71B. | |||||||||||||||||||||||||||||||||||||||||
35 | 71458631 | 电源模块 TU100A,4-20mA Usage: FMR60B, FMR62B, FMR63B, FMR66B, FMR67B, PMD75B, PMD78B, FTL51B FTL62, FTL63, FTL64. | |||||||||||||||||||||||||||||||||||||||||
35 | 71458633 | Terminal unit TU101A, 4-20mA, OVP,L-form With Overvoltage protection. Usage: FMR60B, FMR62B, FMR63B, FMR66B, FMR67B, NMT81, PMD75B, PMD78B, FTL51B, FTL62, FTL63, FTL64. | |||||||||||||||||||||||||||||||||||||||||
40 | 71435772 | 显示 VU100 无按键.适用于: FMG50, PMC51B, PMC71B, W/o buttons. Usage: FHX50B, FMG50, FMR60B, FMR62B, FMR63B, FMR66B, FMR67B, NMT81, PMC51B, PMC71B, PMD55B, PMD75B, PMD78B, PMP51B, PMP71B. | |||||||||||||||||||||||||||||||||||||||||
30 | XPP0018- | 电子插件 PMx7xB
| |||||||||||||||||||||||||||||||||||||||||
40 | 71435779 | 显示 + 蓝牙 VU101 无按键.适用于: FMG50, PMC51B, PM W/o buttons. Usage: FHX50B, FMG50, FMR60B, FMR62B, FMR63B, FMR66B, FMR67B, PMC51B, PMC71B, PMD55B, PMD75B, PMD78B, PMP51B, PMP71B. | |||||||||||||||||||||||||||||||||||||||||
40 | 71435775 | 显示屏 Touch control. Usage: FHX50B, FMR60B, FMR62B, FMR63B, FMR66B, FMR67B, FTL51B, FTL62, FTL63, FTL64, PMC71B, PMD75B, PMD78B, PMP71B. | |||||||||||||||||||||||||||||||||||||||||
40 | 71435781 | 显示+蓝牙 VU113 带按键 Touch control. Usage: FHX50B, FMR60B, FMR62B, FMR63B, FMR66B, FMR67B, FTL51B, FTL62, FTL63, FTL64, PMC71B, PMD75B, PMD78B, PMP71B. | |||||||||||||||||||||||||||||||||||||||||
56 | 71518699 | Screw set, screwed separator Consists of: 12x nut M8, 12x screw M8x40. Usage: FMD78, PMD78B, PMP55, PMP71B, PMP75. | |||||||||||||||||||||||||||||||||||||||||
57 | 71518705 | Metal gasket, screwed separator Usage: FMD78, PMD78B, PMP55, PMP71B, PMP75. | |||||||||||||||||||||||||||||||||||||||||
63 | 71485110 | Locking screw (2x), NPT1/4, Alloy Usage: PMD55, PMD75, PMD75B. | |||||||||||||||||||||||||||||||||||||||||
63 | 71485122 | Locking screw (2x), NPT1/4, 316L Usage: PMD55, PMD55B, PMD75, PMD75B. | |||||||||||||||||||||||||||||||||||||||||
63 | 71487312 | 排气阀 316L,1/4 NPT,2个 Consists of: valve spindle, 316L. Valve bush NPT1/4, 316L. 3.1 report / Nace report. Usage: FMD77, PMD55, PMD55B, PMD75, PMD75B, UDS1. | |||||||||||||||||||||||||||||||||||||||||
63 | 71489164 | Vent valve 316L, R1/4 JIS, 2 pc. Consists of: valve spindle, 316L, thread 5/16-24 UNF. Valve bushing 316L, thread R1/4 JIS. 3.1 report / Nace report. Usage: PMD55B, PMD75, PMD75B, UDS1. | |||||||||||||||||||||||||||||||||||||||||
70 | 71551044 | PE电缆,80英寸 Connection cable sensor>sep. housing. Usage: PMC51B, PMC71B, PMD55B, PMD75B, PMD78B, PMP51B, PMP71B. | |||||||||||||||||||||||||||||||||||||||||
70 | 71551080 | PE电缆,200英寸 Connection cable sensor>sep. housing. Usage: PMC51B, PMC71B, PMD55B, PMD75B, PMD78B, PMP51B, PMP71B. | |||||||||||||||||||||||||||||||||||||||||
70 | 71551083 | PE电缆,400英寸 Connection cable sensor>sep. housing. Usage: PMC51B, PMC71B, PMD55B, PMD75B, PMD78B, PMP51B, PMP71B. | |||||||||||||||||||||||||||||||||||||||||
70 | 71551084 | FEP电缆,200英寸 Connection cable sensor>sep. housing. Usage: PMC51B, PMC71B, PMD55B, PMD75B, PMD78B, PMP51B, PMP71B. | |||||||||||||||||||||||||||||||||||||||||
70 | 71637914 | Cable PE, 600inch, sep. housing PMXXXB Connection cable sensor>sep. housing. Usage: PMC51B, PMC71B, PMD55B, PMD75B, PMD78B, PMP51B, PMP71B. | |||||||||||||||||||||||||||||||||||||||||
71547886 | 模拟软件USB加密狗 Bluetooth operation of device simulation. Usage: FMG50, FMR60B, FMR62B, FMR63B, FMR66B, FMR67B, FTL51B, FTL62, FTL63, FTL64, PMC51B, PMC71B, PMD55B, PMD75B, PMP51B, PMP71B. | ||||||||||||||||||||||||||||||||||||||||||
71474958 | HAN7D socket, cable side Usage: FMG50, FMR60B, FMR62B, FMR63B, FMR66B, FMR67B, PMC51B, PMC71B, PMD55B, PMD75B, PMD78B, PMP51B, PMP71B. | ||||||||||||||||||||||||||||||||||||||||||
71381907 | 安装组件 Standard design. For non-vibrating applications. Material: 316L. Usage: wall/pipe mounting, FMD78, PMD50, PMD55, PMD75B, PMD55B, PMD75B, PMD78B. | ||||||||||||||||||||||||||||||||||||||||||
943153-0031 | Screw set UNF7/16x1/2",VA,4pcs. Consists of: 4 screws, 4 washers. Usage: FMD78, PMD55, PMD55B, PMD75, PMD75B. | ||||||||||||||||||||||||||||||||||||||||||
71438303 | 遮阳罩 For dual compartment housing. Usage: FMG50, FTL51B, FTL62, FTL63, FTL64, FMR60B, FMR62B, FMR63B, FMR66B, FMR67B, PMC51B, PMP51B, PMD55B, PMC71B, PMD75B, PMD78B, PMP71B. |