![]() |
| Nr | 订货号 | 规格 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 10 | 71273750 | 轮毂腔外壳 Drum housing cover made of 316L. Usage: Proservo NMS81. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 20 | 71273751 | 标定腔外壳 Calibration window cover made of 316L including glass and holder. Usage: Proservo NMS81. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 39 | 71273688 | 线缆,主板至电子元件 Cable to connect platform mainboard to Proservo electronics. Usage: Proservo NMS80/81/83. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 33 | XPN0031- | I/O模块 Usage: NRF81, NMR81/NMR84, NMS80/NMS81/NMS83.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 50 | 71273681 | 检测元件 For SW version 01.05 and below only. Usage: Proservo NMS80/81/83. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 50 | 71726277 | 检测单元,伺服液位计,软件版本1.06及以上 For SW version 01.06 and above only. Usage: Proservo NMS80, NMS81, NMS83. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 51 | 71273689 | 传感器模块,用来激活检测元件的伺服电子元件 Electronics to set on the detector unit. Usage: Proservo NMS80/81/83. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 65 | 71319969 | 密封, HNBR, PTFE, FVQM,EPDM,NMS81/83 HNBR: back cover, calibration window. FVMQ: display cover. EPDM: goretex filter. Usage: Proservo NMS81/83. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 65 | 71319974 | 密封, FKM, FVQM, EPDM, NMS81/83 FKM: back cover, calibration window. FVMQ: display cover. EPDM: goretex filter. Usage: Proservo NMS81/83. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 65 | 71319977 | 密封, CR, FVQM, EPDM, NMS81/83 CR: back cover, calibration window. FVMQ: display cover. EPDM: goretex filter. Usage: Proservo NMS81/83. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 65 | 71319980 | 密封, PTFE, FVQM, EPDM, NMS81/83 PTFE: back cover, calibration window. FVMQ: display cover. EPDM: goretex filter. Usage: Proservo NMS81/83. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 65 | 71319987 | 密封, VMQ, FVQM, EPDM, NMS81/83 VMQ: back cover, calibration window. FVMQ: display cover. EPDM: goretex filter. Usage: Proservo NMS81/83. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 80 | 71273693 | 轮毂支架 Wire drum bracket made of 316L. Usage: Proservo NMS81. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 80 | 71273744 | 导线圈 Wire ring made of 316L to connect measuring wire with displacer. Usage: Proservo NMS80/81. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 80 | 017800-0243 | ***Wire ring, AlloyC Wire ring made of AlloyC to connect measuring wire with displacer. Usage: NMS5/NMS7, NMS80/NMS81/NMS83. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 80 | 71663875 | Wire ring, AlloyC Wire ring made of AlloyC to connect measuring wire with displacer. Usage: NMS5/NMS7, NMS80/NMS81/NMS83. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 80 | 71273746 | 导线圈 Wire ring made of PTFE to connect measuring wire with displacer. Usage: NMS80/81/83, NMS5/NMS7, TGM5. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 82 | 71273739 | 轴承,轮毂支架 Bearing to support wire drum bracket made of PTFE. Usage: Proservo NMS80/81/83. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 86 | 71273740 | 测量导线 Measuring wire and ring made of 316L. 0.15mm diameter with 60m length. Usage: Proservo NMS80/81. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 86 | 71273742 | 测量导线 Measuring wire and ring made of AlloyC 0.2mm diameter with 22m length. Usage: Proservo NMS80/81/83. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 86 | 71659149 | 钢丝绳,PFA>316L,0.4mm dia.16m Measuring wire PFA coated 316L 0.4mm diameter with 16m length. Usage: NMS80, NMS81, NMS83. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 14 | 71312592 | 盲塞 Consists of: blind plug, O-ring 18.0x2.0. Usage: housing F35/36/37/38, NRF81, NMR81/NMR84, NMS80/NMS81/NMS83. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 65 | 71312594 | O型圈,盲塞 Usage: housing F35/36/37/38, NRF81, NMR81/NMR84, NMS80/NMS81/NMS83. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 20 | 71312596 | 铝制前面板,可视窗 Material: aluminum. Consists of: cover, O-ring FVMQ, PTFE coated. Usage: housing F35/36, NRF81, NMR81/NMR84, NMS80/NMS81/NMS83. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 20 | 71312607 | 前端盖 Material: 316L. Consists of: O-ring EPDM, clotted. Usage: housing F37/38. NMR81/NMR84, NRF81, NMS81/NMS83. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 17 | 71312627 | 前盖卡箍 Usage: housing F35/36/37/38. NRF81, NMR81/NMR84, NMS80/NMS81/NMS83. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 40 | 71312638 | 显示面板套件 Consists of: operation-module, A300, optical buttons, display holder, fixing ring, cover. Usage: NRF81, NMR81/NMR84, NMS80/NMS81/NMS83. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 41 | 71312640 | 显示面板固定件 Consists of: fixing ring, holder. Usage: NRF81, NMR81/NMR84, NMS80/NMS81/NMS83. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 37 | 71324756 | 接线端子,I/O模块,插入式 Consists of: complete terminal set. Usage: NRF81, NMR81/NMR84, NMS80/NMS81/NMS83. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 37 | 71324757 | 接线端子,I/O模块,螺丝式 Consists of: complete terminal set. Usage: NRF81, NMR81/NMR84, NMS80/NMS81/NMS83. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 88 | XPN0005- | 浮子 Inventory Management Gauge, Repair + Spare Part. Usage: Proservo NMS80/81/83, NMS5/7.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 84 | XPN0006- | 导线轮毂 Usage: Proservo NMS80/81/83.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 45 | XPN0035- | SD卡 Consists of: SD card, holder. Usage: NRF81, NMR81/NMR84, NMS80/NMS81/NMS83.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 32 | XPN0037- | 前面板 Consists of: cover, mounting plate, frontplane, holder, screws. Usage: NRF81, NMR81/NMR84, NMS80/NMS81/NMS83.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 31 | XPN0036- | 主板 Usage: NRF81, NMR81/NMR84, NMS80/NMS81/NMS83.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71353498 | Proservo bearing tool The tool to remove and insert a bearing in a drum housing and a bracket. Usage: Proservo NMS5/NMS7, NMS80/NMS81/NMS83. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||