![]() |
| Nr | 订货号 | 规格 | |
| 21 | 56004464 | 包装 Usage:LT5, LT14/LT16, LT34/LT36. | |
| 20 | 71269676 | Counter cover LT5 Usage: LT5. | |
| 20 | 56004288 | 盖 D95x t1.5mm, bolt M10x16, washer packing. Material: SUS304. Usage: LT series. | |
| 42 | 017860-0220 | Dial plate, 2.5m Usage: LT5, LT11/LT12/LT14/LT16, LT31/LT32/LT34/LT36. | |
| 42 | 017860-0221 | Dial plate, 5m Usage: LT5, LT11/LT12/LT14/LT16, LT31/LT32/LT34/LT36. | |
| 42 | 017860-0222 | Dial plate, 10m Usage: LT5, LT11/LT12/LT14/LT16, LT31/LT32/LT34/LT36. | |
| 42 | 017860-0223 | Dial plate, 16m Usage: LT5, LT11/LT12/LT14/LT16, LT31/LT32/LT34/LT36. | |
| 42 | 017860-0224 | Dial plate, 20m Usage: LT5, LT11/LT12/LT14/LT16, LT31/LT32/LT34/LT36. | |
| 42 | 017860-0101 | ***M & MM pointer assy., Level, Plastic For level indicator. Usage: LT5, LT11/LT12/LT14/LT16, LT31/LT32/LT34/LT36. | |
| 80 | 56004502 | 支架 With screw, washer. Usage: LT5, LT1112/LT1122/LT1212/LT1222. LT1212/LT1222. | |
| 80 | 56004502 | 支架 With screw, washer. Usage: LT5, LT1112/LT1122/LT1212/LT1222. LT1212/LT1222. | |
| 81 | 52015582 | 弹簧 Usage: LT1, LT5, LT12/LT14/LT16. | |
| 81 | 017860-5033 | Conster spring, 10m Usage: LT5, LT11/LT12/LT14/LT16. | |
| 81 | 017860-5035 | Conster spring, 20m (range 16m, 20m) Usage: LT5, LT11/LT12/LT14/LT16. | |
| 81 | 017860-5036 | Conster spring, 30m Usage: LT5, LT11/LT12/LT14/LT16. | |
| 82 | 52016945 | 轴承,钢带轮毂 Usage: LT5, LT11/LT12/LT14/LT16, LT31/LT32/LT34/LT36. | |
| 84 | 017860-0107 | Conster drum small, metal, 20m Drum, aluminum casting. Usage: LT5, LT11/LT12/LT14/LT16, LT1112/LT1122/1212/LT1222. | |
| 84 | 017860-0108 | Conster drum small, metal, 30m Drum, aluminum casting. Usage: LT5, LT11/LT12/LT14/LT16. | |
| 84 | 017860-0401 | Conster drum large, aluminum Usage: LT5, LT11/LT12. | |
| 84 | 017860-0401 | Conster drum large, aluminum Usage: LT5, LT11/LT12. | |
| 85 | 017860-0001 | Gear, d=97mm Usage: LT5, LT11/LT12/LT14/LT16, LT31/LT32/LT34/LT36. | |
| 85 | 017860-5401 | Indication gear assembly, 2.5m Usage: LT5, LT11/LT12/LT14/LT16, LT31/LT32/LT34/LT36, LT1112/LT1122/LT1212. | |
| 85 | 017860-5402 | Indication gear assembly, 5m Usage: LT5, LT11/LT12/LT14/LT16, LT31/LT32/LT34/LT36, LT1112/LT1122/LT1212. | |
| 85 | 017860-5403 | Indication gear assembly, 10m Usage: LT5, LT11/LT12/LT14/LT16, LT31/LT32/LT34/LT36. | |
| 85 | 017860-5404 | Indication gear assembly, 16m Usage: LT5, LT11/LT12/LT14/LT16, LT31/LT32/LT34/LT36. | |
| 85 | 017860-5405 | Indication gear assembly, 20m Usage: LT5, LT11/LT12/LT14/LT16, LT31/LT32/LT34/LT36. | |
| 42 | 017860-5407 | Counter unit (m/mm) For 30m range. Usage: LT5, LT11/LT12/LT14/LT16, LT31/LT32/LT34/LT36, LT1222. | |
| 80 | 017860-0213 | Dust protector Usage: LT5, LT11/LT12/LT14/LT16, LT31/LT32/LT34/LT36. | |
| 80 | 017860-0213 | Dust protector Usage: LT5, LT11/LT12/LT14/LT16, LT31/LT32/LT34/LT36. | |
| 11 | 70106017 | 包装, 后 盖 V6502, LT11/12/31/32 Usage: LT5, LT11/LT12, LT31/LT32, LT1112/LT1122/LT1212/LT1222. | |
| 21 | 017860-0119 | Seal, front cover plastic LT5LP,11/12 Usage: LT5, LT11/LT12, LT31/LT32, LT1112/LT1122/1212/LT1222. | |
| 80 | 017860-0056 | Drain plug 1/4", SUS304,LP Usage: LT5 LP, LT11/LT12. | |
| 20 | 71269616 | Front cover, steel/glass, LT5 LP Steel front cover with glass window. Seal U shape, 3 bolts. Usage: LT5. | |
| 20 | 017860-5450 | Front cover, plastic Transparency plastic cover. Usage: LT5, LT11/LT12, LT31/LT32, LT1112/LT1122/LT1212/LT1222. | |
| 80 | 70106005 | 指示表 螺纹接套 SS LT11/LT31 Usage: LT5 thread connection, LT11. | |
| 96 | 71269687 | Crank handle device LT5, LP Usage: LT5. | |
| 80 | 56004503 | 支架 With screw, washer. Usage: LT5, LT11/LT12/LT14/LT16, LT31/LT32/LT34/LT36, LT1112/LT1122/LT1212/LT1222. | |
| 83 | 017860-0113 | Check unit assembly Verwendung: LT5, LT11/LT12. | |
| 83 | 017860-0111 | Sprocket shaft assembly Usage: LT5, LT11/LT12, LT31/LT32. | |
| 84 | 017860-0106 | Conster drum large, plastic,LT5LP, 11/12 Drum, Bakelite, with bolt, M6-16. Screw, M4x12, Nut, M4. Usage: LT5, LT11/LT12/LT14/LT16, LT1112/LT1122/1212/LT1222. | |
| 84 | 017860-0109 | Sprocket wheel Usage: LT5, LT11/LT12, LT31/LT32. | |
| 84 | 017860-5123 | Tape drum, standard, LP Usage: LT5, LT11/LT12. | |
| 84 | 017860-5124 | Tape drum, crank unit, LP Usage: LT5, LT11/LT12. | |
| 80 | 017860-5440 | Union joint, Rc1-1/2 SUS316 Usage: LT5 thread connection, LT11. | |
| 83 | 017860-0318 | Gland holder Usage: LT14/LT16, LT34/LT36. | |
| 83 | 017860-0319 | O-ring, PTFE, small Size: G4-10005. Material: PTFE. Part: magnet coupling. Usage: LT5, LT14/LT16, LT34/LT36. | |
| 83 | 017860-0320 | O-ring, PTFE, large Size: G4-10006. Material: PTFE. Part: magnet coupling. Usage: LT5, LT14/LT16, LT34/LT36. | |
| 83 | 017860-0326 | Seal metal for check handle Usage: LT5, LT14/LT16. | |
| 83 | 017871-1227 | Oil seal Usage: LT5, LT14/LT16. | |
| 20 | 71269625 | Front cover, steel/glass, LT5 MP/HP Steel front cover with glass window. Seal O shape, 3 bolts. Usage: LT5. | |
| 83 | 71134086 | Internal parts for Check handle, MP/HP Sealmetal, spring, O-ring, grand plate, collar. Usage: LT5, LT14/LT16. | |
| 80 | 017871-1232 | Coupling, male,for gauge head, MP/HP Gauge head side,male pin type,Alu plate without female coupling for transmitter with washer M4 SUS304,nut M4 SUS304. Usage: LT5, LT14/LT16, LT34/LT36. | |
| 82 | 017860-0316 | Bearing assembly Usage: LT14/LT16. | |
| 84 | 70106490 | 链轮+磁铁套件 Usage: LT5, LT16, LT34/LT36. | |
| 84 | 70106491 | 链轮+磁铁套件 Usage: LT5, LT16, LT34/LT36. | |
| 84 | 70106492 | 链轮+磁铁套件 Usage: LT5, LT14, LT34. | |
| 84 | 70106493 | 链轮+磁铁套件 Usage: LT5, LT14, LT34. | |
| 84 | 70106495 | 钢带轮毂 Usage: LT5, LT14/LT16. | |
| 84 | 70106622 | 钢带轮毂 Usage: LT5, LT14/LT16. | |
| 95 | 017860-0004 | Gland tightening tool Usage: LT5. Usage: TGM5. | |
| 11 | 70103511 | ***包装 指示表 LT14, 6502 Usage: LT5, LT14, LT34. | |
| 96 | 71269672 | Crank-up handle device LT5, MP Usage: LT5. | |
| 83 | 56004299 | 测量杆 Usage: LT5, LT14. | |
| 84 | 56004407 | 电磁盖 Usage: LT5, LT14, LT34. | |
| 11 | 70103512 | ***包装 指示表 LT16, 6502 Usage: LT5, LT16, LT36. | |
| 11 | 71413918 | Seal, rear cover, middle pressure PTFE Usage: LT5, LT14, LT34. | |
| 11 | 71413919 | Seal, rear cover, high pressure PTFE Usage: LT5, LT16, LT36. | |
| 96 | 71269722 | Crank-up handle device LT5, HP Usage: LT5-6. | |
| 83 | 017860-0322 | Check shaft assembly set, long, HP Usage: LT5, LT16. | |
| 84 | 017860-0311 | Magnet cover, long, HP Usage: LT5, LT16, LT36. | |
| 86 | 56004412 | 测量钢带 L=13m,hole part=7m,Tape end=no clasp. With Clasp, M3 screw, M3 nut. Usage: LT5, LT1112/LT1122/LT1212/ LT1212/LT1222. | |
| 86 | 017860-0005 | Measuring tape FRT 5m (L 7m) + wire 9m L=7m,hole part=7m,with wire=1.6mm,9m. Tape end=triangle clasp,with wire,0.5mm. Usage: LT5, LT11/LT12/LT16. | |
| 86 | 017860-0006 | Meas. tape FRT 5m(L7m)+PFA coat wire 11m L=7m,hole=7m,with wire=1.6mm,9m,PFA. Tape end=triangle clasp. With wire,1.4x0.8mm. Usage: LT5, LT11/LT12/LT16. | |
| 86 | 017860-0007 | Meas. tape FRT 10m(total L 12m)+wire 14m L=12m,hole part=12m,with wire,1.6mm,14m. Tape end=triangle clasp,with wire,0.5mm. Usage: LT5, LT11/LT12/LT16. | |
| 86 | 017860-0008 | Meas. tape FRT 10m(L12m)+PFAcoatwire 16m L=12m,hole=12m,with wire,1.6mm,14m,PFA. Tape end=triangle clasp. With wire,1.4x0.8mm. Usage: LT5, LT11/LT12/LT16. | |
| 86 | 017860-0011 | Meas. tape FRT 20m (L 22m)+ wire 24m L=22m,hole part=22m,with wire,1.6mm,24m. Tape end=triangle clasp,with wire,0.5mm. Usage: LT5, LT11/LT12/LT16. | |
| 86 | 017860-0012 | Meas. tape FRT 20m(L22m)+PFAcoatwire 26m L=22m,hole=22m,with wire,1.6mm,24m,PFA. Tape end=triangle clasp. With wire,1.4x0.8mm. Usage: LT5, LT11/LT12/LT16. | |
| 86 | 017860-0013 | Meas. tape FRT 30m(total L 32m)+wire 34m L=32m,hole part=32m,with wire,1.6mm,34m. Tape end=triangle clasp,with wire,0.5mm. Usage: LT5, LT11/LT12/LT16. | |
| 86 | 017860-0014 | Meas. tape FRT 30m,1.6mm 316 PTFE coated L=32m,hole=32m,with wire,1.6mm,34m,PFA. Tape end=triangle clasp. With wire,1.4x0.8mm. Usage: LT5, LT11/LT12/LT16. | |
| 86 | 017860-5210 | Measuring tape, BT 30m (total L 75m) L=75m, hole part=32m, tape end=no clasp. With clasp, M3 screw, M3 nut. Usage: LT5, LT11/LT12/LT14/LT16. | |
| 86 | 017860-5302 | Measuring tape, CRT 10m/BT 5m (L 24m) L=24m, hole part=12m, tape end=no clasp. With clasp, M3 screw,M3 nut. Usage: LT5, LT11/LT12/LT14/LT16. | |
| 86 | 017860-5304 | Measuring tape, CRT 20m/BT 16m (L 45m) L=45m, hole part=22m, tape end=no clasp. With clasp, M3 screw, M3 nut. Usage: LT5, LT11/LT12/LT14/LT16. | |
| 86 | 017860-5305 | Measuring tape, CRT 30m/BT 20m (L 65m) L=65m, hole part=32m, tape end=no clasp. With clasp, M3 screw, M3 nut. Usage: LT5, LT11/LT12/LT14/LT16. | |
| 86 | 017860-5306 | Measuring tape, FRT 5m (L 7m), tape only L=7m, hole part=7m, without wire. Tape end= triangle clasp. Usage: LT5, LT11/LT12/LT16. | |
| 86 | 017860-5307 | Measuring tape, FRT 10m(L12m), tape only L=12m, hole part=12m, without wire. Tape end= triangle clasp. Usage: LT5, LT11/LT12/LT16. | |
| 86 | 017860-5309 | Measuring tape, FRT 20m(L 22m),tape only L=22m, hole part=22m, without wire. Tape end= triangle clasp. Usage: LT5, LT11/LT12/LT16. | |
| 86 | 017860-0210 | Universal joint Usage: LT5, LT11/LT12/LT14/LT16, LT1112/LT1122/1212/LT1222. | |
| 86 | 017860-0211 | Triangle joint Verwendung: LT5, LT11/LT12/LT14/LT16, LT1112/LT1122/1212/LT1222. | |
| 88 | 017860-7003 | Float LF400, SUS316, 5kg, LP Low pressure, 5Kg. Usage: LT5, LT11/LT12/LT14/LT16. | |
| 88 | 56004367 | 浮球 | |
| 88 | 56004368 | 浮球 | |
| 88 | 56004369 | 浮球 | |
| 88 | 56004370 | 浮球 | |
| 88 | 017860-7010 | Float LF400, SUS316, 8kg, LP Low pressure, 8Kg. Usage: LT5, LT11/LT12. | |
| 88 | 017860-7001 | Float HF400, SUS316, 8.3kg, MP/HP High pressure, 8.3kg. Usage: LT5, LT11/LT12/LT14/LT16. | |
| 101 | 70106015 | 包装, elbow 低压 V6502 Usage: LT5, LT11/LT12. | |
| 101 | 017860-0709 | O-ring, bearing, P8, silicon rubber, LP Size: 2x D8mm, d1.9mm. Material: silicon. Usage: Roller, elbow, balancer, LT5, LT11/LT12, LT31/LT32. | |
| 102 | 017860-1259 | SUS316 bearing, with o-ring 2 piece, LP Bearing stainless steel 316, guide elbow d4mm, o-ring silicon, rubber P8. 1 set (2 pieces). Usage: LT5, LT11/LT12, LT31/LT32. | |
| 104 | 017860-0018 | 90' Sh.elbow ASME 1-1/2"Cl.150 RF Al.,LP Usage: LT5, LT12, LT32. | |
| 104 | 017860-0482 | 90' Sh.elbow Rp 1-1/2" SCS14, LP Usage: LT5, LT11, LT31. | |
| 104 | 017860-5445 | 90' Sheave elbow Rp 1-1/2 aluminum, LP Usage: LT5, LT11, LT1112/1122, LT31. | |
| 101 | 70106014 | 包装, elbow 中间 pressure V6502 Usage: LT5, LT11/12, LT31/32. | |
| 103 | 017860-0704 | SUS316L elbow roller, LP/MP Usage: LT5, LT11/LT12, LT1112/LT1122/LT1212/LT1222. | |
| 101 | 70103509 | ***滑轮密封 Usage: LT5, LT16, LT34/LT36. | |
| 101 | 017860-0707 | O-ring, bearing, PTFE, P10, HP Size: D10mm, d1.9mm. Material: PTFE. Parts: roller bearing, angle, HP. Usage: LT5, LT14/LT16. | |
| 102 | 017860-0706 | SUS316 bearing with 2 o-rings, HP With O-ring PTFE JIS B2401 P10. Usage: LT5, LT14/LT16, LT34/LT36. | |
| 103 | 017860-0705 | SUS304 elbow roller, HP Usage: LT5, LT16, LT36. | |
| 104 | 017860-0020 | 90’ Sh.elb ASME 1-1/2" Cl.300 RF iron HP Usage: LT5, LT16, LT36. | |
| 104 | 017860-0022 | 135'Sh.elb ASME 1-1/2"Cl.300 RF iron HP Usage: LT5, LT16, LT36. | |
| 91 | 70106494 | 垫圈 Usage: LT5, LT14/LT16. | |
| 91 | 017860-5333 | Washer, T-anchor, Cl.300, SUS316 D91mm, for ASME/JPI Cl.300 type. Usage: LT5, LT16. | |
| 91 | 70106003 | 包装, t-anchor, JIS 10K, V6502 JIS 10K/20K 40A RF, ASME NPS1-1/2" Cl.150 RF, JPI 40A 150lbs RF Usage: LT5, LT12, LT32. | |
| 91 | 70106012 | ***包装, t-anchor, ANSI 300lbs, V6502 ASME NPS1-1/2" Cl.300 RF, JPI 40A 300lbs RF Usage: LT5, LT16, LT36. | |
| 93 | 017860-0808 | Shaft, top-anchor, SUS316 Usage: LT5, LT11/LT12. | |
| 94 | 017860-0058 | Top-anchor, SUS316, socket weld-fix, LP Complete set, welded socket. Material: SUS316. Usage: LT5, LT11. | |
| 91 | 71269669 | Seal T-anchor (Alu housing),thread,V6502 Seal: D 51 x d42, T=1.0. Usage: LT5 low pressure, top anchor. | |
| 91 | 70106010 | 包装, t-anchor, 螺纹, V6502 Low pressure. Thread connection. Usage: LT5, LT11/LT12. | |
| 92 | 017860-0030 | Housing Cap, Aluminum, 1" threaded Top anchor, cover, ADC. Usage: LT5, LT11. | |
| 94 | 017860-0025 | T-anchor ASME 1-1/2" Cl.150 RF alumi, LP Complete set, Threaded flange, case ADC. Internal part, SUS316. Usage: LT5, LT12. | |
| 94 | 017860-0026 | T-anchor ASME 1-1/2" Cl.150 RF SUS316,LP Complete set, welded flange, all 316. Usage: LT5, LT12. | |
| 94 | 017860-0027 | T-anchor ASME 1-1/2" Cl.300 RF iron HP T-anchor complete set. Internal part, SUS316. Usage: LT5, LT16. | |
| 94 | 017860-0820 | Top anchor SUS316 threaded, PT1" Complete set, theaded socket, all 316. Usage: LT5, LT11. | |
| 94 | 017860-5471 | Top-anchor R1 aluminum (ADC6), LP Complete set, threaded socket, Case ADC. Internal part, SUS316. Usage: LT5, LT11. | |
| 111 | 017860-0663 | Teflon part assembly Seal for shaft, PTFE. Seal, compression nut, PTFE. Tape tighten metal. Spring pin,x2. Usage: LT5, LT14/LT16. | |
| 112 | 017860-5117 | Handle assembly Usage: LT5, LT14/LT16. | |
| 113 | 017860-0033 | Valve SCS13 ASME 1-1/2" Cl.150 RF ASME 1-1/2" Cl.150 RF. Material: SCS13. Usage: LT5 MP/HP, LT14/LT16. | |
| 113 | 017860-0034 | Valve SCS13 ASME 1-1/2" Cl.300 RF ASME 1-1/2" Cl. 300 RF. Material: SCS13. Usage: LT5 MP/HP, LT14/LT16. | |
| 86 | 017860-5310 | Measuring tape, FRT 30m(L 32m),tape only L=32m, hole part=32m, without wire. Tape end= triangle clasp. Usage: LT5, LT11/LT12/LT16. | |
| 86 | 017860-5501 | Measuring wire, 316, 5m 1.6mm,strand, 9m,with wire,0.5mm,316,1m. Usage: LT5, LT11/LT12/LT14/LT16, LT1122/LT1222. | |
| 86 | 017860-5502 | Measuring wire, 316, 10m 1.6mm,strand,14m,with wire,0.5mm,316,1m. | |
| 86 | 017860-5503 | Measuring wire, 316, 16m 1.6mm,strand,20m,with wire,0.5mm,316,1m. Usage: LT5, LT11/LT12/LT14/LT16, LT1122/LT1222. | |
| 86 | 017860-5504 | Measuring wire, 316, 20m 1.6mm,strand,24m,with wire,0.5mm,316,1m. Usage: LT5, LT11/LT12/LT14/LT16, LT1122/LT1222. | |
| 86 | 017860-5505 | Measuring wire, 316, 30m 1.6mm,strand,34m,with wire,0.5mm,316,1m. Usage: LT5, LT11/LT12/LT14/LT16, LT1122/LT1222. | |
| 86 | 017860-5506 | Measuring wire, PFA coated, 5m 2.6mm, 316, strand, PFA, coated, 9m. Usage: LT5, LT11/LT12/LT14/LT16, LT1122/LT1222. | |
| 86 | 017860-5507 | Measuring wire, PFA coated, 10m 2.6mm, 316, strand, PFA, coated, 14m. Usage: LT5, LT11/LT12/LT14/LT16, LT1122/LT1222. | |
| 86 | 017860-5508 | Measuring wire, PFA coated, 16m 2.6mm, 316, strand, PFA, coated, 20m. Usage: LT5, LT11/LT12/LT14/LT16, LT1122/LT1222. | |
| 86 | 017860-5509 | Measuring wire, PFA coated, 20m 2.6mm, 316, strand, PFA, coated, 24m. Usage: LT5, LT11/LT12/LT14/LT16, LT1122/LT1222. | |
| 86 | 017860-5510 | Measuring wire, PFA coated, 30m 2.6mm, 316, strand, PFA, coated, 34m. Usage: LT5, LT11/LT12/LT14/LT16, LT1122/LT1222. | |
| 86 | 017860-5430 | Tape clamp Plate, 13x60x0.2t, 316, M3-8 screw, nut. Usage: LT5, LT11/LT12/LT14/LT16, LT1112/LT1122/LT1212/LT1222. | |
| 86 | 017860-5432 | Wire connector, triangle Connector tape/wire. Usage: LT5, LT11/LT12/LT14/LT16, LT1122/LT1212/LT1222. | |
| 105 | 71134091 | Bearing x2, > seal pot, elbow roller Material: PVC. PTFE O-ring. Usage: LT5, LT11/LT12. | |
| 106 | 71134090 | Sealpot, elbow roller, PVC Usage: LT5-1/LT11/LT12. | |
| 107 | 017860-0720 | Oil gauge KL60 Usage: LT5, LT16, LT36. | |
| 107 | 017860-5452 | Seal liquid, parafin, 2 liter Usage: LT5, LT11/LT12. | |
| 108 | 52017100 | 密封管 Material: tank side PVC, gauge side PVC, with paraffin oil 2 litre Elbow material: PVC. Connection: flange JIS 10K 40A FF. | |
| 108 | 52017103 | 密封管 Material: tank side, gauge side steel. Elbow material: AC4A. Connection: thread, PS 1-1/2". | |
| 108 | 52017104 | 密封管 Material: tank side steel, gauge side steel. With paraffin oil 2 litre. Elbow material: aluminum casting, 4A. Connection: flange JIS 10K 40A RF. | |
| 108 | 52017110 | 密封管 Material: tank side 316, gauge side 316. With paraffin oil 2 litre. Elbow material: 316. Connection: thread, PS 1-1/2". | |
| 71413922 | Seal, elbow middle pressure PTFE Usage: LT5, LT14, LT34. | ||
| 71413924 | Seal, elbow HP/balancer MP, PTFE Usage: LT5, LT16, LT34/LT36. | ||
| 71413928 | Seal, top anchor, JIS 10K, PTFE JIS 10K/20K 40A RF, ASME NPS1-1/2" Cl.150 RF, JPI 40A 150lbs RF Usage: LT5, LT14/16, LT34/36. | ||
| 71413930 | Seal, top anchor, ASME Cl.300, PTFE ASME NPS1-1/2" Cl.300 RF, JPI 40A 300lbs RF Usage: LT5, LT16, LT36. | ||
| 91 | 71413928 | Seal, top anchor, JIS 10K, PTFE JIS 10K/20K 40A RF, ASME NPS1-1/2" Cl.150 RF, JPI 40A 150lbs RF Usage: LT5, LT14/16, LT34/36. | |
| 91 | 71413930 | Seal, top anchor, ASME Cl.300, PTFE ASME NPS1-1/2" Cl.300 RF, JPI 40A 300lbs RF Usage: LT5, LT16, LT36. | |
| 101 | 71413922 | Seal, elbow middle pressure PTFE Usage: LT5, LT14, LT34. | |
| 101 | 71413924 | Seal, elbow HP/balancer MP, PTFE Usage: LT5, LT16, LT34/LT36. | |
| 108 | 52017111 | 密封管 Material: tank side 316, gauge side 316. With paraffin oil 2 litre. Elbow material: 316. Connection: flange JIS 10K 40A RF. | |
| 101 | 56004354 | 盖 Cover, aluminium, with drain plug, packing, cork. Usage: LT5. | |
| 87 | 71134089 | 安装附件 3mm, SUS316, strand, set 12m x 2. Wire, 0.5mm, 1m. Usage: LT5, LT11/LT12. | |
| 87 | 017860-0047 | Guide wire, strand, PFA coated, 24m 4.6mm, 316, strand, PFA, coated, 24m. Usage: LT5, LT11/LT12/14/16, LT1122/LT1222. | |
| 87 | 017860-0048 | Guide wire, strand, PFA coated, 36m 4.6mm, 316, strand, PFA, coated, 36m. Usage: LT5, LT11/LT12/14/16, LT1122/LT1222. | |
| 87 | 017860-0049 | Guide wire, strand, PFA coated, 44m 4.6mm, 316, strand, PFA, coated, 44m. Usage: LT5, LT11/LT12/14/16, LT1122/LT1222. | |
| 87 | 017860-0050 | Guide wire, strand, PFA coated, 64m 4.6mm, 316, strand, PFA, coated, 64m. Usage: LT5, LT11/LT12/14/16, LT1122/LT1222. | |
| 87 | 017860-5464 | Guide wire, strand, PFA coated, 14m 4.6mm, 316, strand, PFA, coated, 14m. Usage: LT5, LT11/LT12/LT14/LT16, LT1122/LT1222. | |
| 87 | 017860-5516 | Guide wire, strand, SUS316, 14m 3mm,316,strand,14m,with,wire,0.5mm,1m. Usage: LT5, LT11/LT12/LT14/LT16, LT1122/LT1222. | |
| 87 | 017860-5517 | Guide wire, strand, SUS316, 24m 3mm,316,strand,24m,with wire,0.5mm,1m. Usage: LT5, LT11/LT12/LT14/LT16, LT1122/LT1222. | |
| 87 | 017860-5518 | Guide wire, strand, SUS316, 36m 3mm,316,strand,36m,with wire,0.5mm,1m. Usage: LT5, LT11/LT12/LT14/LT16, LT1122/LT1222. | |
| 87 | 017860-5519 | Guide wire, strand, SUS316, 44m 3mm,316,strand,44m,with wire,0.5mm,1m. Usage: LT5, LT11/LT12/LT14/LT16, LT1122/LT1222. | |
| 87 | 017860-5520 | Guide wire, strand, SUS316, 64m 3mm,316,strand,64m,with wire,0.5mm,1m. Usage: LT5, LT11/LT12/LT14/LT16, LT1122/LT1222. | |
| 87 | 017860-5521 | Guide wire, solid, SUS316, 7m x 2 D=3mm, 316, Solid, L=14m. Usage: LT5, LT11/LT12/LT14/LT16, LT1122/LT1222. | |
| 87 | 017860-5522 | Guide wire, solid, SUS316, 12m x 2 D=3mm, 316, Solid, L=24m. Usage: LT5, LT11/LT12/LT14/LT16, LT1122/LT1222. | |
| 87 | 017860-5523 | Guide wire, solid, SUS316, 18m x 2 D=3mm, 316, Solid, L=36m. Usage: LT5, LT11/LT12/LT14/LT16, LT1122/LT1222. | |
| 87 | 017860-5524 | Guide wire, solid, SUS316, 22m x 2 D=3mm, 316, Solid,L=44m. Usage: LT5, LT11/LT12/LT14/LT16, LT1122/LT1222. | |
| 87 | 017860-5525 | Guide wire, solid, SUS316, 32m x 2 D=3mm, 316, Solid, L=64m. Usage: LT5, LT11/LT12/LT14/LT16, LT1122/LT1222. | |
| 87 | 52016949 | 安装组件 2x L-type anchor SS400, bolt, nut PVC. Usage: LT5-1, LT11/LT12. | |
| 87 | 52016951 | 安装组件 2x L-type anchor SUS316, bolt, nut PVC. Usage: LT5-1, LT11/LT12. | |
| 87 | 017860-5441 | Anchor hook SS400, bolt, nut SUS316L 2x L-type anchor SS400, bolt M10-25 nut, spring washer, washer SUS316L. Usage: LT5 LP/LT11/LT12. | |
| 87 | 017860-5442 | Anchor hook SUS316, bolt, nut SUS316L 2x L-type anchor SUS316, bolt M10-25, nut, spring washer, washer SUS316L. Usage: LT5, LT11/LT12/LT14/LT16. | |
| 80 | 017860-0721 | Wire guide socket, FRT instal. Rc 1-1/2 Installed at top pipe end. Usage: LT5, LT11/LT12. | |
| 80 | 017860-5420 | Gauge bracket, steel Mounting, W32xH300xD90x4.5t. Usage: LT5, LT11/LT12/LT14/LT16, LT1112/LT1122/LT1212/LT1222. | |
| 42 | 71134097 | 支架 For level indicator. Material: aluminum. Usage: LT5, LT11/LT12/LT14/LT16, LT1112/LT1122/LT1212/LT1222, LT31/LT32/LT34/LT36. | |