![]() |
| Nr | 订货号 | 规格 | |
| 71329969 | Battery-lithium-thionyl chloride FXA30 Consists of: Lithium-thionyl chloride (Li-SOCL2). Type: ER34615 7,2V 14Ah. Non-rechargeable. Usage: FXA30. Delivered with connector. Hazards Id. UN38.3. Batteries are considered hazardous goods and may be charged by import taxes depending on the country of delivery. | ||
| 71329987 | 配合FXA30使用的移动天线 支持3G/4G/LTE网络,旋转接头 Frequencies: 698-960/1710-2170/2500- 2700Mhz. Nominal impedance: 50 ohm. VSWR: 2.5:1. Polarization: linear vertical. Radiation pattern: omni. Power rating: 3 watt. Gain: 0 min-2 max. Weight: 1.66oz (47g). Height x width: 228mm x 25mm (9" x 1"). Operating temperature [oC]: -30 to +70. Usage: FXA30, LTE and GSM. | ||
| 71327395 | Fixed Antenna: LTE, GSM, UMTS, WLAN Fixed antenna for mounting on vertical surfaces. Cable length: 3m. Application: LTE 800MHz, LTE 2.6GHz, GSM 900/1800, UMTS, WLAN 2.4 GHz (WiMAX, WiFi). Usage: FXA30, FXA42. Indoor and outdoor use. Mounting via bracket. Omnidirectional characteristic. Radiator protected by a plastic tube. HF-cable connected directly to antenna. 10cm clearance between antenna by 15dB isolation. | ||
| 71336975 | FXA30的安装套件 For wall mounting. Consists of: 4x small brackets. 4x screws. Usage: FXA30. | ||
| Unit is not repairable. | |||
| No spare parts available. | |||