Nr | 订货号 | 规格 | |
Unit is not repairable. | |||
71280307 | 霍斯曼接头M16 Consists of: plug connector, screw, seal, valve plug ring, adapter ring. Usage: FTL31/FTL33, FTW33, PMC11, PMC21, PMP11, PMP21/PMP23. | ||
71280349 | 霍斯曼接头 NPTF1/2 Consists of: plug connector, screw, seal, valve plug ring, adapter ring. Usage: FTL31/FTL33, FTW33, PMC11, PMC21, PMP11, PMP21/PMP23. | ||
71280350 | 阀塞 Consists of: plug connector, screw, seal, Usage: FTL31/FTL33, FTW33. | ||
52006263 | 过程连接件|Socket for plug 4p-125V, 4A-M12 M12 插头 自连接 M12转成格兰 | ||
52024216 | 电缆插座 M12x1 plug 5m cable PVC, 316L lock Especially for sanitary applications | ||
52018763 | 有接头电缆 |Cable 4x0.34, box M12, 316L,LED,9 适用于M12插头,集成LED指示 带5m电缆 PVC 材质 316L锁紧螺母 针对卫生型应用 | ||
52010285 | M12航空插头,90度弯头,带5m电缆 适用于M12插头 带5m电缆 PVC材质,铜镀锡/ 镍锁紧螺母 | ||
52010156 | 套筒扳手 Liquiphant T FTL20/FTL20H | ||
71267011 | 测试磁铁 Usage: FTL20/FTL20H, FTL31/FTL33, FTL50/FTL50H/FTL51/FTL51H, FTW23, FTW33. | ||
52027421 | 压紧环 Flush mount FTL20/FTL20H Liquiphant T | ||
57 | 71194296 | 密封圈 Process gasket DIN7603-A. Usage: process connection, FMI51, FTI51, FTL31/FTL33, FTW23/FTW33. | |
57 | 71185027 | 密封圈 Process gasket DIN7603-A. Usage: process connection, FMI51/FMI52, FTI51/FTI52, FMP50/FMP51/FMP56, FMR62, QMW43, FTL31/FTL33, FTW23/FTW33, FTL50/FTL50H/FTL51, FTL80/FTL81. | |
57 | 52014048 | 密封圈 Process gasket for process connections G1 | |
Weld-in adapter and correspondig sealings | |||
71258357 | 过程连接件|Weld-in G3/4, d=29, 316L Flush mount process connection. For pipe-mounting. Material: 316L. Seal: silicone O-ring. FDA, 3-A compliant. additional EPDM O-ring. FDA, EHEDG, 3-A, USP Class VI compliant. Usage: FTL20/FTL20H, FTL31/FTL33, FTW23, FTW33, QMW43. | ||
52028295 | 焊座 Flush mount process connection FTL20 "1", FTL20H "GDJ" w/o flange Material: 316L, EHEDG compliant Seal: Silicone O-ring Inspection cert. EN10204-3.1 material (316L wetted parts) | ||
52028294 | Weld-in adapt. G3/4,d=29,316L,sleeve,3.1 Flush mount FTL20/FTL20H, FTL31/FTL33, w/o flange. Only weld-in adapter w/o seal and ring. Inspection cert. EN10204-3.1 material (316L wetted parts). | ||
71258355 | 不锈钢制连接件|Weld-in adapter G3/4 d=50, 316L Flush mount process connection. For vessel-mounting. Material: 316L. Seal: silicone O-ring. FDA, 3-A compliant. additional EPDM O-ring. FDA, EHEDG, 3-A, USP Class VI compliant. Usage: FTL20/FTL20H, FTL31/FTL33, FTW23, FTW33, FMI51, FTI51, QMW43, 11371. Usage: TMR35. | ||
52018765 | 焊座 Flush mount process connection FTL20 "1", FTL20H "GDJ", FMI51, FTI51 "GQJ" Material: 316L, EHEDG compliant Seal: Silicone O-ring Inspection cert. EN10204-3.1 material (316L wetted parts) | ||
71529759 | Sealing ring 15,08x2,62 EPDM, 5 pcs Material: EPDM Usage: weld-in adapter G3/4", d29, 316L (71258357 / 52028295), FTW23, FTW33, QMW43, 11371, FTL31, FTL33 weld-in adapter G3/4", d50, 316L (71258355 / 52018765) FMI51, FTI51 FTW23, FTW33, QMW43, 11371, FTL31, FTL33 | ||
52028293 | Weld-in adapt. G3/4,d=50,316L,sleeve,3.1 Flush mount FTL20/FTL20H, FTL31/FTL33, flange. Only weld-in adapter w/o seal and ring. Inspection cert. EN10204-3.1 material (316L wetted parts). | ||
71258358 | 焊座 G1, d=53, 316L Flush mount process connection. Material: 316L. Seal: silicone O-ring. FDA, 3-A compliant. additional EPDM O-ring. FDA, EHEDG, 3-A, USP Class VI compliant. Usage: FMI51/FMI52, FTI51/FTI52, FTL20H, FTL31/FTL33, FTL41, FTL50/FTL50H/FTL51/FTL51C/FTL51H, FTL51B, FTL80/FTL81, FTL260, FTL330H/FTL330L, FTW23, FTW33, PMP135, PTP35, QMW43. | ||
71093129 | 焊座 Flush mount process connection. Material: 316L. Inspection cert. EN10204-3.1 material Seal: silicone O-ring FDA, 3-A compliant. additional EPDM O-ring. FDA, EHEDG, 3-A, USP Class VI compliant. Usage: FMI51/FMI52, FTI51/FTI52, FTL20H, FTL31/FTL33, FTL41, FTL50/FTL50H, FTL51/FTL51B/FTL51C/FTL51H, FTL80/FTL81, FTL260, FTL330H/FTL330L, FTW23, FTW33, PMP135, PTP35, QMW43. | ||
52001051 | 过程连接件|Weld-in G1, d=60, 316L 齐平安装式过程连接 FTL260 "0", FTL20 "7", FTL20H "GEJ", FTL330H/FTL330L "G", FTL50/FTL51, FTL50H/FTL51H "GW2", FMI51/FMI52, FTI51/FTI52 "GWJ", PMP135 "N", PTP35 "BB" 材质: 316L 密封: 硅橡胶 O-ring | ||
52011896 | 焊座,G1,d=60 ,3.1材质认证 Flush mount process connection FTL260 "0", FTL20H "GEJ", FTL50/FTL51, FTL50H/FTL51H "GW2", FMI51/FMI52, FTI51/FTI52 "GWJ", PMP135 "N", PTP35 "BB" Material: 316L Seal: Silicone O-ring Inspection cert. EN10204-3.1 material (316L wetted parts) | ||
52001221 | 焊座 Flush mount process connection FTL260 "0", FTL20 "7", FTL20H "GEJ", FTL330H/FTL330L "G", FTL50/FTL51, FTL50H/FTL51H "GW2" Liquiphant is adjustable Material: 316L Seal: Silicone O-ring | ||
52011898 | 焊座 Flush mount process connection FTL260 "0", FTL20H "GEJ", FTL50/FTL51, FTL50H/FTL51H "GW2" Liquiphant is adjustable Material: 316L Seal: Silicone O-ring Inspection cert. EN10204-3.1 material (316L wetted parts) | ||
71041381 | 焊座M24 D65 Flush mount process connection. Core hole: 65mm. Material: 316L. Seal: EPDM O-ring FDA, EHEDG, 3-A compliant. Usage: FMP53, FTL33, FTW23, FTW33, PMP23, PTP33B, QMW43. | ||
71041383 | 焊座M24 D65,3.1材质认证 Flush mount process connection. Core hole: 65mm. Material: 316L. Inspection cert. EN10204-3.1 material. Seal: EPDM O-ring. FDA, EHEDG, 3-A compliant. Usage: FMP53, FTL33, FTW23, FTW33, PMP23, PTP33B, QMW43. | ||
52001047 | 焊座 齐平式安装 过程连接 材质: 316L | ||
52006909 | 焊座 Flush mount process connection FTL20H "UPJ", FTL50H/FTL51H "EE2" Material: 316L Inspection cert. EN10204-3.1 material (316L wetted parts) | ||
52021717 | O型圈 for weld-in adapter G3/4 D=50 316L Liquiphant T FTL20H | ||
71086117 | O型圈 Material: silicone VMQ 80. USP Class VI. Usage: Weld-in adapter G3/4, 316L, (71258355) vesselmounting, (71258357) pipe-mounting, flush mount, FTL31/FTL33, FTW23/FTW33, QMW43, Weld-in adapter G3/4, 316L, 3.1, (52018765) vesselmounting, (52028295) pipe-mounting, flush mount, FMI51, FTI51, FTL31/FTL33, FTW23/FTW33, QMW43. | ||
52014472 | O型圈 for weld-in adapter G1 (52001051) Liquiphant M "GW2" Liquiphant T "7", Liquicap M "GWJ", Cerabar T PMP135 "N", Ceraphant T PTP35 "BB" for weld-in andapter G1, 316L 3.1 (52011896) Liquiphant M "GW2", Cerabar T PMP135 "N", Ceraphant T PTP35 "BB" for sliding sleeve Soliphant T | ||
71086102 | O型圈 Material: silicone VMQ. USP Class VI. Usage: weld-in adapter G1, 316L, (52001051) flush mount, FMI51/FMI52, FTI51/FTI52, FTL31/FTL33, FTW23/FTW33, PMP23, PMP51, PTP33B, FTL50/FTL50H/FTL51/FTL51H, FTL80/FTL81, QMW43, Weld-in adapter G1, 316L, 3.1, (52011896) flush mount, FMI51/FMI52, FTI51/FTI52, FTL31/FTL33, FTW23/FTW33, PMP23, PMP51, PTP33B, FTL50/FTL50H/FTL51/FTL51H, FTL80/FTL81,QMW43, sliding sleeve FTM21. | ||
71140668 | O型圈 Material: EPDM 70. USP Class VI, 3-A. Usage: weld-in adapter G1, 316L, (52001051) flush mount, FMI51/FMI52, FTI51/FTI52, FTL31/FTL33, FTW23/FTW33, PMP23, PMP51, PTP33B, FTL50/FTL50H/FTL51/FTL51H, FTL80/FTL81, QMW43, Weld-in adapter G1, 316L, 3.1, (52011896) flush mounted, FMI51/FMI52, FTI51/FTI52, FTL31/FTL33, FTW23/FTW33, PMP23, PMP51, PTP33B, FTL50/FTL50H/FTL51/FTL51H, FTL80/FTL81,QMW43, sliding sleeve FTM21. | ||
52014424 | 密封垫圈 for weld-in adapter G1, adjustable, 316L (52001221) Liquiphant M "GW2" for weld-in adapter G1, adjustable, 316L (52011898) Liquiphant M "GW2" for weld-in adapter G1, adjustable Liquiphant FTL330H/FTL330L, Liquiphant T FTL20H "UPJ | ||
71075662 | 密封垫圈 Material: silicone VMQ. USP Class VI, FDA. Usage: Process connect. G1 flush mount, Weld-in adapter G1, 316L, adjustable (52001221), Weld-in adapter G1, 316L, 3.1, adjustable (52011898), FTL31/FTL33, FTL80/FTL81, FTL50/FTL50H/FTL51/FTL51H, Weld-in adapter Rd52, 316L, adjustable, (52001047), 316L, 3.1, adjustable, (52006909), FTL33, FTL50/FTL50H/FTL51/FTL51H. | ||
52023997 | 过程转换接头M24 Variv N DN40 PN40 316L Exchange process connection Ceraphant T M24 female, O-ring 15,54x2,62mm, 316L | ||
52024004 | 过程转换接头M24- Variv. N DN40 PN40 3.1材质认证 Exchange process connection Ceraphant T M24 female, O-ring 15,54x2,62mm, 316L Inspection cert. EN10204-3.1 material | ||
52023996 | 过程转换接头M24 Variv F DN25 PN40 316L Exchange process connection Ceraphant T M24 female, O-ring 15,54x2,62mm, 316L | ||
52024003 | 过程转换接头M24- Variv.F DN25 PN40,3.1材质认证 Exchange process connection Ceraphant T M24 female, O-ring 15,54x2,62mm, 316L Inspection cert. EN10204-3.1 material | ||
52023998 | 过程转换接头M24- DIN11851 DN50 Exchange process connection Ceraphant T M24 female, O-ring 15,54x2,62mm, 316L | ||
52024005 | 过程转换接头M24- DIN11851 DN50,3.1材质认证 Exchange process connection Ceraphant T M24 female, O-ring 15,54x2,62mm, 316L Abnahmepr黤zeugnis EN10204-3.1 Material | ||
52026997 | 过程转换接头M24- SMS 1-1/2" Exchange process connection Ceraphant T M24 female, O-ring 15,54x2,62mm, 316L | ||
52026999 | 过程转换接头M24- SMS 1-1/2",3.1材质认证 Exchange process connection Ceraphant T M24 female, O-ring 15,54x2,62mm, 316L Inspection cert. EN10204-3.1 material | ||
52021715 | 不锈钢螺母|Union nut DIN11851, F25, SS for process connection UPJ flush mount weld in adapter 52001047 Liquiphant T FTL20H | ||
71258359 | 螺母 DIN11851 DN32. Usage: FTL20H, FTL33. | ||
71258361 | 螺母 DIN11851 DN32. Usage: FTL20H, FTL33, FTW33, PMP23, PTP33B, QMW43. | ||
71477801 | Pipe assembly DN25, flush mount Usage: FTW23/FTW33, PMP23, PTP33B, QMW43. | ||
71477803 | Pipe assembly DN32, flush mount Usage: FTW23/FTW33, PMP23, PTP33B, QMW43. | ||
71477807 | Pipe assembly DN40, flush mount Usage: FTW23/FTW33, PMP23, PTP33B, QMW43. | ||
71477808 | Pipe assembly DN50, flush mount Usage: FTW23/FTW33, PMP23, PTP33B, QMW43. | ||
71477812 | Pipe assembly Clamp DN25, flush mount Usage: FTW23/FTW33, PMP23, PTP33B, QMW43. | ||
71477813 | Pipe assembly Clamp DN32, flush mount Usage: FTW23/FTW33, PMP23, PTP33B, QMW43. | ||
71477816 | Pipe assembly Clamp DN40, flush mount Usage: FTW23/FTW33, PMP23, PTP33B, QMW43. | ||
71477817 | Pipe assembly Clamp DN50, flush mount Usage: FTW23/FTW33, PMP23, PTP33B, QMW43. | ||
52024267 | EPDM O型圈 5x O-ring 15.54x2.62mm FDA, 3A compliant Ceraphant T process adapter |