Nr | 订货号 | 规格 | |
10 | 52025713 | 轨道安装外壳 Basic version consists of: frame, 2 side frame and locking Din Rail Prosonic S "For E+H Service only" | |
11 | 52025695 | 安装固定板 Material: plastics Prosonic S | |
12 | 52025702 | 固定电路板架 with Torx screw, field housing Prosonic S | |
13 | 52025712 | 盲盖 Material: plastics Prosonic S | |
20 | 52025699 | 带显示外壳 Material: plastics Display cover with hinge Prosonic S | |
20 | 52025700 | 盖 Material: plastics Blind cover with hinge Prosonic S | |
20 | 52025703 | 带显示面板 with display Material: plastics Basic version DIN Rail Prosonic S | |
20 | 52025705 | 前面板 Material: plastics Basic version DIN rail Prosonic S | |
20 | 52025708 | 前面板 Material: plastics DIN Rail, extended Prosonic S | |
20 | 52025710 | 带显示面板 with display Material: plastics DIN Rail, extended Prosonic S | |
21 | 71024576 | 现场安装外壳螺丝钉 consists of: 2x hinge 4x screw | |
71024578 | 成套螺丝钉 Prosonic S | ||
21 | 52025711 | 带盲盖面板 Material: plastics DIN Rail maximum version Prosonic S | |
25 | 52025721 | 电缆 Connection cable between display and basic electronics field housing Prosonic S FMU90 | |
25 | 52025722 | 电缆 Connection cable between display and basic electronics DIN Rail mounting Prosonic S FMU90 | |
31 | 52025714 | 输出板 Connection 2 sensor FDU Prosonic S FMU90 | |
31 | 52025715 | 输出板 Prosonic S FMU90 | |
31 | 52025716 | 输出板 Prosonic S FMU90 | |
33 | 52025718 | 输出板 for version 3 relay FMU90 1 relay included in electronics FMU90X Prosonic S | |
33 | 52025719 | 输出板 for version 6 relay FMU90 1 relay included in electronics FMU90X Prosonic S FMU90 | |
34 | 52025720 | 输出板 PC board PROFIBUS DP FMU90 | |
35 | 71035384 | PC卡板 Usage: FMU90. | |
39 | 71024577 | PCB链接组件 consists of: 1x PCB connector power supply 2x PCB connector relay 2x PCB connector current output/synchronisation 1x PCB connector sensor output Prosonic S | |
36 | 71354876 | 电源板 Usage: FMU90/FMU95, NXA20, NXA820/NXA821/NXA822. | |
52027441 | FMU86x >FMU9x 显示适配座 Conversion external panel display 144x 144 (opening 138x138) FMU90/FMU95 96x96. | ||
71027743 | 延伸电缆 LIYY/CUL 2x(0,75)D+1x0,75 to connect to FMU90/FMU95 Temperature range: -40...95oC/203oF Price per meter | ||
71027745 | 延伸电缆 Li2G2G 2x(0,75)D+1x0,75 to connect to FMU90/FMU95 Temperature range: -40...150oC/302oF Price per meter | ||
71020896 | 分离显示仪 panel mounting with connection cable, 3m | ||
30 | FMU90X- | Electronics basic version FMU90x Usage: FMU90/FMU95. | |
71024579 | 成套保险丝 consists of: 1x fuse 400mA T, AC version 1x fuse 2,0 A T, DC version 2x fuse holder | ||
71020897 | 电缆 Connection cable between FMU90 and remote display | ||
52024477 | 遮阳罩 Material: 316Ti | ||
52024478 | 安装固定板 Material: 316Ti for 1" / 2" pipe | ||
71093130 | 安装支架 Material: 316L. Usage: FDU90/FDU91/FDU91F/FDU92/FDU93/FDU95, FMR10, FMR20, FMU90/FMU95. | ||
FXA195- | Commubox FXA195 Modem to connect HART field devices to a computer via USB. Commissioning of field devices with software tool. :: To connect to a intrinsically safe signal circuit. :: SIL2, IEC61508. |