Nr | 订货号 | 规格 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
1 | 71268479 | **Kit CCSx4x/142D: 测量腔 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
2 | 71268482 | **CCSx4x/142D备件:密封件 x2 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
A | 50005255 | **覆膜替换件 2 pcs., ready made for CCS 140/141/240/241 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
50005256 | **电解液 50 ml, for CCS 140/141 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
A | 71076921 | **维护包 CCS14x
Content: Electrolyte 50ml / 1,69 fl.oz.; 2 membrane caps polish foil (2 qualities) | |||||||||||||||||||||||||||||||||||||||||||||||||||||
51500832 | 接线盒 RM to lengthen the cable for Memosens/CUS31/41. Protection class IP 65, with 2x Pg 13.5 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
71257946 | 手持式DPD比色法标定仪PF-3 colorimetric measurement of free and total chlorine 0,05 - 6mg/l Disinfection, drinking and process water hand held photometer, IP67-graded, with cuvettes, DPD, according to ISO 7393 delivery in plastic case, test kit for free and total chlorine included hand-held photometer for calibration and verification of disinfection loops | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
CYK10- | 数字电极电缆 CYK10 Application: digital sensors with inductive Memosens plug-head Working limit: max. -20...135oC
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
COY8- | 零点凝胶 COY8 Zero point: Verification, calibration, adjustment at zero point of oxygen and disinfection sensors ::Amperometric and optical sensors ::12, 25 and 40mm diameter ::Application in the lab, in the field
|