![]() |
| Nr | 订货号 | 规格 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71249291 | 导热油 FDA认证 30g | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71312729 | 导热油 HSC 340, 100g | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 52028179 | 垫圈 Profile gasket for cover Stainless steel housing F15 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 60017971 | 显示屏 Display LC for TA20J | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 52028207 | 视窗盖带密封垫 Sight glass: Polycarbonat PC Gasket 67,5x2,9x1,5 VMQ/PTFE for use in non-hazardous area (EEx ia) Stainless steel housing F15 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 52027000 | 不锈钢盖 Gasket 67,5x2,9x1,5 VMQ/PTFE Stainless steel housing F15 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71043745 | 大气补偿过滤口 Consists of: filter plug plastic, Pressure compensation filter, O-ring. Usage: housing F15. Non Ex. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71367414 | 铜密封圈 Packing unit: 10 pieces | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71367420 | 铜密封圈 Packing unit: 10 pieces | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71367424 | 铜密封圈 Packing unit: 10 pieces | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71367425 | 铜密封圈 Packing unit: 10 pieces | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71044061 | 设备包 2x screws, 2x springs, 2x spring rings, 1x sealing CDI-connector | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71367427 | 垫片 Packing unit: 10 pieces | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71313382 | 连接器 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| C | 71111513 | 陶瓷接线端 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| C | 71111514 | 陶瓷接线端 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| C | 71111515 | 陶瓷接线端 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| A | TPR100- | 热电阻芯 TPR100 Mineral insulated cable (MgO) Replaceable insert acc.EN60751. max. measuring range: -200...600 oC (depending on configuration)
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| A | TS111- | iTHERM TS111 芯子 Replaceable insert acc. IEC 60751. Metric version acc. DIN 43735. ::Fastest response times for optimal process control through iTHERM QuickSens. ::Maximum robustness for highest process safety through iTHERM StrongSens.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| E | TW11- | ***保护套管 TW11 to screw in Pipe-version, welded, DIN 43772 / 2G + 3G
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| B | TMT85- | 温度变送器 TMT85 Temperature transmitter with dual sensor input and advanced diagnostics for sensor monitoring. FOUNDATION Fieldbus protocol (ITK 5.0). Galvanic isolation 2 kV (sensor input to the output). Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN43729. UL listed, CSA General Purpose.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| B | TMT84- | 温度变送器 TMT84 Dual sensor input. Advanced diagnostics: sensor monitoring. Galvanic isolation 2kV. Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN43729. Factory setup: CH1: Pt100, 3-wire, oC CH2: inactive Differing configuration optional selectable.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| B | TMT82- | 温度变送器 TMT82 2-wire temperature transmitter. Dual universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. Presetting failure current high. Consider additional marine certificate requirements on application side. ::Highly reliable due to drift detection and sensor back up. ::Optional also for safety critical applications by means of SIL 2/3 acc. to IEC61508.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| D | TA20A- | ***接线盒 TA20A Product Phased Out. Connection head to mount a measuring insert with head transmitter or a connection socket. To be mounted on an armature or protective sleeve. Material: Aluminium epoxy resin coating Area temperature : max. +100oC; ATEX: +95oC.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| D | TA20B- | 接线盒 TA20B Connecting head to mount a measuring insert with head transmitter or a connection socket. To be mounted on an armature or protective sleeve. Material:Polyamid black Ambient temperature: max. +80 oC Protection: IP65
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| D | TA20D- | **接线盒 TA20D Product Phased Out. Connection head to mount a measuring insert with up to two head transmitters or a connection socket and one head transmitter. For mounting on armature or protection sleeve. Material: Aluminium, varnished Ambient temperature: max. +100 oC; ATEX: +95 oC. Protection: IP66
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| D | TA20J- | ***Terminal Head TA20J Stainless steel AISI 316L / W1.4404 Max temperature 100 oC; ATEX: +95 oC, protection class IP66/IP67
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| D | TA20R- | **接线盒 TA20R Stainless steel AISI 316L W 1.4404. Max temperature 100 oC, ATEX: +95 oC. Protection class IP66/IP67
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| D | TA20W- | **接线盒 TA20W Product Phased Out. Connection head hinged to mount a measuring insert with head transmitter or connection socket. To be mounted on an armature or a protection sleeve. Material: Aluminium Area temperature: max. +100 oC; ATEX: +95 oC Protection: IP66 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| D | TA21E- | 接线盒 TA21E Retainer for terminal block or head transmitter. Cover: srewable. Material: Aluminum. Max. temp.: +100 oC; ATEX +95 oC. Protection: IP65.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71586415 | Spare parts kit O-ring TA20R 44.17x1.78 EPDM labs free, black, Packing unit: 5 pieces | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| B | TMT85- | 温度变送器 TMT85 Temperature transmitter with dual sensor input and advanced diagnostics for sensor monitoring. FOUNDATION Fieldbus protocol (ITK 5.0). Galvanic isolation 2 kV (sensor input to the output). Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN43729. UL listed, CSA General Purpose.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| B | TMT84- | 温度变送器 TMT84 Dual sensor input. Advanced diagnostics: sensor monitoring. Galvanic isolation 2kV. Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN43729. Factory setup: CH1: Pt100, 3-wire, oC CH2: inactive Differing configuration optional selectable.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| B | TMT82- | 温度变送器 TMT82 2-wire temperature transmitter. Dual universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. Presetting failure current high. Consider additional marine certificate requirements on application side. ::Highly reliable due to drift detection and sensor back up. ::Optional also for safety critical applications by means of SIL 2/3 acc. to IEC61508.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| B | TID10- | 温度变送器显示器TID10 to plug on. Dot-Matrix measured value display. 12 DIP-switches buttom side. Settings: FF: Simulation, Write Lock. PA: Bus address, Write Lock. Compatible: TMT85, TMT84.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TXU10- | 仪表调试包 TXU10 用于可以PC编程调试的设备 程序设置+用于带USB接口的PC的连接线
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| READWIN- | Readwin 2000调试包 READWIN Readwin 2000 Operation + Read. software
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| D | TA30P- | 接线盒 TA30P Retainer for 2 head transmitters or terminal blocks. Cover: high, hinged. Material: Polyamid PA12 antistatic. Colour: black. Ambient temp.: -40...120oC (housing). Protection: IP65 (housing).
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| D | TA30E- | ***Terminal Head TA30E Retainer for terminal block or head transmitter + optional display. Cover: screwed, optional window. Material: aluminium. Coating: polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50...150 oC (housing). Protection: IP66/68, NEMA 4X (housing).
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| D | TA30D- | 接线盒 TA30D Retainer for 2 head transmitters or terminal blocks. Cover: high, hinged. Material: aluminium. Coating: polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50...150 oC (housing). Protection: IP66/68, NEMA 4X (housing).
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| D | TA30A- | 接线盒 TA30A Retainer for terminal block or head transmitter + optional display. Cover: low, hinged, optional window. Material: aluminium. Coating: polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50...150 oC (housing). Protection: IP66/68, NEMA 4X (housing).
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| B | TMT182- | ***模块温度变送器 TMT182 Temperature transmitter, Protocol HART. Application: RTD, TC, Ohm, mV. 2-wire 4-20mA, SIL2, galvanic isolation Fault reaction: NAMUR NE 43. Mounting: head form B, DIN43729. UL listed. GL (German Llyod) Marine.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| B | TMT180- | ***模块温度变送器 TMT180 Product Phased Out. Temperature transmitter,PC-programable. Application: RTD. 2-wire 4-20mA. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| B | TMT181- | ***iTEMP TMT181, Head Transmitter PCP Product being phased out, limited availability. Temperature transmitter,PC-programmable. Application: RTD, TC, Ohm, mV. 2-wire 4-20mA, galvanic isolation. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| FXA191- | ***Commubox FXA191 Modem to connect smart devices with INTENSOR or HART protocol to personal computers. The signal circuit is intrinsically safe (Ex i a). The connection to the personal computer is realized with the inte- grated cable through the serial port.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| FXA195- | 通讯接口 FXA195 Modem to connect HART field devices to a computer via USB. Commissioning of field devices with software tool. :: To connect to a intrinsically safe signal circuit. :: SIL2, IEC61508.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| B | TMT184- | ***iTEMP TMT184, headtransmitter PA Temperature transmitter, Profibus-PA. Application: RTD, TC, Ohm, mV. Galvanic isolation. Profil V3.0. Curr. consumption 11mA Mounting: head form B, DIN43729. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| DIENST- | 服务 Attention: Please note the instructions for DIENST-F/T in the option text!
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| XPRFID- | Spare RFID TAG Consists of: RFID TAG, fixing wire, crimp sleeve.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TM131- | 工业温度计 TM131 Modular thermometer with resistance sensor or thermocouple. Metrical version with exchangeable insert for demanding applications in the chemical, oil/gas and power industry. With thermowell or to be installed into thermowell. Measuring range: -200...+1100oC/ -328...+2012oF (depending on the configuration). Consider additional marine certificate requirements on application side. ::Fastest response times for optimal process control through iTHERM QuickSens insert and fast response thermowell options. ::Maximum robustness for highest process safety through iTHERM StrongSens insert. ::Cost savings with recalibrations through iTHERM QuickNeck coupling ::Material selection for a wide range of applications.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||