![]() |
Nr | 订货号 | 规格 | |||||||||
51516983 | 通讯接口 FXA291 Serial USB Computer Interface Technical Data: - USB Version1.1 or higher - Power supply via USB - IP51; NEMA/Typ 3 - Ambient temperature: -20....+60oC - Ex: II(2) G (EEx ia) II C - ATEX: BVS 05 ATEX E 095 Scope of deliovery: Commubox FXA 291 MS Windows USB driver Device is submitted for CSA/FM application. The device may not be modified and may be used with intrinsically safe circuits with corresponding characteristics only (see safety certificate). | ||||||||||
51001112 | 温变备件 (4 screws, 6 springs, 10 spring rings) | ||||||||||
TXU10- | 仪表调试包 TXU10 用于可以PC编程调试的设备 程序设置+用于带USB接口的PC的连接线
| ||||||||||
51000924 | 安装支架 Mounting bracket/pipe mounting/complete | ||||||||||
51000946 | 墙安装支架 Mounting bracket cpl. for wall mounting | ||||||||||
71528231 | 导轨安装附件 Clip according to IEC 60715 for temperature head transmitters. Packing unit: 2 pieces | ||||||||||
READWIN- | Readwin 2000调试包 READWIN Readwin 2000 Operation + Read. software
| ||||||||||
TAF10- | 分体接线盒 TAF10 Application: E+H Head transmitter Housing: Alu IP66, 100x100x60mm.
|