![]() |
| Nr | 订货号 | 规格 | |||||||||||||||||||||||||||||||||
| TMT162X- | 备件 TMT162X
| ||||||||||||||||||||||||||||||||||
| 2,3 | TMT162X- | 备件 TMT162X
| |||||||||||||||||||||||||||||||||
| 1 | TMT162G- | 外壳 TMT162G
| |||||||||||||||||||||||||||||||||
| 5 | TMT162X- | 备件 TMT162X
| |||||||||||||||||||||||||||||||||
| 7 | 51004948 | 面盖插销 Screw, washer, spring washer | |||||||||||||||||||||||||||||||||
| 6 | 71502617 | O型圈 88x3 HNBR 70° Shore PTFE_5pcs Packing unit: 5 pieces | |||||||||||||||||||||||||||||||||
| 6 | 71158816 | **O型圈 | |||||||||||||||||||||||||||||||||
| 2,3 | TMT162X- | 备件 TMT162X
| |||||||||||||||||||||||||||||||||
| TMT162E- | 电子模块 TMT162E Attention: Only 1 piece per position orderable in offer/order because of item category group ZTA1.
| ||||||||||||||||||||||||||||||||||
| 1 | TMT162G- | 外壳 TMT162G
| |||||||||||||||||||||||||||||||||
| TMT162X- | 备件 TMT162X
| ||||||||||||||||||||||||||||||||||
| FXA195- | 通讯接口 FXA195 Modem to connect HART field devices to a computer via USB. Commissioning of field devices with software tool. :: To connect to a intrinsically safe signal circuit. :: SIL2, IEC61508.
| ||||||||||||||||||||||||||||||||||
| 8 | XPT0002- | 插接头
| |||||||||||||||||||||||||||||||||
| 8 | 51006845 | 缆塞 Cable gland NPT 1/2, D4-8.5, IP68 | |||||||||||||||||||||||||||||||||
| 8 | 71638066 | Cable gland M20x1.5 ATEX/IECEx | |||||||||||||||||||||||||||||||||
| 8 | 51004915 | M24X1.5转M20X1.5适配器 Adapter M20x1.5 exter./M24x1.5 intern.VA | |||||||||||||||||||||||||||||||||
| 8 | 71502941 | O-Ring 18.77x1.78 HNBR 70o Shore PTFE Packing unit: 10 pieces | |||||||||||||||||||||||||||||||||
| 8 | 51006888 | 盲盖 | |||||||||||||||||||||||||||||||||
| 8 | 51004490 | 盲盖 | |||||||||||||||||||||||||||||||||
| 8 | 71525620 | Blind plug M20x1.5 EEx-d+O-ring Alu | |||||||||||||||||||||||||||||||||
| 8 | 71525622 | Blind plug M20x1.5 Ex-d+O-ring V4A | |||||||||||||||||||||||||||||||||
| 8 | 71525621 | Blind plug G1/2" Ex-d+O-ring Alu | |||||||||||||||||||||||||||||||||
| 8 | 71525623 | Blind plug G1/2" Ex-d+O-ring V4A | |||||||||||||||||||||||||||||||||
| 51004823 | 安装支架 Mount.bracket st.steel 304 wall/tube 2" | ||||||||||||||||||||||||||||||||||
| 51006412 | 安装支架 Mounting bracket 2"tube V4A | ||||||||||||||||||||||||||||||||||
| XPRFID- | Spare RFID TAG Consists of: RFID TAG, fixing wire, crimp sleeve.
| ||||||||||||||||||||||||||||||||||