![]() |
| Nr | 订货号 | 规格 | |||||||||||||||||||||||||
| FXA195- | 通讯接口 FXA195 Modem to connect HART field devices to a computer via USB. Commissioning of field devices with software tool. :: To connect to a intrinsically safe signal circuit. :: SIL2, IEC61508.
| ||||||||||||||||||||||||||
| 1 | TMT142G- | 外壳 TMT142G Housing TMT142G
| |||||||||||||||||||||||||
| 6 | 71502617 | O型圈 88x3 HNBR 70° Shore PTFE_5pcs Packing unit: 5 pieces | |||||||||||||||||||||||||
| 6 | 71502941 | O-Ring 18.77x1.78 HNBR 70o Shore PTFE Packing unit: 10 pieces | |||||||||||||||||||||||||
| 5 | TMT142X- | 备件 TMT142X Spare parts TMT142X
| |||||||||||||||||||||||||
| 7 | 51004948 | 面盖插销 Screw, washer, spring washer | |||||||||||||||||||||||||
| 8 | 51006845 | 缆塞 Cable gland NPT 1/2, D4-8.5, IP68 | |||||||||||||||||||||||||
| 8 | 51004387 | 1/2NPT转M20X1.5适配器 Adapter M20x1,5/NPT1/2" cable entry | |||||||||||||||||||||||||
| 8 | 51004915 | M24X1.5转M20X1.5适配器 Adapter M20x1.5 exter./M24x1.5 intern.VA | |||||||||||||||||||||||||
| 51007995 | 安装支架 Mounting bracket SS316L, tube 1,5-3" | ||||||||||||||||||||||||||
| 2 | 71310423 | 显示表壳固定组件(3个) | |||||||||||||||||||||||||
| 9 | 71525620 | Blind plug M20x1.5 EEx-d+O-ring Alu | |||||||||||||||||||||||||
| 9 | 71525622 | Blind plug M20x1.5 Ex-d+O-ring V4A | |||||||||||||||||||||||||
| 9 | 71525621 | Blind plug G1/2" Ex-d+O-ring Alu | |||||||||||||||||||||||||
| 9 | 71525623 | Blind plug G1/2" Ex-d+O-ring V4A | |||||||||||||||||||||||||
| 9 | 51006888 | 盲盖 | |||||||||||||||||||||||||
| 9 | 51004490 | 盲盖 | |||||||||||||||||||||||||