![]() |
| Nr | 订货号 | 规格 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TMT71- | 温度变送器TMT71 2-wire temperature transmitter. Single universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. Factory setup w/o additional specification:Pt100, 4-wire, 0...+100oC.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TMT72- | 温度变送器TMT72 2-wire temperature transmitter. Single universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. Factory setup w/o additional specification: Pt100, 4-wire, 0...+100oC
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TMT82- | 温度变送器 TMT82 2-wire temperature transmitter. Dual universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. Presetting failure current high. Consider additional marine certificate requirements on application side. ::Highly reliable due to drift detection and sensor back up. ::Optional also for safety critical applications by means of SIL 2/3 acc. to IEC61508.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TMT84- | 温度变送器 TMT84 Dual sensor input. Advanced diagnostics: sensor monitoring. Galvanic isolation 2kV. Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN43729. Factory setup: CH1: Pt100, 3-wire, oC CH2: inactive Differing configuration optional selectable.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TMT85- | 温度变送器 TMT85 Temperature transmitter with dual sensor input and advanced diagnostics for sensor monitoring. FOUNDATION Fieldbus protocol (ITK 5.0). Galvanic isolation 2 kV (sensor input to the output). Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN43729. UL listed, CSA General Purpose.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71044061 | 设备包 2x screws, 2x springs, 2x spring rings, 1x sealing CDI-connector | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71044062 | 设备包 2x screws, 1x sealing CDI-connector | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TMT162- | 现场温度变送器 TMT162 Temperature transmitter. Application: RTD, TC, Ohm, mV. HART, PROFIBUS PA or FOUNDATION Fieldbus separately available. Galvanic isolation 2 kV (sensor input/output). NEMA 4x, IP67. Dual compartment. GL (German Lloyd)Marine (only HART). UL listed.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||