![]() |
| Nr | 订货号 | 规格 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 52001051 | 过程连接件|Weld-in G1, d=60, 316L 齐平安装式过程连接 FTL260 "0", FTL20 "7", FTL20H "GEJ", FTL330H/FTL330L "G", FTL50/FTL51, FTL50H/FTL51H "GW2", FMI51/FMI52, FTI51/FTI52 "GWJ", PMP135 "N", PTP35 "BB" 材质: 316L 密封: 硅橡胶 O-ring | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 52001052 | 焊座 Flush mount process connection FTL50/FTL50H "GQ2" Material: 316L Seal: Silicone O-ring | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 52011896 | 焊座,G1,d=60 ,3.1材质认证 Flush mount process connection FTL260 "0", FTL20H "GEJ", FTL50/FTL51, FTL50H/FTL51H "GW2", FMI51/FMI52, FTI51/FTI52 "GWJ", PMP135 "N", PTP35 "BB" Material: 316L Seal: Silicone O-ring Inspection cert. EN10204-3.1 material (316L wetted parts) | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 52011897 | 焊座 Flush mount process connection. Material: 316L. Inspection cert. EN10204-3.1 material. Seal: silicone O-ring. FDA, 3-A compliant. additional EPDM O-ring. FDA, EHEDG, 3-A, USP Class VI compliant. Usage: FTL41, FTL43, FTL50, FTL50H, FTL51B, FTL63, FTL80, QMW43, TMR35. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 52014472 | O型圈 for weld-in adapter G1 (52001051) Liquiphant M "GW2" Liquiphant T "7", Liquicap M "GWJ", Cerabar T PMP135 "N", Ceraphant T PTP35 "BB" for weld-in andapter G1, 316L 3.1 (52011896) Liquiphant M "GW2", Cerabar T PMP135 "N", Ceraphant T PTP35 "BB" for sliding sleeve Soliphant T | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 52014473 | O型圈 for weld-in adapter G3/4 Liquiphant M "GQ2" | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 52018765 | 焊座 Flush mount process connection FTL20 "1", FTL20H "GDJ", FMI51, FTI51 "GQJ" Material: 316L, EHEDG compliant Seal: Silicone O-ring Inspection cert. EN10204-3.1 material (316L wetted parts) | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71424800 | 1/2" G螺纹底座 for connection with G1/2" female thread. Material 316L/1.4435. 2x leakage bore. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 52021717 | O型圈 for weld-in adapter G3/4 D=50 316L Liquiphant T FTL20H | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 51005148 | 5米线缆,4x0.34m㎡,PVC 5米线缆,4x0.34m㎡,PVC M12x1 拐角航空插头, 螺栓 Cu Sn/NI,IP67 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71217708 | 芯线组 4p D18 IP69K PVC cable, 4x0.34mm2 (22 AWG) with M12x1 coupling nut made of epoxy coated Zinc, straight socket contact, screw plug, 5m (16.4ft). | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71589963 | Cable connector M12 IP69k 5m | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 51007657 | TXU10升级适配件 Adapter Upgrade TXU10 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| RXU10- | 数据管理器附件 RXU10
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TXU10- | 仪表调试包 TXU10 用于可以PC编程调试的设备 程序设置+用于带USB接口的PC的连接线
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71327121 | TMR35保护套管 L= 83mm, G1/2, 316L Metal to metal, inner diameter 3mm. Outer diameter 5.3mm. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TT411- | iTHERM TT411保保护套管 Thermowell with hygienic design. Metrical version for applications in the food/beverages and pharmaceutical industries.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| RIA15- | F+ 回路供电指示仪RIA15 单通道,无需单独供电 回路供电 5位液晶显示 可选HART通信 可选背光显示 棒状图 10%分辨率
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||