![]() |
| Nr | 订货号 | 规格 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| D | TA30H- | 接线盒 TA30H Retainer for terminal block or head transmitter + optional display. Design: explosion proof Cover: screwed, optional window. Material: aluminium. Coating: polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50#150 oC (housing). Protection: IP66/68, NEMA 4X (housing). Protection Ex d/XP: IP66/67 (housing).
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71600564 | O 型圈 74x3 75° VMQ 硅橡胶 Packing unit: 5 pieces | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| F | TA50- | 安装件 卡套接头TA50 Screw in.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71744221 | Spare part kit TA50-GB/NB/HB/PB/BB/CB/DB Packing unit: 10 pieces, d=6.1mm. Material: 316/1.4401. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TMT31- | F+ 温度变送器 TMT31 2-wire temperature transmitter. Single sensor input. Application: RTD/TC. Factory setup w/o additional specification: Pt100, 4-wire, 0...+100oC, presetting failure current low. Consider additional marine certificate requirements on application side.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| B | TMT84- | 温度变送器 TMT84 Dual sensor input. Advanced diagnostics: sensor monitoring. Galvanic isolation 2kV. Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN43729. Factory setup: CH1: Pt100, 3-wire, oC CH2: inactive Differing configuration optional selectable.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| B | TMT85- | 温度变送器 TMT85 Temperature transmitter with dual sensor input and advanced diagnostics for sensor monitoring. FOUNDATION Fieldbus protocol (ITK 5.0). Galvanic isolation 2 kV (sensor input to the output). Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN43729. UL listed, CSA General Purpose.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| B | TMT82- | 温度变送器 TMT82 2-wire temperature transmitter. Dual universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. Presetting failure current high. Consider additional marine certificate requirements on application side. ::Highly reliable due to drift detection and sensor back up. ::Optional also for safety critical applications by means of SIL 2/3 acc. to IEC61508.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| B | TMT182- | ***模块温度变送器 TMT182 Temperature transmitter, Protocol HART. Application: RTD, TC, Ohm, mV. 2-wire 4-20mA, SIL2, galvanic isolation Fault reaction: NAMUR NE 43. Mounting: head form B, DIN43729. UL listed. GL (German Llyod) Marine.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| B | TID10- | 温度变送器显示器TID10 to plug on. Dot-Matrix measured value display. 12 DIP-switches buttom side. Settings: FF: Simulation, Write Lock. PA: Bus address, Write Lock. Compatible: TMT85, TMT84.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71044061 | 设备包 2x screws, 2x springs, 2x spring rings, 1x sealing CDI-connector | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TXU10- | 仪表调试包 TXU10 用于可以PC编程调试的设备 程序设置+用于带USB接口的PC的连接线
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| READWIN- | Readwin 2000调试包 READWIN Readwin 2000 Operation + Read. software
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| FXA195- | 通讯接口 FXA195 Modem to connect HART field devices to a computer via USB. Commissioning of field devices with software tool. :: To connect to a intrinsically safe signal circuit. :: SIL2, IEC61508.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||