![]() |
| Nr | 订货号 | 规格 | |
| 70156688 | Temperature control PCB Temperature control board PCB, 28 meter cell | ||
| 70156692 | Power supply, 120-240 VAC Power supply, 120-240 VAC | ||
| 70156803 | External serial output cable External serial output cable | ||
| 70156809 | O-rings, FKM, 2-pass cell O-rings, FKM, 2-pass cell | ||
| 70156810 | 镜面,金属,2通池 Mirror, metal, 2-pass cell | ||
| 70156812 | ***5500002016 - Pressure Sensor 500002016 - Pressure Sensor, 30 psia, 5V, 1/8 inch MNPT, DIN4365 NACE | ||
| 70156813 | Display, 20x4, backlit, 5V Display, 20x4, backlit, 5V | ||
| 70156817 | Cleaning tools, optical cell, with chem Cleaning tools for optical cell, with chemicals, for US and Canada only | ||
| 70156818 | Cleaning tools for optical cell Cleaning tools for optical cell, no chemicals, for outside US and Canada | ||
| 70156827 | ***4-20 mA current loop board 4-20 mA current loop board | ||
| 70156828 | 4-20 mA current loop board 4-20 mA current loop board | ||
| 70156829 | 4-20 mA output, second loop 4-20 mA output, second loop | ||
| 70156830 | Power supply 12 VDC Power supply 12 VDC | ||
| 70156831 | Power supply 24 VDC Power supply 24 VDC | ||
| 70156836 | Keypad, membrane, 16 key Keypad, membrane, 16 key | ||
| 70156838 | Display, 20x4, backlit, no resistor Display, 20x4, backlit, no resistor | ||
| 70156839 | Cable, press/temp, 560 mm (22 inch) Cable, press/temp, 560 mm (22 inch) | ||
| 70156840 | Cable, dual, press/temp, 560 mm (22 in) Cable, dual, press/temp, 560 mm (22 in) | ||
| 70156841 | Fuses, AC/DC Fuses, AC/DC | ||
| 70156843 | Membrane separator, 1/4 inch FNPT, SS Membrane separator, 1/4 inch FNPT, SS | ||
| 70156844 | Membrane and o-ring, FKM Membrane and o-ring, FKM | ||
| 70156845 | Membrane separator O-ring, Viton Membrane separator O-ring, Viton | ||
| 70156846 | Filter, Glass Bowl, 1/4 inch FNPT, SS Filter, Glass Bowl, 1/4 inch FNPT, SS | ||
| 70156847 | Ball valve, Swagelok, 1/4 inch Ball valve, Swagelok, 1/4 inch | ||
| 70156848 | Pressure regulator Pressure regulator, 0 to 10 psig, 1/8 inch FNPT, SS | ||
| 70156850 | Flowmeter (no valve) Flowmeter (no valve), 2.6 SFCH, 1/4 inch FNPT, SS | ||
| 70156851 | Metering valve, 1/4 inch TF, SS Metering valve, 1/4 inch TF, SS | ||
| 70156852 | Press reg, 25 psig, 1/4 inch NPTF, SS Pressure regulator GO-PR1 25 psig, 1/4 inch NPTF, SS | ||
| 70156853 | Liquid trap, aluminum head, 1/8 in NPTF Liquid trap, aluminum head, 1/8 in NPTF | ||
| 70156854 | Stainless steel tag, 2 lines of text Stainless steel tag, 2 lines of text | ||
| 70156855 | Flow Meter with valve 2 SLPM, 1/4 in, SS Flow Meter with valve 2 SLPM, 1/4 in, SS | ||
| 70156967 | Harness, ribbon Harness, ribbon, 10 conductor 230 mm (9 inch) | ||
| 70156968 | Cable, power supply output Cable, power supply output | ||
| 70156971 | Cable, external, optical head Cable, external, optical head | ||
| 70156972 | Cable, internal, optical head Cable, internal, optical head | ||
| 70156973 | Cable, internal, temperature / pressure Cable, internal, temperature / pressure | ||
| 70156974 | Cable, dual, internal, temp / pressure Cable, dual, internal, temp / pressure | ||
| 70156977 | Spares Kit, (O-rings,fuses) Spares kit, (O-rings, fuses) | ||
| 70157007 | ***Spares kit, (O-rings, fuses) Spares kit, (O-rings, fuses) International | ||
| 70159341 | Power supply Assembly, power supply, 90 to 264 VAC SS2000 | ||
| 70162320 | Cable, signal ouput Cable, signal ouput | ||
| 70162322 | 电缆,TE冷却板 Cable, TE cooler board | ||
| 70162334 | 压力传感器 Pressure sensor | ||
| 70162335 | Cable, 4X relay control 241 mm (9.5 in) Cable, 4X relay control 241 mm (9.5 in) | ||
| 70162336 | Cable, 2X relay control,254 mm (10 inch) Cable, 2X relay control,254 mm (10 inch) | ||
| 70162337 | Temperature control, HYTEK, 28 meter Temperature control, HYTEK, 28 meter | ||