附件所有备品备件建议
您会找到所有备件配件的列表。如果您仅需要查看与您使用产品的相关备件和配件,请联系我们咨询生命周期管理服务。| Nr | 订货号 | 规格 |
| 2,3 | XPR0010- | 备件 RIA14, XPR0010 |
| 11 | 71310423 | 显示表壳固定组件(3个) |
| 2,3,6 | RIA141X- | 备件 RIA141 RIA141X- |
| 7 | 71502617 | O型圈 88x3 HNBR 70° Shore PTFE_5pcs Packing unit: 5 pieces |
| 4,5 | RID14X- | RID14备件 RID14X |
| 1 | RIA141G- | 外壳 RIA141G |
| 4,5 | RID14X- | RID14备件 RID14X |
| 8 | 51004948 | 面盖插销 Screw, washer, spring washer |
| 9 | XPT0002- | 插接头 |
| 10 | RK01- | 系统组件 RK01 |
| 9 | 71502941 | O-Ring 18.77x1.78 HNBR 70o Shore PTFE Packing unit: 10 pieces |
| 9 | 71525622 | Blind plug M20x1.5 Ex-d+O-ring V4A |
| 9 | 71525620 | Blind plug M20x1.5 EEx-d+O-ring Alu |
| 9 | 71525621 | Blind plug G1/2" Ex-d+O-ring Alu |
| 9 | 71525623 | Blind plug G1/2" Ex-d+O-ring V4A |
| 9 | 51006888 | 盲盖 |
| 9 | 51004490 | 盲盖 |
| XPRFID- | Spare RFID TAG Consists of: RFID TAG, fixing wire, crimp sleeve. |