![]() |
| Nr | 订货号 | 规格 | |
| 52006263 | 过程连接件|Socket for plug 4p-125V, 4A-M12 M12 插头 自连接 M12转成格兰 | ||
| 52010285 | M12航空插头,90度弯头,带5m电缆 适用于M12插头 带5m电缆 PVC材质,铜镀锡/ 镍锁紧螺母 | ||
| 71114212 | M12航空插头,90度 自连接 可用于: M12插头 | ||
| 52002643 | 不锈钢制连接件|Weld-in adapter G1/2, 316L Flush mount process connection PMP41 "1D" Material: 316L Correct installation only with dummy | ||
| 52010172 | 焊座,G1/2,焊接时需带保护堵头,3.1材质认证 Flush mount process connection PMP41 "1D" Material: 316L Inspection cert. EN10204-3.1 material Correct installation only with dummy | ||
| 71389241 | 过程连接件|Weld-in G1/2, 316L, A DIN 3852 Weld-in adapter for G1/2 A DIN 3852. Material: 316L. Usage: PMP11, PMP21, PMP51, PMP71, PTP31B. | ||
| 71389243 | 焊座,G1/2,3.1材质认证 Weld-in adapter for G1/2 A DIN 3852. Material: 316L. Inspection cert. EN10204-3.1 material. Usage: PMP21, PMP51, PMP71. | ||
| 71336104 | 霍斯曼接头M16 4-pole. Consists of: plug connector, srew, seal. Usage: PTC31B, PTP31B/PTP33B. | ||
| 71336105 | 霍斯曼接头 NPTF1/2 4-pole. Consists of: plug connector, srew, seal. Usage: PTC31B, PTP31B/PTP33B. | ||
| 52009800 | 平密封垫片 Set of process gaskets Viton for Cerabar M/Cerabar S, metal cell | ||
| 71286350 | 密封组件 Consists of: gasket 18.5x23.9x1.5 FKM. O-ring 14x1.78, FKM. Usage: PMP11, PMP21, PMP51, PTP31B. | ||