![]() |
| Nr | 订货号 | 规格 | |||||||||||||||||||||||
| 52023572 | 密封垫圈 Process gasket for universal process adapter Deltapilot S DB50L/DB50S Levelflex M FMP41C | ||||||||||||||||||||||||
| 71100719 | EPDM 垫圈 Process gasket universal adapter. Usage: FMB50, FMB70, PMC51, PMP23, PMP43. | ||||||||||||||||||||||||
| 71545801 | EPDM O型圈 Process gasket universal adapter. EPDM O-ring. EHEDG approval. Usage: FMB50, FMB70, PMP23, PMP43. | ||||||||||||||||||||||||
| 71431380 | 异形密封圈EPDM/SST, EHEDG, 1 个 Process gasket universal adapter. Gasket with metal ring. EHEDG approval. Usage: FMB50, FMB70, FMD71/FMD78, PMC51, PMP23, PMP43. | ||||||||||||||||||||||||
| 71655762 | TAG-holder metal Consists of: TAG clip M12, key ring D17. Usage: FMR43, FTL43, PMP43. | ||||||||||||||||||||||||
| 71638253 | M12-90度插座, IP69 90 degree angled. Customizable. For hygiene applications. Material grip body: PA. Material union nut: stainless steel. Material seal: EPDM. Usage: FMR43, FTL43, PMP43. | ||||||||||||||||||||||||
| 71638191 | M12-直型插座, IP69 Customizable. For hygiene applications. Material grip body: PA. Material union nut: stainless steel. Material seal: EPDM. Usage: FMR43, FTL43, PMP43. | ||||||||||||||||||||||||
| 52024216 | 电缆插座 M12x1 plug 5m cable PVC, 316L lock Especially for sanitary applications | ||||||||||||||||||||||||
| 52010285 | M12航空插头,90度弯头,带5m电缆 适用于M12插头 带5m电缆 PVC材质,铜镀锡/ 镍锁紧螺母 | ||||||||||||||||||||||||
| 52002643 | 不锈钢制连接件|Weld-in adapter G1/2, 316L Flush mount process connection PMP41 "1D" Material: 316L Correct installation only with dummy | ||||||||||||||||||||||||
| 52010172 | 焊座,G1/2,焊接时需带保护堵头,3.1材质认证 Flush mount process connection PMP41 "1D" Material: 316L Inspection cert. EN10204-3.1 material Correct installation only with dummy | ||||||||||||||||||||||||
| 71389241 | 过程连接件|Weld-in G1/2, 316L, A DIN 3852 Weld-in adapter for G1/2 A DIN 3852. Material: 316L. Usage: PMP11, PMP21, PMP43, PMP51, PMP71, PTP31B. | ||||||||||||||||||||||||
| 71389243 | 焊座,G1/2,3.1材质认证 Weld-in adapter for G1/2 A DIN 3852. Material: 316L. Inspection cert. EN10204-3.1 material. Usage: PMP21, PMP43, PMP51, PMP71. | ||||||||||||||||||||||||
| 52005082 | 焊座焊接保护堵头 to avoid any deformation during welding of welding nozzle 52002643 / 52010172. | ||||||||||||||||||||||||
| 71258358 | 焊座 G1, d=53, 316L Flush mount process connection. Material: 316L. Seal: silicone O-ring. FDA, 3-A compliant. Additional EPDM O-ring. FDA, EHEDG, 3-A, USP Class VI compliant. Usage: FMI51, FMI52, FTI51, FTI52, FTL31, FTL33, FTL41, FTL43, FTL50, FTL50H, FTL51, FTL51H, FTL51B, FTL63, FTL80, FTL81, FTL260, FTL330H, FTL330L, PTP35, PTP33B, PMP23, PMP43, PMP51, FTW23, FTW33, QMW43. | ||||||||||||||||||||||||
| 71093129 | 焊座 Flush mount process connection. Material: 316L. Inspection cert. EN10204-3.1 material Seal: silicone O-ring FDA, 3-A compliant. Additional EPDM O-ring. FDA, EHEDG, 3-A, USP Class VI compliant. Usage: FMI51, FMI52, FTI51, FTI52, FTL31, FTL20H, FTL33, FTL41, FTL43, FTL50, FTL50H, FTL51, FTL51B, FTL51H, FTL63, FTL80, FTL81, FTL260, PMP135, PTP35, PTP33B, PMP23, PMP43, PMP51, FTW23, FTW33, QMW43. | ||||||||||||||||||||||||
| 52001051 | 过程连接件|Weld-in G1, d=60, 316L 齐平安装式过程连接 FTL260 "0", FTL20 "7", FTL20H "GEJ", FTL330H/FTL330L "G", FTL50/FTL51, FTL50H/FTL51H "GW2", FMI51/FMI52, FTI51/FTI52 "GWJ", PMP135 "N", PTP35 "BB" 材质: 316L 密封: 硅橡胶 O-ring | ||||||||||||||||||||||||
| 52011896 | 焊座,G1,d=60 ,3.1材质认证 Flush mount process connection FTL260 "0", FTL20H "GEJ", FTL50/FTL51, FTL50H/FTL51H "GW2", FMI51/FMI52, FTI51/FTI52 "GWJ", PMP135 "N", PTP35 "BB" Material: 316L Seal: Silicone O-ring Inspection cert. EN10204-3.1 material (316L wetted parts) | ||||||||||||||||||||||||
| 52005087 | 焊座,G1 齐平式安装 材质: 316L. 可用于: PMP23, PMP51, PMP135, PTP33B/PTP35. 建议焊接时使用堵头 | ||||||||||||||||||||||||
| 52010171 | 焊座,G1,3.1材质认证 Flush mount process connection PMP135 "M", PTP35 "BA", PMP45 "CD" Material: 316L Inspection cert. EN10204-3.1 material Correct installation only with dummy | ||||||||||||||||||||||||
| 71086102 | O型圈 Material: silicone VMQ. USP Class VI. Usage: weld-in adapter G1, 316L, (52001051) flush mount, FMI51/FMI52, FTI51/FTI52, FTL31/FTL33, FTW23/FTW33, PMP23, PMP43, PMP51, PTP33B, FTL50/FTL50H/FTL51/FTL51H, FTL80/FTL81, QMW43, Weld-in adapter G1, 316L, 3.1, (52011896) flush mount, FMI51/FMI52, FTI51/FTI52, FTL31/FTL33, FTW23/FTW33, PMP23, PMP43, PMP51, PTP33B, FTL50/FTL50H/FTL51/FTL51H, FTL80/FTL81,QMW43, sliding sleeve FTM21. | ||||||||||||||||||||||||
| 52014472 | O型圈 for weld-in adapter G1 (52001051) Liquiphant M "GW2" Liquiphant T "7", Liquicap M "GWJ", Cerabar T PMP135 "N", Ceraphant T PTP35 "BB" for weld-in andapter G1, 316L 3.1 (52011896) Liquiphant M "GW2", Cerabar T PMP135 "N", Ceraphant T PTP35 "BB" for sliding sleeve Soliphant T | ||||||||||||||||||||||||
| 71140668 | O型圈 Material: EPDM 70. USP Class VI, 3-A. Usage: weld-in adapter G1, 316L, (52001051) flush mount, FMI51, FMI52, FTI51, FTI52, FTL31, FTL33, FTL43, FTW23, FTW33, PMP23, PMP51, PTP33B, FTL50, FTL50H, FTL51, FTL51H, FTL80, FTL81, PMP43, QMW43, Weld-in adapter G1, 316L, 3.1, (52011896) flush mounted, FMI51, FMI52, FTI51, FTI52, FTL31, FTL33, FTW23, FTW33, PMP23, PMP51, PTP33B, FTL50, FTL50H, FTL51, FTL51H, FTL80, FTL81, PMP43, QMW43, sliding sleeve FTM21. | ||||||||||||||||||||||||
| 71140668 | O型圈 Material: EPDM 70. USP Class VI, 3-A. Usage: weld-in adapter G1, 316L, (52001051) flush mount, FMI51, FMI52, FTI51, FTI52, FTL31, FTL33, FTL43, FTW23, FTW33, PMP23, PMP51, PTP33B, FTL50, FTL50H, FTL51, FTL51H, FTL80, FTL81, PMP43, QMW43, Weld-in adapter G1, 316L, 3.1, (52011896) flush mounted, FMI51, FMI52, FTI51, FTI52, FTL31, FTL33, FTW23, FTW33, PMP23, PMP51, PTP33B, FTL50, FTL50H, FTL51, FTL51H, FTL80, FTL81, PMP43, QMW43, sliding sleeve FTM21. | ||||||||||||||||||||||||
| 71675402 | O型圈 O-ring set for weld-in adapter G1. Material: FKM. Usage: FMI51, FMI52, FTI51, FTI52, FTL31, FTL33, FTL41, FTL50, FTL50H, FTL51, FTL51B, FTL51H, FTL63, FTL80, FTL81, FTW23, FTW33, PMP43, QMW43. | ||||||||||||||||||||||||
| 52001221 | 焊座 Flush mount process connection FTL260 "0", FTL20 "7", FTL20H "GEJ", FTL330H/FTL330L "G", FTL50/FTL51, FTL50H/FTL51H "GW2" Liquiphant is adjustable Material: 316L Seal: Silicone O-ring | ||||||||||||||||||||||||
| 52011898 | 焊座 Flush mount process connection FTL260 "0", FTL20H "GEJ", FTL50/FTL51, FTL50H/FTL51H "GW2" Liquiphant is adjustable Material: 316L Seal: Silicone O-ring Inspection cert. EN10204-3.1 material (316L wetted parts) | ||||||||||||||||||||||||
| 52014424 | 密封垫圈 for weld-in adapter G1, adjustable, 316L (52001221) Liquiphant M "GW2" for weld-in adapter G1, adjustable, 316L (52011898) Liquiphant M "GW2" for weld-in adapter G1, adjustable Liquiphant FTL330H/FTL330L, Liquiphant T FTL20H "UPJ | ||||||||||||||||||||||||
| 71075662 | 密封垫圈 Material: silicone VMQ. USP Class VI, FDA. Usage: Process connect. G1 flush mount, Weld-in adapter G1, 316L, adjustable (52001221), Weld-in adapter G1, 316L, 3.1, adjustable (52011898), FTL31/FTL33, FTL80/FTL81, FTL50/FTL50H/FTL51/FTL51H, PMP43, Weld-in adapter Rd52, 316L, adjustable, (52001047), 316L, 3.1, adjustable, (52006909), FTL33, FTL50/FTL50H/FTL51/FTL51H. | ||||||||||||||||||||||||
| 52005272 | 焊座焊接保护堵头 to avoid any deformation of nozzle 52005087 / 52010171 during welding | ||||||||||||||||||||||||
| 71675410 | 焊接式接头的焊接保护堵头;G1;黄铜材质 Welding dummy for welding the weld-in adapter G1 71258358/71093129, 52001051/52011896. Material: Brass. Usage: FMI51, FMI52, FTI51, FTI52, FTL31, FTL33, FTL41, FTL43, FTL51B, FTL60, FTL63, FTL80, FTL81, FTW23, FTW33, PTP33B, PMP23, PMP43, TMR35, TM311, TM371, TM372, TM411, TT411. | ||||||||||||||||||||||||
| 71675413 | 焊座盲塞 Blind plug with inspection certificate EN10204-3.1. for closing weld-in adapter G1 71258358/71093129, 52001051/52011896. Material: AISI 316L (1.4435). Roughness (process side): Ra < 0.76 μm (29.9 μin). Silicone O-ring. Usage: FMI51, FMI52, FTI51, FTI52, FTL31, FTL33, FTL41, FTL43, FTL51B, FTL60, FTL63, FTL80, FTL81, FTW23, FTW33, PTP33B, PMP23, PMP43, TMR35, TM311, TM371, TM372, TM411, TT411. | ||||||||||||||||||||||||
| 52024471 | 焊座焊接保护堵头 to avoid any deformation during welding of nozzle 52024469 / 52024470. | ||||||||||||||||||||||||
| 52010174 | 焊座, UNI D65,3.1材质认证 Flush mount process connection FMI51/FMI52, FTI51/FTI52 "UPJ", FMP41C "UPK"/"UQK", PMC45 "HA", FMB70 "00" Universal adapter Core hole: 65mm Material: 316L Inspection cert. EN10204-3.1 material | ||||||||||||||||||||||||
| 52010173 | 焊座, UNI D85,3.1材质认证 Flush mount process connection. Core hole: 85mm. Material: 316L. Inspection cert. EN10204-3.1 material. Seal: silicone profile gasket. FDA, 3-A, USP Class VI compliant. Usage: FMB50, FMB70, FMD71/FMD78, FMI51/FMI52, FMP52, FTI51/FTI52, PMC51, PMP23, PMP43, PMP55, PMP75. | ||||||||||||||||||||||||
| 71722782 | Process adapter G1 > DIN11851 DN50 Adaption process adapter G1 to DIN11851 DN50, with slotted nut. Material: 316L. Seal: EPDM, black. FDA, EHEDG, 3-A conform. Usage: PMP43. | ||||||||||||||||||||||||
| 71722783 | Process adapter G1 > SMS 1-1/2" Adaption process adapter G1 to SMS 1-1/2", with slotted nut. Material: 316L. Seal: EPDM, black. FDA, EHEDG, 3-A conform. Usage: PMP43. | ||||||||||||||||||||||||
| 71722784 | Process adapter G1 > SMS 2" Adaption process adapter G1 to SMS 2", with slotted nut. Material: 316L. Seal: EPDM, black. FDA, EHEDG, 3-A conform. Usage: PMP43. | ||||||||||||||||||||||||
| 71722785 | Process adapter G1 > Clamp 1-1/2" Adaption process adapter G1 to clamp 1-1/2". Material: 316L. Seal: EPDM, black. FDA, EHEDG, 3-A conform. Usage: PMP43. | ||||||||||||||||||||||||
| 71722786 | Process adapter G1 > Varivent F DN25 Adaption process adapter G1 to Varivent F DN25. Material: 316L. Seal: EPDM, black. FDA, EHEDG, 3-A conform. Usage: PMP43. | ||||||||||||||||||||||||
| 71722787 | Process adapter G1 > Varivent N DN50/40 Adaption process adapter G1 to Varivent N DN50/40. Material: 316L. Seal: EPDM, black. FDA, EHEDG, 3-A conform. Usage: PMP43. | ||||||||||||||||||||||||
| 71722788 | Process adapter G1 > DIN11851 DN32 Adaption process adapter G1 to DIN11851 DN32, with slotted nut. Material: 316L. Seal: EPDM, black. FDA, EHEDG, 3-A conform. Usage: PMP43. | ||||||||||||||||||||||||
| 71722789 | Process adapter G1 > DIN11851 DN40 Adaption process adapter G1 to DIN11851 DN40, with slotted nut. Material: 316L. Seal: EPDM, black. FDA, EHEDG, 3-A conform. Usage: PMP43. | ||||||||||||||||||||||||
| 71722790 | Process adapter G1 > Clamp 2" Adaption process adapter G1 to Clamp 2". Material: 316L. Seal: EPDM, black. FDA, EHEDG, 3-A conform. Usage: PMP43. | ||||||||||||||||||||||||
| 71722791 | Process adapter G1>NEUMO BioControl DN50 Adaption process adapter G1 to NEUMO BioControl DN50. Material: 316L. Seal: EPDM, black. FDA, EHEDG, 3-A conform. Usage: PMP43. | ||||||||||||||||||||||||
| 71722792 | Process adapter G1>NEUMO BioControl DN80 Adaption process adapter G1 to DIN11851 DN50, with slotted nut. Material: 316L. Seal: EPDM, black. FDA, EHEDG, 3-A conform. Usage: PMP43. | ||||||||||||||||||||||||
| 71675411 | Welding dummy for weld-in ad. RD52,brass Welding dummy for welding the weld-in adapter RD52 and 52001047/52006909 und G1 ausrichtbar 52001221/52011898. Material: Brass. Usage: FTL31, FTL33, FTL41, FTL43, FTL51B, FTL60, FTL63, FTL80, FTL81, PMP43, TMR35, TM311, TM371, TM372, TM411, TT411. | ||||||||||||||||||||||||
| 71675414 | Blind plug for weld-in ad. RD52,316L,3.1 Blind plug for closing weld-in adapter RD52 52001047/52006909 and G1 adjustable 52001221/52011898. Material: AISI 316L (1.4435). Roughness (process side): Ra < 0.76 μm (29.9 μin). Silicone profile gasket. Usage: FTL31, FTL33, FTL41, FTL43, FTL51B, FTL60, FTL63, FTL80, FTL81, PMP43, TMR35, TM311, TM371, TM372, TM411, TT411. | ||||||||||||||||||||||||
| XPSPEC- | 位号备件 Attention: Only 1 piece per position orderable in offer/order because of item category group ZTA1. Consists of: TAG, fixing wire, crimp sleeve.
| ||||||||||||||||||||||||