附件所有备品备件建议
您会找到所有备件配件的列表。如果您仅需要查看与您使用产品的相关备件和配件,请联系我们咨询生命周期管理服务。| Nr | 订货号 | 规格 |
| 516734-2000 | Plug conn. ISO4400 DIN43650 3+PE Pg11 Gasket + screw. Usage: FTL50/FTL50H/FTL51/FTL51H. |
| 516734-1000 | Plug conn. ISO4400 3-pole, NPTF1/2, PE Gasket + screw. |
| 52022914 | 显示模块 插接式显示模块 4-20mA, 4位红色数字显示, 霍斯曼接头DIN43650, 防护等级IP65, 压降 < 5V Cerabar T |