![]() |
| Nr | 订货号 | 规格 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 20 | 71092705 | 铝盖 Material: aluminium. O-ring: EPDM. Not for Ex d/XP. Usage: FMB50/FMB51/FMB52/FMB53, FTC260/FTC262, PMC51, PMD55, PMP51/PMP55. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 20 | 71092706 | 铝盖 Material: aluminium. O-ring: EPDM. Individual tested, Ex d/XP. Usage: PMC51, PMD55, PMP51/PMP55. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 20 | 71092707 | 铝盖 Material: aluminium. Sight glass: mineral glass. O-ring: EPDM. Not for Ex d/XP. Usage: FMB50/FMB51/FMB52/FMB53, FTC260/FTC262, PMC51, PMD55, PMP51/PMP55. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 20 | 71092708 | 铝盖 Material: aluminium. Sight glass: mineral glass. O-ring: EPDM. Individual tested, Ex d/XP. Usage: PMC51, PMD55, PMP51/PMP55. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 21 | 52020429 | 密封圈组件 consists of: 5x O-ring 75,87x2.62, EPDM, PTFE, FDA | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 15 | 52005984 | 插接头 with gasket for Aluminium and stainless steel housing | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 15 | 52020763 | 插接头 Cerabar S PMC71, PMP71/PMP75 Deltabar S PMD70/PMD75,FMD76/FMD77/FMD78 Deltapilot S FMB70 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 15 | 52020762 | 插接头 Harting plug set Cerabar S PMC71, PMP71/PMP75 Deltabar S PMD70/PMD75,FMD76/FMD77/FMD78 Deltapilot S FMB70 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 15 | 71092709 | 缆塞 Consists of: cable gland M20, synthetic. O-ring 17.0x2.0 EPDM + PTFE/FDA. Usage: housing F30/31, FMB50/FMB51/FMB52/FMB53, PMC51, PMD55, PMP51/PMP55. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 15 | 71092711 | 缆塞 Consists of: cable gland M20, metal. O-ring 17.0x2.0 EPDM + PTFE/FDA. Usage: housing F15/F31, FMB50/FMB51/FMB52/FMB53, PMC51, PMP51/PMP55, housing F30 PMD55. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 15 | 71092712 | 电缆入口 Consists of: gasket 18.72x2.51 NBR 70. Adapter M20 > G1/2. Not for Ex d. Usage: FMB50/FMB51/FMB52/FMB53, PMC51, PMD55, PMP51/PMP55. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 15 | 71120017 | 塞阀插接头 Consists of: plug, seal, screw. Usage: FMB50/FMB51/FMB52/FMB53, PMC51, PMD55, PMP51/PMP55. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71290825 | 接地端子 Consists of: spring washer, screw, earth handle, clamp. Usage: housing T14/T15/T17, FMB70, FMD71/FMD72/ FMD77/FMD78, PMC71, PMP71/PMP75, PMD70/PMD75. Housing F30/F31, FMB50/FMB51/FMB52/ FMB53, PMC51, PMD55, PMP51/PMP55. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 30 | XPP0001- | 电子插件 FMB5x,PMC51,PMP5x,PMD55
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 40 | 71091670 | 显示模块 Digital display, 3 push buttons, snapped bracket. Usage: FMB50/FMB51/FMB52/FMB53, PMC51, PMD55, PMP51/PMP55. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 41 | 71094113 | 显示器固定件 Usage: display module VU340, FMB50/FMB51/FMB52/FMB53, PMC51, PMD55, PMP51/PMP55. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 57 | 71092699 | 垫圈 Consists of: 2x O-ring 44.0x3.0 FKM. Process gasket FKM Viton. 2x flat gasket EPDM. Usage: housing > flange PMD55. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 57 | 71092700 | ***垫圈 Consists of: 2x gasket 45,3x49,55x3,1 PTFE. Process gasket PTFE. 2x flat seal EPDM. Usage: housing>flange PMD55. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 57 | 71092701 | 垫圈 Consists of: 2x O-ring 44.0x3.0 FKM. Process gasket NBR. 2x flat gasket EPDM. Usage: housing > flange PMD55. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 57 | 71092702 | 垫圈 Consists of: 2x O-ring 44.0x3.0 EPDM. Process gasket EPDM. 2x flat seal EPDM. Usage: housing > flange PMD55. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 56 | 71093020 | 安装组件 Consists of: 4x hexagon screw M12x90, SS. 4x hexagon nut M12, SS. Usage: gasket NBR, FKM Viton, EPDM, PMD55. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 56 | 71093021 | ***安装组件 Consists of: 4x hexagon screw M12x90, SS. 4x hexagon nut M12, SS. 4x locking washer. Usage: gasket PTFE. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 943165-1200 | ***Air vent valve (2x) NPT1/4-18 SS316L | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71485110 | Locking screw (2x), NPT1/4, Alloy 3.1 report / NACE report. Usage: PMD55, PMD63B, PMD75, PMD75B. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71485122 | Locking screw (2x), NPT1/4, 316L 3.1 report / NACE report. Usage: PMD50, PMD55, PMD55B, PMD63B, PMD75, PMD75B. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71487312 | 排气阀 316L,1/4 NPT,2个 Consists of: valve spindle, 316L. Valve bush NPT1/4, 316L. 3.1 report / Nace report. Usage: FMD77, PMD55, PMD55B, PMD63B, PMD75, PMD75B, UDS1. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71773235 | Cutting ring screw (Ermeto 12S) IEC61518-A for 3/5 valve block Quantity 2 pieces. Usage: DA63M, PMD50, PMD55, PMD55B, PMD75, PMD75B. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71098630 | **安装组件 Mounting bracket + adapter plate PMD55. Material: 304. Usage: wall/pipe mounting, PMD55. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71098632 | **PMD55适配器 Material: 304. Usage: wall/pipe mounting, PMD55. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 943153-0031 | Screw set UNF7/16x1/2",VA,4pcs. Consists of: 4 screws, 4 washers. Usage: PMD55, PMD55B, PMD75, PMD75B. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 52024611 | 安装组件 with stainless steel screws M10 for wall and pipe mounting (2") Material: 304 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71435883 | Mounting bracket standard, M10 Standard design. For non-vibrating applications. Material: 316L. Usage: wall/pipe mounting, PMD55, PMD55B, PMD63B, PMD75, PMD75B. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 943153-0011 | Screw set M10x14,VA,4pcs. Consists of: 4 screws, 4 washers. Usage: PMD55, PMD55B, PMD75, PMD75B. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 52024609 | 安装组件 with stainless steel screws 7/16-20UNF for wall and pipe mounting (2") Material: 304 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71372499 | 阀组安装支架 Mounting set Manifold. Material: 316L. Consists of: 1x Mounting bracket. 2x U-bolts 74mm. 4x Washers A 8.4 DIN125. 4x Hexagon nuts M8. 2x Socket head cap screws M10x14. 2x Washers B 10.5 DIN125. Usage: wall/pipe mounting 2". DA63M, PMD50, PMD55, PMD75, PMD55B, PMD63B, PMD75B. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71381907 | 安装组件 Standard design. For non-vibrating applications. Material: 316L. Usage: wall/pipe mounting, FMD78, PMD50, PMD55, PMD75B, PMD55B, PMD63B, PMD75B, PMD78B. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71091073 | 安装支架|(6x)7/16 UNFx1/2_SS Cerabar M, Deltabar M | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71091074 | 安装支架|(6x) M 10 x 14 _VA Cerabar M, Deltabar M | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||