![]() |
| Nr | 订货号 | 规格 | |
| 71280307 | 霍斯曼接头M16 Consists of: plug connector, screw, seal, valve plug ring, adapter ring. Usage: FTI26, FTL31/FTL33, FTW33, PMC11, PMC21, PMP11, PMP21/PMP23. | ||
| 71280349 | 霍斯曼接头 NPTF1/2 Consists of: plug connector, screw, seal, valve plug ring, adapter ring. Usage: FTI26, FTL31/FTL33, FTW33, PMC11, PMC21, PMP11, PMP21/PMP23. | ||
| 52010285 | M12航空插头,90度弯头,带5m电缆 适用于M12插头 带5m电缆 PVC材质,铜镀锡/ 镍锁紧螺母 | ||
| 52006263 | 过程连接件|Socket for plug 4p-125V, 4A-M12 M12 插头 自连接 M12转成格兰 | ||
| 71395803 | FTI26防爆护套 Material: PC. Mandatory for Ex-version. W/o Ex-protection cover the following Ex-protection is not guaranteed: FTI26: Dust Ex-protection. PMC21, PMP21: Ex ec approval. | ||
| 52022914 | 显示模块 插接式显示模块 4-20mA, 4位红色数字显示, 霍斯曼接头DIN43650, 防护等级IP65, 压降 < 5V Cerabar T | ||