![]() |
| Nr | 订货号 | 规格 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 21 | 71312582 | O型环 Material: FVMQ, PTFE coated. Usage: housing F35/36/37/38, NRF81, NMR81/NMR84, NMS80/NMS81/NMS83. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 19 | 71312589 | 外壳过滤器 Consists of: 1x pressure compensation plug M18, 316L. 1x filter plug metal M12, 316L. 1x pressure compensation filter. Usage: housing F36/38, NMR81/NMR84. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 14 | 71312592 | 盲塞 Consists of: blind plug, O-ring 18.0x2.0. Usage: housing F35/36/37/38, NRF81, NMR81/NMR84, NMS80/NMS81/NMS83. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 15 | 71312594 | O型圈,盲塞 Usage: housing F35/36/37/38, NRF81, NMR81/NMR84, NMS80/NMS81/NMS83. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 20 | 71312607 | 前端盖 Material: 316L. Consists of: O-ring EPDM, clotted. Usage: housing F37/38. NMR81/NMR84, NRF81, NMS81/NMS83. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 20 | 71312596 | 铝制前面板,可视窗 Material: aluminum. Consists of: cover, O-ring FVMQ, PTFE coated. Usage: housing F35/36, NRF81, NMR81/NMR84, NMS80/NMS81/NMS83. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 17 | 71312627 | 前盖卡箍 Usage: housing F35/36/37/38. NRF81, NMR81/NMR84, NMS80/NMS81/NMS83. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 37 | 71324756 | 接线端子,I/O模块,插入式 Consists of: complete terminal set. Usage: NRF81, NMR81/NMR84, NMS80/NMS81/NMS83. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 37 | 71324757 | 接线端子,I/O模块,螺丝式 Consists of: complete terminal set. Usage: NRF81, NMR81/NMR84, NMS80/NMS81/NMS83. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 40 | 71312638 | 显示面板套件 Consists of: operation-module, A300, optical buttons, display holder, fixing ring, cover. Usage: NRF81, NMR81/NMR84, NMS80/NMS81/NMS83. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 41 | 71312640 | 显示面板固定件 Consists of: fixing ring, holder. Usage: NRF81, NMR81/NMR84, NMS80/NMS81/NMS83. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 31 | XPN0036- | 主板 Usage: NRF81, NMR81/NMR84, NMS80/NMS81/NMS83.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 33 | XPN0031- | I/O模块 Usage: NRF81, NMR81/NMR84, NMS80/NMS81/NMS83.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| . | 71067434 | 更改铭牌 Blank. To fill in the new order code when a non Ex instrument has been modified. Usage: FMB50/FMB51/FMB52, FMR230/FMR231, FMR240/FMR244/FMR245, FMR250,FMR530/FMR532,FTL50/FTL50H/FTL51/ FTL51C/FTL51H, FTL70/FTL71, FTL80/FTL81/ FTL85, NMR81, PMC51, PMC71, PMP51/PMP55. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| . | XPRFID- | Spare RFID TAG Consists of: RFID TAG, fixing wire, crimp sleeve.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 0 | 71285499 | 密封 DN50 PN10-16. Material: FKM. Usage: NMR81. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 0 | 71285501 | 密封 DN80 PN10-40. Material: FKM. Usage: NMR81. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 0 | 71285503 | 密封 ASME 3" 150lbs / JIS 80A 10K. Material: FKM. Usage: NMR81. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 0 | 71292751 | 天气保护罩 Material: 316L. Usage: NMR81/NMR84, NRF80/NRF81. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||