![]() |
| Nr | 订货号 | 规格 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71367427 | 垫片 Packing unit: 10 pieces | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71389488 | 延长导线 TC IEC 2x type K L=180mm. Packing unit: 3 pieces | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TS111- | iTHERM TS111 芯子 Replaceable insert acc. IEC 60751. Metric version acc. DIN 43735. ::Fastest response times for optimal process control through iTHERM QuickSens. ::Maximum robustness for highest process safety through iTHERM StrongSens.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TPC100- | 热电偶铠芯 TPC100 Replaceable insert (MgO)
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TA30D- | 接线盒 TA30D Retainer for 2 head transmitters or terminal blocks. Cover: high, hinged. Material: aluminium. Coating: polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50...150 oC (housing). Protection: IP66/68, NEMA 4X (housing). | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| MLTWS01- | Thermowell MLTWS01 Flanged protection tube
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TMT82- | 温度变送器 TMT82 2-wire temperature transmitter. Dual universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. Presetting failure current high. Consider additional marine certificate requirements on application side. ::Highly reliable due to drift detection and sensor back up. ::Optional also for safety critical applications by means of SIL 2/3 acc. to IEC61508.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TMT84- | 温度变送器 TMT84 Dual sensor input. Advanced diagnostics: sensor monitoring. Galvanic isolation 2kV. Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN43729. Factory setup: CH1: Pt100, 3-wire, oC CH2: inactive Differing configuration optional selectable.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TMT85- | 温度变送器 TMT85 Temperature transmitter with dual sensor input and advanced diagnostics for sensor monitoring. FOUNDATION Fieldbus protocol (ITK 5.0). Galvanic isolation 2 kV (sensor input to the output). Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN43729. UL listed, CSA General Purpose.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TMT82- | 温度变送器 TMT82 2-wire temperature transmitter. Dual universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. Presetting failure current high. Consider additional marine certificate requirements on application side. ::Highly reliable due to drift detection and sensor back up. ::Optional also for safety critical applications by means of SIL 2/3 acc. to IEC61508.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TMT84- | 温度变送器 TMT84 Dual sensor input. Advanced diagnostics: sensor monitoring. Galvanic isolation 2kV. Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN43729. Factory setup: CH1: Pt100, 3-wire, oC CH2: inactive Differing configuration optional selectable.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| TMT85- | 温度变送器 TMT85 Temperature transmitter with dual sensor input and advanced diagnostics for sensor monitoring. FOUNDATION Fieldbus protocol (ITK 5.0). Galvanic isolation 2 kV (sensor input to the output). Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN43729. UL listed, CSA General Purpose.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||