![]() |
| Nr | 订货号 | 规格 | |
| 70187807 | IOT touchscreen, benchtop with cables IOT touchscreen, benchtop with cables, embedded Rxn analyzer implementation | ||
| 70188145 | IOT touchscreen, rack mounted IOT touchscreen, rack mounted, embedded Rxn analyzer implementation | ||
| 70188168 | IOT keyboard and mouse, laboratory IOT keyboard and mouse, laboratory, embedded Rxn analyzer implementation | ||
| 70188170 | IOT,19“机架式触摸板键盘 Replacement rack mounted keyboard with integrated touchpad for a rack for an embedded Rxn4 analyzer | ||
| 70188171 | IOT KVM、键盘和显示开关 Replacement switch to swap keyboard and display between multiple analyzers in the same rack enclosure | ||
| 70188173 | Rxn2/4, spare laser key, IOT Rxn2/4, spare laser key, IOT | ||
| 70189075 | Rxn2/4, 1 channel, remote interlock, IOT Rxn2/4, 1 channel, remote interlock, IOT with one interlock pigtail | ||
| 70189076 | Rxn2/4, 4 channel, remote interlock, IOT Rxn2/4, 4 channel, remote interlock, IOT with 4 interlock pigtails | ||
| 70189282 | Rxn4 IOT,空气过滤器,5包 Rxn4, air filter, pack of 5, IOT | ||
| 70193450 | Rxn2/4,IOT互锁插头 Rxn2/4, interlock plugs, IOT | ||
| 70199245 | 电源线,交流 AC power card, US style. Features: voltage: 125 VAC, length: 2 meter (78.74 inch), detachable | ||
| 71680208 | Type A to B USB cable, 4 meter Type A to B USB cable, 4 meter (13 ft) | ||
| 71680209 | USB 2.0 ext., type A to A, 1.8m (6 ft) USB 2.0 extension, type A to A, 1.8 m (6 feet) | ||
| 71680210 | 1U black filler panel, 19 inch rack 1U black filler panel, 19 inch rack | ||
| 71680995 | Hardware, Rxn4 rack mount Hardware, Rxn4 rack mount | ||
| 71683126 | Rackmount bracket for SV431 KVM Rackmount bracket for SV431 KVM | ||
| 71683127 | MDP to VGA active cable, 6 inch MDP to VGA active cable, 6 inch | ||
| 71687367 | USB cable type A to type B, 1 ft USB cable type A to type B, 1 foot | ||
| 71690795 | Male MDP to male VGA active cable, 6 ft Male MDP to male VGA active cable, 6 foot | ||
| 71690796 | USB/VGA KVM cable 15 ft USB/VGA KVM cable 15 feet | ||