![]() |
| Nr | 订货号 | 规格 | |||||||||||||||||||||||||||
| 70197449 | 光学帽组件 Pack of 600 vinyl caps for 12 mm (0.47 inch) OD optics | ||||||||||||||||||||||||||||
| 70187796 | KLBIO1/Rxn-45验证室SC Sample chamber for 12 mm (0.472 inch) probes | ||||||||||||||||||||||||||||
| KR45- | Raman Rxn-45探头 KR45 Raman Rxn-45 probe · In situ probe optimized for liquid analysis of bioprocesses · Temp (Min/Max): -30 to 150 °C (-22 to 302 °F) · Pressure (Max): less than 200 psi (less than 13.78 Barg) · Clean in place (CIP)/ Steam in place (SIP) ready · EO connectivity · Applications: For use in general purpose areas in laboratory, process development, or manufacturing · Easy to Use | ||||||||||||||||||||||||||||
| KFOC1B- | Raman fiber-optic cable Raman RXN, Probes/cables Fiber-optic cable, Raman spectroscopic analyzers ::Electro / optical cable assembly ::UL-rated, indoor/outdoor cable ::FRP internal member with flexible PVC jacket ::Applications: laboratory and manufacturing locations Damage resistance ::Minimum fiber bend radius: 6 inch (152.4 mm) ::Crushing (N/cm) ::Impact (counts): 1500 Fiber pulling ::Max pull force: 270 lbs (1200 N) Environmental ::Temp (min/max): -40 to 70 癈 (-40 to 158 癋) ::Humidity: 0% to 100% non-submersible
| ||||||||||||||||||||||||||||