![]() |
| Nr | 订货号 | 规格 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71692819 | 1/2 inch sample chamber, raman probes 1/2 inch sample chamber, Raman probes | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71671839 | Cap w/tab, 3/4 inch height, 1/2 inch OD Cap with tab, flexible vinyl construction, 3/4 inch.long, 1/2 inch outside diameter | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71671840 | Cap, 1/2 to 9/16 inch OD Cap, round, 1/2 inch to 9/16 inch outside diameter. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 71671443 | Cap w/tab, 1/2 inch height, 1/4 inch OD Cap with tab, flexible vinyl construction, 1/2 inch long, 1/4 inch outside diameter. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| KFOC1B- | Raman fiber-optic cable Raman RXN, Probes/cables Fiber-optic cable, Raman spectroscopic analyzers ::Electro / optical cable assembly ::UL-rated, indoor/outdoor cable ::FRP internal member with flexible PVC jacket ::Applications: laboratory and manufacturing locations Damage resistance ::Minimum fiber bend radius: 6 inch (152.4 mm) ::Crushing (N/cm) ::Impact (counts): 1500 Fiber pulling ::Max pull force: 270 lbs (1200 N) Environmental ::Temp (min/max): -40 to 70 癈 (-40 to 158 癋) ::Humidity: 0% to 100% non-submersible
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| KR41- | 拉曼 Rxn-41 KR41 Raman Rxn-41 probe · In situ probe optimized for liquid analysis · Easy to use, fixed focus with an integrated probehead · Hazardous area marking options · Available in a variety of metals to support different chemistry, temperature, and pressure requirements · Applications: For use in process development and manufacturing
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||