![]() |
| Nr | 订货号 | 规格 | |||||||||||||||||||||||||||
| 70187786 | Rxn-40,渠道升级 Factory installed conduit adapter (3/4" (19.05mm) NPT liquid tight connector) for new-construction Rxn-40 probe. Compatible with Rxn-40 probes configured with a stainless steel fiber optic connector shell. | ||||||||||||||||||||||||||||
| KR40- | 拉曼Rxn-40 KR40 Raman Rxn-40 probe · In situ probe optimized for liquid analysis · Easy to use, fixed focus with an integrated probehead · Hazardous area marking options · Available in a variety of metals to support different chemistry, temperature, and pressure requirements · Applications: For use in laboratory, process development, and manufacturing | ||||||||||||||||||||||||||||
| KFOC1B- | Raman fiber-optic cable Raman RXN, Probes/cables Fiber-optic cable, Raman spectroscopic analyzers ::Electro / optical cable assembly ::UL-rated, indoor/outdoor cable ::FRP internal member with flexible PVC jacket ::Applications: laboratory and manufacturing locations Damage resistance ::Minimum fiber bend radius: 6 inch (152.4 mm) ::Crushing (N/cm) ::Impact (counts): 1500 Fiber pulling ::Max pull force: 270 lbs (1200 N) Environmental ::Temp (min/max): -40 to 70 癈 (-40 to 158 癋) ::Humidity: 0% to 100% non-submersible
| ||||||||||||||||||||||||||||