![]() |
| Nr | 订货号 | 规格 | |||||||||||||||||||||||||||||||||||||||||||
| KOR20- | 拉曼Rxn-20配件KOR20 Optic and sampling accessories for the Rxn-20, solids-optimized, Raman probe · Compatible with a hybrid analyzer · Easy to use · Applications: For use in general purpose areas in laboratory, process development, or manufacturing · For optics: both spot size and working distance are listed · For sample compartment: adapter tube for use with specified optic for Rxn-20 probe. Features: body material: anodized extension tube · For purgeable mount tube for use with specified optic for Rxn-20 probe. Features: body material: 316L stainless steel mount tube, surface finish: pharmaceutical 15 RA (electropolish), purge fitting material: 304 stainless steel · For immersion tube for use with specified optic for Rxn-20 probe. Features: body material: 316L stainless steel (stepped OD), window: sapphire window, temp. range: 10 to 100 °C (50 to 212 °F), ambient pressure only, materials of construction certificate
| ||||||||||||||||||||||||||||||||||||||||||||