![]() |
| Nr | 订货号 | 规格 | |||||||||||||||||||||
| 70187717 | Rxn 探头适配器,NCO Non-contact optic's adapter for Rxn-10 probehead (Replacement Part) | ||||||||||||||||||||||
| 70187806 | SUB,通用SUB接头 Single Use (SUB) fitting, universal ::Includes material certifications | ||||||||||||||||||||||
| 70197449 | 光学帽组件 Pack of 600 vinyl caps for 12 mm (0.47 inch) OD optics | ||||||||||||||||||||||
| KIO1- | 拉曼浸没光学组件KIO1 Raman immersion optics · In situ measurement optic · Optimized for use with Rxn-10 probehead · Easy-to-use, fixed focus, sealed design · Available in a variety of metals to support different chemistry, temperature, and pressure requirements · Applications: For use in general purpose areas in laboratory and process development
| ||||||||||||||||||||||
| KLBIO1- | 拉曼生物光学部件 Raman bioprocessing optic · In situ measurement optic for bioprocessing · Temp (min/max): -30 to 150 °C (-22 to 302 °F) · Pressure (max): less than 200 psi (less than 13.78 Barg) · Cleanability: autoclaveable; CIP/ SIP under standard industry conditions · Easy-to-use, fixed focus, sealed design · Optimized for use with Rxn-10 probehead · Applications: For use in laboratory and process development | ||||||||||||||||||||||
| KNCO1- | Raman非接触式光学组件KNCO1 Raman non-contact optic · Accessory for a Rxn-10 probehead · External / at-line measurement optic · Easy to use, for example through glass lab reactors, cuvettes, site glasses · Available in a variety of focal lengths to support different sampling requirements where contact with the sample is not possible · Applications: For use in general purpose areas in laboratory, process development, and manufacturing | ||||||||||||||||||||||
| KR10- | Raman Rxn-10探头 KR10 Raman Rxn-10 probe · Raman probehead to be used with either non-contact or immersion optics · Integrated mechanical shutter · Applications: For use in general purpose areas in laboratory, process development, or manufacturing | ||||||||||||||||||||||
| KRSU1- | 拉曼一次性光学器件KRSU1 Raman optic optimized for use with single-use bag reactors · Accessory for a Rxn-10 probehead · Reusable optic for use with Raman-ready single-use bags · Compatible with Raman single-use fittings · Easy to use · Applications: For use in general purpose areas in laboratory, process development, or manufacturing | ||||||||||||||||||||||