![]() |
| Nr | 订货号 | 规格 | |
| 2089294 | FLANGE GASKET PROBE Z200, Z200EXG Seals (spare parts) Description: Flat seal, for measuring probe flange Type: Consumable part (spare parts) Suitable for: ZIRKOR200 | ||
| 2089298 | SP-SET TERMINAL BOX PROBE Z200 Assemblies Description: Connection unit Type: Spare part Suitable for: ZIRKOR200 | ||
| 2131092 | SP-SET SME-53-BP Small Parts Description: Subpackage Set ZIRKOR200 consisting of 4x ferrite sleeves, 8x support sleeve 6/4mm VA, 1x clamping ring PARKER ¼", 1x union nut Parker ¼", 1x fuse 2A T, 1x fuse 4A T, 1x fuse 4A M, 1x fuse 0.5A T, 1x fuse 1A M Typ: Spare parts Suitable for: ZIRKOR200 | ||
| 2089370 | SP-SET KIT FUSES Fuses (spare parts) Description: Fuse set Consists of: 1 x fine-wire fuse, 20 mm x 5 mm, M, 6.3 A, 250 V / 1 x fine-wire fuse, 20 mm x 5 mm, M, 4.0 A, 250 V / 1 x fine-wire fuse, 20 mm x 5 mm, M, 1.0 A, 250 V / 2 x fine-wire fuse, 20 mm x 5 mm, F, 1.0 A, 250 V Note: For devices with delivery date up to August 2020 Type: Spare part Suitable for: ZIRKOR200, ZIRKOR100 | ||
| 2116785 | SP-SET KIT FUSES 2 Fuses (spare parts) Description: Fuse set Consists of: 1 x fine-wire fuse, 20 mm x 5 mm, M, 4.0 A, 250 V / 1 x fine-wire fuse, 20 mm x 5 mm, T, 4.0 A, 250 V / 1 x fine-wire fuse, 20 mm x 5 mm, T, 2.0 A, 250 V / 1 x fine-wire fuse, 20 mm x 5 mm, M, 1.0 A, 250 V / 2 x fine-wire fuse, 20 mm x 5 mm, T, 0.5 A, 250 V Note: For devices with delivery date September 2020 or later Type: Spare part Suitable for: ZIRKOR200, ZIRKOR100 | ||
| 2089328 | SP-SET FILTER F.REF. AIR/TEST AIR PUMP. Mechanical filters (spare parts) Description: Fine filter, for reference air and test gas, for pump version Type: Consumable part (spare parts) Suitable for: ZIRKOR200 | ||