![]() |
| Nr | 订货号 | 规格 | |
| 2089293 | FLANGE GASKET PROBE Seals (spare parts) Description: Flat seal, for measuring probe flange Type: Consumable part (spare parts) Suitable for: ZIRKOR100 | ||
| 2089370 | SP-SET KIT FUSES Fuses (spare parts) Description: Fuse set Consists of: 1 x fine-wire fuse, 20 mm x 5 mm, M, 6.3 A, 250 V / 1 x fine-wire fuse, 20 mm x 5 mm, M, 4.0 A, 250 V / 1 x fine-wire fuse, 20 mm x 5 mm, M, 1.0 A, 250 V / 2 x fine-wire fuse, 20 mm x 5 mm, F, 1.0 A, 250 V Note: For devices with delivery date up to August 2020 Type: Spare part Suitable for: ZIRKOR200, ZIRKOR100 | ||
| 2116785 | SP-SET KIT FUSES 2 Fuses (spare parts) Description: Fuse set Consists of: 1 x fine-wire fuse, 20 mm x 5 mm, M, 4.0 A, 250 V / 1 x fine-wire fuse, 20 mm x 5 mm, T, 4.0 A, 250 V / 1 x fine-wire fuse, 20 mm x 5 mm, T, 2.0 A, 250 V / 1 x fine-wire fuse, 20 mm x 5 mm, M, 1.0 A, 250 V / 2 x fine-wire fuse, 20 mm x 5 mm, T, 0.5 A, 250 V Note: For devices with delivery date September 2020 or later Type: Spare part Suitable for: ZIRKOR200, ZIRKOR100 | ||
| 2089288 | SP-SET PROBE O2 Z100 Assemblies (spare parts) Description: Replacement analyzer unit Type: Consumable part (spare parts) Suitable for: ZIRKOR100 | ||
| 2093731 | SP-SET CONNECTOR PROBE Z100 Plug connectors Description: Male connector, for connection cable to control unit Type: Spare part Suitable for: ZIRKOR100 | ||