![]() |
| Nr | 订货号 | 规格 | |
| 5352592 | CLEAN TISSUES MICROFIBRE Optics cloths, Lens cloth Accessory group: Optics cloths Description: Cloth for cleaning optical surfaces | ||
| 2142693 | SP-SET ADHESIVE LABEL CLEANING OPENING Seals (spare parts) Description: Adhesive label for the cleaning opening. To close the cleaning opening again after maintenance. Typ: spare part Suitable for: VISIC100SF, VISIC50SF | ||
| 2071122 | SP-SET CABLE GLAND M20*1,5 D 6-12 机械参数 描述: 电缆套管,M20 x 1.5,适用于直径 6 mm ... 12 mm 的电缆 类型: 备件 适用于: VISIC100SF, VISIC50SF | ||
| 2071123 | SP-SET CABLE GLAND M20*1,5 D10-14 机械参数 描述: 电缆套管,M20 x 1.5,适用于直径 10 mm ... 14 mm 的电缆 类型: 备件 适用于: VISIC100SF, VISIC50SF | ||
| 2071124 | SP-SET LOCKING SCREW 机械参数 描述: 螺旋塞,M20 x 1.5,IP68 类型: 备件 适用于: VISIC100SF, VISIC50SF | ||
| 2152482 | SP-SET BUSH,DIST 5.3/10 *12 -PA WH Housing parts Description: Spacer/distance bushing for the housing cover 2x distance bushing Pos. 130, 2x screw Pos. 120, 2x washer Pos. 110 Type: Spare part Suitable for: VISIC100SF, VISIC50SF | ||