![]() |
| Nr | 订货号 | 规格 | |
| 5323946 | 活碳包 Absorber Description: Activated carbon sachet, 100 mm x 100 mm, 50 g Type: Consumable Suitable for: GM32, VICOTEC320 | ||
| 2012785 | DESICCANT,CARTRIDGE Absorber Description: Drying agent cartridge Type: Consumable Suitable for: VICOTEC320 | ||
| 5318627 | PROTECT.CAP D121 *35 LD-PE YE Housing parts Description: Protective cap for dust shield Type: Wear and tear part Suitable for: VICOTEC320 | ||
| 4043335 | LONG HEX-NUT M5 Housing parts Description: Tube nut, M5, for mounting the tube aperture Type: Spare part Suitable for: VICOTEC320 | ||
| 2060142 | SP-SET HALOGEN LAMP Emitters Description: Halogen lamp, 10.8 V, 30 W Type: Wear and tear part Suitable for: VICOTEC320 | ||
| 2082776 | GM32氘灯 带膜片 Emitters (spare parts) Description: UV emitter module, with aperture Type: Consumable part (spare parts) Suitable for: GM32, VICOTEC320 | ||
| 2086187 | LOWNOX紫外发射器模块 不含LED光源 Emitters (spare parts) Description: “LowNOx” UV emitter module, without LED sender lamp Type: Consumable part (spare parts) Suitable for: GM32, VICOTEC320 | ||
| 2086188 | LED发射灯 蓝色 用于低氮氧化物 Emitters (spare parts) Description: LED sender lamp, blue, for LowNOx version Type: Consumable part (spare parts) Suitable for: GM32, VICOTEC320 | ||
| 2086189 | UV发射器模块 包括LED发送灯 用于低氮氧化物 Emitters (spare parts) Description: “LowNOx” UV emitter module, incl. LED sender lamp Type: Consumable part (spare parts) Suitable for: GM32, VICOTEC320 | ||
| 2072382 | SP-SET PRESS.EQUALIS.ELEMENT M12*1,5 SW Valves Description: Pressure compensation element, M12 x 1.5 Type: Spare part Suitable for: GM32, GM35, VICOTEC320, VISIC620, GM901 | ||
| 5352592 | CLEAN TISSUES MICROFIBRE Optics cloths, Lens cloth Accessory group: Optics cloths Description: Cloth for cleaning optical surfaces | ||