![]() |
| Nr | 订货号 | 规格 | |
| 2083223 | 石墨垫圈 Seals (spare parts) Description: Flat sealing ring set, for filter cartridge on front screen insert assembly and reflector. Consists of: 4 x flat sealing ring, 56 mm x 50 mm x 3 mm, material: graphite Note: For annual maintenance of GPP measuring probe Type: Consumable part (spare parts) Suitable for: GM32, GM35, GM700, GM901 | ||
| 5352592 | CLEAN TISSUES MICROFIBRE Optics cloths, Lens cloth Accessory group: Optics cloths Description: Cloth for cleaning optical surfaces | ||
| 5306091 | 吹扫单元用滤芯 3000L/MIN Mechanical filters (spare parts) Description: “Micro top element” filter element Type: Consumable part (spare parts) Suitable for: GM32, GM35, GM700, GM901, DUSTHUNTER SB30, DUSTHUNTER SB50, DUSTHUNTER SB100, DUSTHUNTER SP30, DUSTHUNTER SP100, DUSTHUNTER T50, DUSTHUNTER T100, DUSTHUNTER T200, DUSTHUNTER C200, FWE200DH, FWE200 | ||
| 2043952 | IR 光源和切光片 用于GM35 Emitters (spare parts) Description: IR emitter module, complete with chopper, motor and electronics Type: Spare part Suitable for: GM35 | ||
| 2058773 | SP-SET HYGROCLIP2, I2C USER-INTERFACE Sensors (spare parts) Description: “Hygroclip” moisture sensor, incl. bracket Note: Can only be used in combination with new “H2O” detector module Type: Consumable part (spare parts) Suitable for: GM35 | ||
| 2082873 | SP-SET PRESSURE COMPENSATION ELEMENT Valves Description: Pressure compensation element Note: Replacement for part number 2029931 Type: Spare part Suitable for: GM35 | ||
| 2083222 | SP-SET HINGE PIN Mounting Description: Hinge pin Note: Replacement for part number 2017329 Type: Spare part Suitable for: GM35, GM700 | ||
| 2072382 | SP-SET PRESS.EQUALIS.ELEMENT M12*1,5 SW Valves Description: Pressure compensation element, M12 x 1.5 Type: Spare part Suitable for: GM32, GM35, VICOTEC320, VISIC620, GM901 | ||
| 2082924 | SP-SET SLIDE LOCK A. HOOK Housing parts Description: Tension lock and hooks Type: Spare part Suitable for: GM32, GM35, GM901, GM700 | ||
| 5306090 | GM901滤芯 3000L/MIN Sample handling Description: Air filter, incl. filter element Type: Spare part Suitable for: FWE200DH, FWE200, DUSTHUNTER SB30, DUSTHUNTER SB50, DUSTHUNTER SB100, DUSTHUNTER SP100, DUSTHUNTER SP30, DUSTHUNTER T200, DUSTHUNTER T100, DUSTHUNTER T50, DUSTHUNTER C200, DUSTHUNTER SF100, GM32, GM35, GM700, GM901 | ||
| 5306092 | BEFESTIGUNGSH. F.5306090 Mounting Mounting bracket for the mechanical filter PN 5306090 of the purge air unit Type: spare part Suitable for: FWE200DH, FWE200, DUSTHUNTER SB30, DUSTHUNTER SB50, DUSTHUNTER SB100, DUSTHUNTER SP100, DUSTHUNTER SP30, DUSTHUNTER T200, DUSTHUNTER T100, DUSTHUNTER T50, DUSTHUNTER C200, DUSTHUNTER SF100, GM32, GM35, GM700, GM901 | ||
| 5314470 | HOSE DI=50, 90° ELBOW W.MAINTENANCE Sensors Description: Hose DI=50mm with 90° elbow/bend and Maintenance switch with Low-Pressure monitor N/O contact type PN 6011194 Suitable for: DUSTHUNTER T200, DUSTHUNTER T100, DUSTHUNTER T50, DUSTHUNTER SP100, DUSTHUNTER SP30, DUSTHUNTER C200, DUSTHUNTER SB100, DUSTHUNTER SB50, DUSTHUNTER SP30, DUSTHUNTER SF100, GM32, GM35, GM700, GM901 | ||