![]() |
| Nr | 订货号 | 规格 | |
| 2131493 | CDBT100-CONNECTION DEVICE BLUETOOTH CDBT100 – Connection Device Bluetooth 100 Adapter for wireless connection of products (e.g. FLOWSICs) to mobile devices (e.g. laptop/pc, smart phone, tablet) via Bluetooth Low Energy during commissioning, maintenance and service mounting to compatible products via M12 plug-connector | ||
| 6079597 | BATTERY B-03 Battery B-03 for powering the DATCOM device | ||
| 6079598 | BATTERY HB-03 Battery HB-03 for powering the GSM/GPRS Quad band modem SIM800H from DATCOM | ||
| 6079599 | BATTERY HB-03D Battery HB-03D for powering the GSM/GPRS Quad band modem SIM800H from | ||
| 6079600 | BATTERY HB-04 Battery HB-04 for powering the LTE-Cat.1 modem ELS61 from DATCOM | ||
| 2032600 | EXTENSION HT L550 GG Cables Description: Sensor cable extension 550 mm (-55 .. 250 °C, type RG187) Type: Spare part Suitable for: FLOWSIC600 | ||