![]() |
| Nr | 订货号 | 规格 | |
| 2031000 | SPU端盖密封锁 Housing parts Description: MU clamp set (sealable) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2031300 | HOUSING MOUNT EX ATEX M20 FB RAL7012-AL Housing parts Description: Electronics housing EEx M20 - with fuse board - material: aluminum Type: Spare part Suitable for: FLOWSIC600 | ||
| 2031302 | FLOWSIC 600信号处理单元外壳后盖 Housing parts Description: Electronics housing rear cover - material: aluminum - paint: RAL9002 Type: Spare part Suitable for: FLOWSIC600 | ||
| 2031304 | FLOWSIC 600信号处理电气外壳 EEX NPT 1/2 Housing parts Description: Electronics housing EEx 1/2” NPT - with fuse board - material: aluminum Type: Spare part Suitable for: FLOWSIC600 | ||
| 2031456 | ANALOG BLOCK 4-PATH IIA/D 2L7 SP Printed-circuit board assemblies Description: Analog block IIA/D 2L7 135 kHz - for devices with ATEX II 1/2 G EEx de ib [ia] IIA T4 - for devices with CSA Class 1 Division 1 Group D T4 Type: Spare part Suitable for: FLOWSIC600 | ||
| 2031485 | ANALOG BLOCK 4-PATH IIC/BCD 2L7 SP Printed-circuit board assemblies Description: Analog block IIC/BCD 2L7 135 kHz - for devices with ATEX II 1/2 G EEx de ib [ia] IIC T4 - for devices with CSA Class 1 Division 1 Group D T4 Type: Spare part Suitable for: FLOWSIC600 | ||
| 2031633 | 探头延长线 Cables Description: Sensor cable extension 650 mm (-55 .. 250 °C, type RG187) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2031634 | 探头延长线 L850 Cables Description: Sensor cable extension 850 mm (-55 .. 250 °C, type RG187) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2032538 | PROBE D12F135MB250P18M27-W-X-T-V-X-X-28P Sensors Description: Probe pair type 28 (135 kHz, 250 bar, 180 °C, titanium, P18) Type: Sensors Suitable for: FLOWSIC600 | ||
| 2032578 | FLOWSIC600探头延长线 L450 Cables Description: Sensor cable extension 450 mm (-55 .. 250 °C, type RG187) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2032579 | EXTENSION 2XMU 4Z OFFS SS RAL9002 Housing parts Description: Collar extension for high and low temperature applications, 200 mm length, for FLOWSIC600 4”, in stainless steel, painted RAL9002 Type: Spare part Suitable for: FLOWSIC600 | ||
| 2032600 | EXTENSION HT L550 GG Cables Description: Sensor cable extension 550 mm (-55 .. 250 °C, type RG187) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2032601 | 连接延长线 L350 Cables Description: Sensor cable extension 350 mm (-55 .. 250 °C, type RG187) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2032787 | OPERAT. SET LCD 电气参数 描述: 带 LCD 设备的操作套件 类型: 备件 适用于: FLOWSIC600 | ||
| 2033309 | HOUSING MOUNT EX ATEX M20 FB RAL7012-SS Housing parts Description: Electronics housing EEx M20 - with fuse board - material: stainless steel Type: Spare part Suitable for: FLOWSIC600 | ||
| 2033410 | MEPA INTERFACE-SET INTRINSIC SAFE EX 辅助工具 描述: 本安型 MEPA 接口套件 (RS 485 / RS 232),带用于 RS 232 ATEX II (2) GD [EEx ib] IIC/IIB 和 II 3 G EEx nA II T4 的电缆 类型: 备件 适用于: FLOWSIC600 | ||
| 2033761 | PRODUCT-CD FLOWSIC600 Assemblies Description: FLOWSIC600 product CD (MEPAFLOW600, operating instructions, driver software) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2034125 | FLOWSIC600传感器S8 135KHZ,100BAR,180度 钛 P18 Sensors Description: Probe pair type S8 (135 kHz, 100 bar, 180 °C, titanium, P18) Type: Sensors Suitable for: FLOWSIC600 | ||
| 2034376 | HT CRANK DI40 SS Housing parts Description: Collar extension for high and low temperature applications, 200 mm length, for FLOWSIC600 2”/3”/≥ 6”, in stainless steel, not painted Type: Spare part Suitable for: FLOWSIC600 | ||
| 2034378 | 探头延长线 L1150 Cables Description: Sensor cable extension 1 ,150 mm (-55 .. 250 °C, type RG187) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2034940 | HT CRANK DI40 SS RAL9002 Housing parts Description: Collar extension for high and low temperature applications, 200 mm length, for FLOWSIC600 2”/3”/≥ 6”, in stainless steel, painted RAL9002 Type: Spare part Suitable for: FLOWSIC600 | ||
| 2035069 | EXTENSION HT L1350 GG RG180 Cables Description: Sensor cable extension 1 ,350 mm (-55 .. 250 °C, type RG180) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2035115 | FLOWSIC600探头延长线 L950 Cables Description: Sensor cable extension 950 mm (-55 .. 250 °C, type RG187) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2039441 | FLOWSIC600换能器 S26 Sensors Description: Probe pair type 26 (200 kHz, 250 bar, 120 °C, titanium, P10) Type: Sensors Suitable for: FLOWSIC600 | ||
| 2039447 | PLUG 1/8" NPT IN BAG Fittings Description: Blind screw fitting 1/8'' NPT - 1.4571 Type: Spare part Suitable for: FLOWSIC600 | ||
| 2039452 | SCREW SET FOR CAP(10P COUNTER SUNK) Mounting Description: Screw set (10 pieces) for sensor caps Type: Spare part Suitable for: FLOWSIC600 | ||
| 2039997 | 换能器 D08F200MB250P18M27-W-X-T-V-X-X-22P Sensors Description: Probe pair type 22 (200 kHz, 250 bar, 120 °C, titanium, P18) Type: Sensors Suitable for: FLOWSIC600 | ||
| 2040275 | FLOWSIC600 电气板组合 V2 Printed-circuit board assemblies Description: Hardware variant terminal block 1, 2, 4, 5, 7, 8, 9, A Rev2 (EMC board, motherboard) - ATEX/CSA Type: Spare part Suitable for: FLOWSIC600 | ||
| 2040343 | FL600 SPU板 Printed-circuit board assemblies Description: Basic electronic block (SPU board, I/O board, mounting bracket) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2040344 | ELEKTRONIC BLOCK H BASIC SP Printed-circuit board assemblies Description: H Basic electronic block (SPU board, I/O board, mounting bracket) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2040353 | NECK-D04-2P1-EX-A283-I400-GG PREFAB. Assemblies Description: Cable gland FL600 for 2”/ DN50 2P EEx d (collar with sensor cables) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2040382 | ELECTRONIC BLOCK IIA/D 2L7 SP Printed-circuit board assemblies Description: Electronic block IIA/D 135 kHz (power,SPU,I/O,analog) (for I/O conf. 1/1, 1/2, 1/3, 7/1, 7/2, 7/3) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2040383 | ELECTRONIC BLOCK IIC/BCD 2L7 SP Printed-circuit board assemblies Description: Electronic block IIC/BCD 135 kHz (power,SPU,I/O,analog) (for I/O conf. 1/1, 1/2, 1/3, 7/1, 7/2, 7/3) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2040384 | ELECTRONIC BLOCK IIA/D H 2L7 SP Printed-circuit board assemblies Description: Electronic block IIA/D H 135 kHz (power,SPU,I/O,analog) (for I/O conf. 2/4, 2/5, 3/6, 8/4, 8/5) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2040385 | ELECTRONIC BLOCK IIC/BCD H 2L7 SP Printed-circuit board assemblies Description: Electronic block IIC/BCD H E 135 kHz (power,SPU,I/O,analog) (for I/O conf. 2/4, 2/5, 3/6, 8/4, 8/5) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2040386 | ELECTRONIC BLOCK IIA/D 1L6 SP Printed-circuit board assemblies Description: Electronic block IIA/D 200 kHz (power,SPU,I/O,analog) (for I/O conf. 1/1, 1/2, 1/3, 7/1, 7/2, 7/3) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2040387 | FLOWSIC600 电气板组合 IIC/BCD 200KHZ Printed-circuit board assemblies Description: Electronic block IIC/BCD 200 kHz - analog block - power, SPU, I/O, analog - for I/O configuration: 1(1/1), 2(1/2), 3(1/3), E(7/1), F(7/2), G(7/3) Type: Spare part Suitable for: FLOWSIC300, FLOWSIC600 | ||
| 2040388 | ELECTRONIC BLOCK IIA/D H 1L6 SP Printed-circuit board assemblies Description: Electronic block IIA/D 200 kHz - analog block - HART - power, SPU, I/O, analog - for I/O configuration: 4(2/4), 5(2/4), 6(2/5), 7(2/5), H(8/4), I(8/4), J(8/5), K(8/5) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2040389 | FLOWSIC600电气板组合IIC/BCD H 200KHZ Printed-circuit board assemblies Description: Electronic block IIC/BCD 200 kHz - analog block - HART - power, SPU, I/O, analog - for I/O configuration: 4(2/4), 5(2/4), 6(2/5), 7(2/5), 8(3/6), H(8/4), I(8/4), J(8/5), K(8/5) Type: Spare part Suitable for: FLOWSIC300, FLOWSIC600 | ||
| 2040391 | PROBE D08F200MB450P14M22-X-X-T-V-X-X-46P Sensors Description: Probe pair type 46 (200 kHz, 450 bar, 120 °C, titan, P14) Type: Sensors Suitable for: FLOWSIC600 | ||
| 2040392 | PROBE D12F135MB016P18M27-W-H-T-V-X-X-S7P Sensors Description: Probe pair type S7 (135 kHz, 16 bar, 180 °C, titan, P18) Type: Sensors Suitable for: FLOWSIC600 | ||
| 2040393 | PROBE D12F135MB100P14M22-X-X-S-V-X-X-N4P Sensors Description: Probe pair type N4 (135 kHz, 100 bar, 180 °C, NIROSTA, P14) Type: Sensors Suitable for: FLOWSIC600 | ||
| 2040674 | VERLAENGERUNG HT L1650 GG RG180 Cables Description: Sensor cable extension 1 ,650 mm (-55 .. 250 °C, type RG180) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2040678 | EXTENSION HT L1950 GG RG180 Cables Description: Sensor cable extension 1 ,950 mm (-55 .. 250 °C, type RG180) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2040718 | RS485/USB服务接口转接器 含转接器,USB电缆, CD-ROM和3针插头 辅助工具 描述: 用于 Rev2 电子设备的服务接口适配器 RS485 / USB(适配器、USB 电缆、CD-ROM、 3 针插头) 类型: 备件 适用于: FLOWSIC300, FLOWSIC600 | ||
| 2041154 | CONNECT. BLOCK V2 VCI ATEX/CSA SP Printed-circuit board assemblies Description: Hardware variant terminal block 3 Rev2 (EMC board, motherboard) - ATEX/CSA Type: Spare part Suitable for: FLOWSIC600 | ||
| 2041425 | ELECTR.MODIF.KIT REV2 ATEX IIA SP Retrofit kits Description: Electronics conversion set Rev2 Atex IIA (Basic E-block, terminal block, pin assignment adhesive label) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2041428 | ELECTR.MODIF.KIT REV2 ATEX IIC SP Retrofit kits Description: Electronics conversion set Rev2 Atex IIC (Basic E-block, terminal block, pin assignment adhesive label) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2041429 | ELECTR.MODIF.KIT REV2 CSA D SP Retrofit kits Description: Electronics conversion set Rev2 CSA D (Basic E-block, terminal block, pin assignment adhesive label) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2041430 | ELECTR.MODIF.KIT REV2 CSA BCD SP Retrofit kits Description: Electronics conversion set Rev2 CSA BCD (Basic E-block, terminal block, pin assignment adhesive label) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2041431 | ELECTR.MODIF.KIT REV2 H ATEX IIA SP Retrofit kits Description: Electronics conversion set Rev2 H Atex IIA (Basic E-block, terminal block, pin assignment adhesive label) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2041432 | ELECTR.MODIF.KIT REV2 H ATEX IIC SP Retrofit kits Description: Electronics conversion set Rev2 H Atex IIC (Basic E-block, terminal block, pin assignment adhesive label) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2041433 | ELECTR.MODIF.KIT REV2 H CSA D SP Retrofit kits Description: Electronics conversion set Rev2 H CSA D (Basic E-block, terminal block, pin assignment adhesive label) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2041434 | ELECTR.MODIF.KIT REV2 H CSA BCD SP Retrofit kits Description: Electronics conversion set Rev2 H CSA BCD (Basic E-block, terminal block, pin assignment adhesive label) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2041502 | FLOWSIC600用保险板 Printed-circuit board assemblies Description: Fuse board, including mounting accessories Type: Spare part Suitable for: FLOWSIC600 | ||
| 2042057 | FLOWSIC600 SPU与传感器连接电缆 Assemblies Description: Cable gland FL600 for > 4”/ DN100 4P EEx d (collar with sensor cables) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2042058 | NECK-2P1 Assemblies Description: Cable gland FL600 for > 4”/ DN100 2P EEx d (collar with sensor cables) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2042118 | CAP 16Z AL RAL7012 MOUN. Housing parts Description: Probe cover 16” for FL600, aluminum, square design Type: Spare part Suitable for: FLOWSIC600 | ||
| 2042167 | CAP 2Z5D AL RAL7012 MOUN. Housing parts Description: Probe cover 2” for FL600 5D length, aluminum, square design Type: Spare part Suitable for: FLOWSIC600 | ||
| 2042169 | FLOWSIC600传感器端盖 AL RAL7012 MONT Housing parts Description: Probe cover 3” for FL600, aluminum, square design Type: Spare part Suitable for: FLOWSIC600 | ||
| 2042170 | CAP 3Z SS MOUN. Housing parts Description: Probe cover 3” for FL600, stainless steel, square design Type: Spare part Suitable for: FLOWSIC600 | ||
| 2042175 | FLOWSIC600传感器端盖 AL DN100 Housing parts Description: Probe cover 4” for FL600, aluminum, square design Type: Spare part Suitable for: FLOWSIC600 | ||
| 2042176 | CAP 4Z SS MOUN. Housing parts Description: Probe cover 4” for FL600, stainless steel, square design Type: Spare part Suitable for: FLOWSIC600 | ||
| 2042187 | FLOWSIC600传感器端盖 AL DN150 Housing parts Description: Probe cover 6” for FL600, aluminum, square design Type: Spare part Suitable for: FLOWSIC600 | ||
| 2042189 | CAP 6Z SS MOUN. Housing parts Description: Probe cover 6” for FL600, stainless steel, square design Type: Spare part Suitable for: FLOWSIC600 | ||
| 2042191 | FLOWSIC600传感器端盖 AL DN200 Housing parts Description: Probe cover 8” for FL600, aluminum, square design Type: Spare part Suitable for: FLOWSIC600 | ||
| 2042192 | CAP 8Z SS MOUN. Housing parts Description: Probe cover 8” for FL600, stainless steel, square design Type: Spare part Suitable for: FLOWSIC600 | ||
| 2042196 | FLOWSIC600传感器端盖 AL DN250 Housing parts Description: Probe cover 10” for FL600, aluminum, square design Type: Spare part Suitable for: FLOWSIC600 | ||
| 2042198 | CAP 10Z SS MOUN. Housing parts Description: Probe cover 10” for FL600, stainless steel, square design Type: Spare part Suitable for: FLOWSIC600 | ||
| 2042200 | CAP 12Z AL RAL7012 MOUN. Housing parts Description: Probe cover 12” for FL600, aluminum, square design Type: Spare part Suitable for: FLOWSIC600 | ||
| 2042205 | FLOWSIC600传感器端盖 AL DN350 Housing parts Description: Probe cover 14” for FL600, aluminum, square design Type: Spare part Suitable for: FLOWSIC600 | ||
| 2042206 | CAP 14Z SS MOUN. Housing parts Description: Probe cover 14” for FL600, stainless steel, square design Type: Spare part Suitable for: FLOWSIC600 | ||
| 2042208 | CAP 16Z SS MOUN. Housing parts Description: Probe cover 16” for FL600, stainless steel, square design Type: Spare part Suitable for: FLOWSIC600 | ||
| 2042210 | CAP 20Z AL RAL7012 MOUN. Housing parts Description: Probe cover 20” for FL600, aluminum, square design Type: Spare part Suitable for: FLOWSIC600 | ||
| 2042211 | CAP 20Z SS MOUN. Housing parts Description: Probe cover 20” for FL600, stainless steel, square design Type: Spare part Suitable for: FLOWSIC600 | ||
| 2042213 | CAP 24Z AL RAL7012 MOUN. Housing parts Description: Probe cover 24” for FL600, aluminum, square design Type: Spare part Suitable for: FLOWSIC600 | ||
| 2042215 | CAP 24Z SS MOUN. Housing parts Description: Probe cover 24” for FL600, stainless steel, square design Type: Spare part Suitable for: FLOWSIC600 | ||
| 2042348 | EXTENSION HT L2350 GG RG180 Cables Description: Sensor cable extension 2 ,350 mm (-55 .. 250 °C, type RG180) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2042419 | 传感器保护盖 DN400 Housing parts Description: Probe cover from 16” for FL600, aluminum, square design Type: Spare part Suitable for: FLOWSIC600 | ||
| 2042434 | FL600 探头延长线 750MM Cables Description: Sensor cable extension 750 mm (-55 .. 250 °C, type RG187) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2042486 | EXTENSION HT L1450 GG RG180 Cables Description: Sensor cable extension 1 ,450 mm (-55 .. 250 °C, type RG180) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2042488 | EXTENSION HT L1250 GG RG180 Cables Description: Sensor cable extension 1 ,250 mm (-55 .. 250 °C, type RG187) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2042490 | EXTENSION HT L2150 GG RG180 Cables Description: Sensor cable extension 2 ,150 mm (-55 .. 250 °C, type RG180) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2042494 | FLOWSIC600连接线 Assemblies Description: Cable gland FL600 for 3”/ DN80/4”/ DN100 4P EEx d (collar with sensor cables) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2042586 | CAP 18Z AL RAL7012 MOUN. Housing parts Description: Probe cover 18” for FL600, aluminum, square design Type: Spare part Suitable for: FLOWSIC600 | ||
| 2042674 | 超声波换能器电缆 L1750 GG RG180 Cables Description: Sensor cable extension 1 ,750 mm (-55 .. 250 °C, type RG180) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2042889 | 信号连接线及卡环 Housing parts Description: Cable entry with cables and retaining ring (10-pin) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2044396 | EXTENSION HT L450 GW Cables Description: Sensor cable extension 450 mm 90° (-55 .. 100 °C, type RG187) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2044796 | ELECTR.MOD.SET REV2 H ATEX IIA EVC SP Retrofit kits Description: Electronics conversion set Rev2 Atex IIA EVC (Basic E-block, terminal block, pin assignment adhesive label) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2044966 | CAP 12Z SS MOUN. Housing parts Description: Probe cover 12” for FL600, stainless steel, square design Type: Spare part Suitable for: FLOWSIC600 | ||
| 2045198 | HOUSING MOUNT EX ATEX NPT FB RAL7012-SS Housing parts Description: Electronics housing EEx 1/2” NPT - with fuse board - material: stainless steel Type: Spare part Suitable for: FLOWSIC600 | ||
| 2045940 | EXTENSION HT L550 WG Cables Description: Sensor cable extension 550 mm 90° (-55 .. 250 °C, type RG187) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2046009 | PROBE D12F135MB016P18M27-W-H-T-V-X-X-B7P Sensors Description: Probe pair type B7 Type: Sensors Suitable for: FLOWSIC600 | ||
| 2046353 | ELECTRONIC BLOCK IIC/BCD A 1L6 SP Printed-circuit board assemblies Description: Electronic block IIC/BCD A4/7 200 kHz (power,SPU,I/O,analog) (for I/O configuration 4/7) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2046354 | ELECTRONIC BLOCK IIA/D A 1L6 SP Printed-circuit board assemblies Description: Electronic block IIA/D A4/7 200 kHz (power,SPU,I/O,analog) (for I/O conf. 4/7, 9/7) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2046413 | ELECTRONIC BLOCK IIC/BCD A 2L7 SP Printed-circuit board assemblies Description: Electronic block IIC/B,C,D A4/7 135 kHz (power,SPU,I/O,analog) (for I/O conf. 4/7) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2046414 | ELECTRONIC BLOCK IIA/D A 2L7 SP Printed-circuit board assemblies Description: Electronic block IIA/D A4/7 135 kHz (power,SPU,I/O,analog) (for I/O configuration 4/7) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2046504 | CAP 18Z SS MOUN Housing parts Description: Probe cover 18” for FL600, stainless steel, square design Type: Spare part Suitable for: FLOWSIC600 | ||
| 2048113 | EXTENSION 2XMU 4Z OFFS SS Housing parts Description: Collar extension for high and low temperature applications, 200 mm length, for FLOWSIC600 4”, in stainless steel, not painted Type: Spare part Suitable for: FLOWSIC600 | ||
| 2048186 | PROBE D12F135MB100P18M27-W-X-S-X-X-X-N8P Sensors Description: Probe pair type N8 (135 kHz, 65 bar, 180 °C, stainless steel, P18) special probe for pure oxygen Type: Sensors Suitable for: FLOWSIC600 | ||
| 2049790 | SPU 电气板 REV2 带电源 ET Printed-circuit board assemblies Description: Measuring transducer main board, including battery Type: Spare part Suitable for: FLOWSIC600 | ||
| 2049791 | I/O 电气板 REV2 ET FL600 REV2 Printed-circuit board assemblies Description: I/O board FL600 Rev2 (for I/O conf. 1/1, 1/2, 1/3, 7/1, 7/2, 7/3) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2049792 | PCBA-I/O H REV2 ET Printed-circuit board assemblies Description: I/O board H FL600 Rev2 ET (for I/O conf. 2/4, 2/5, 8/4, 8/5) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2049793 | FLOWSIC600用电源板 Printed-circuit board assemblies Description: Power supply board FL600 Type: Spare part Suitable for: FLOWSIC600 | ||
| 2050959 | ELECTRONIC BLOCK EVC BASIC SP Printed-circuit board assemblies Description: EVC Basic electronic block (SPU board, I/O board H, mounting bracket) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2051906 | I/O 电气板 EVC FL600 REV2 Printed-circuit board assemblies Description: I/O board EVC FL600 Rev2 (for I/O conf. 5/8, 5/9, 6/10, 6/11, A/8, A/9, B/10, B/11) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2052012 | PCBA-I/O AO REV2 ET Printed-circuit board assemblies Description: I/O board H FL600 Rev2 (I/O board conf. 4/7, 9/7, 4/2, 9/2) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2052513 | ANALOG BLOCK 4-PATH IIA/D 2L7/HS SP Printed-circuit board assemblies Description: Analog block IIA/D 2L7 (135 kHz low pressure) - for devices with ATEX II 1/2 G EEx de ib [ia] IIA T4 - for devices with CSA Class 1 Division 1 Group D T4 Type: Spare part Suitable for: FLOWSIC600 | ||
| 2052514 | 模拟版 4-PATH IIC/BCD 2L7/HS SP Printed-circuit board assemblies Description: Analog block IIC/BCD 2L7 (135 kHz low pressure) - for devices with ATEX II 1/2 G EEx de ib [ia] IIC T4 - for devices with CSA Class 1 Division 1 Group D T4 Type: Spare part Suitable for: FLOWSIC600 | ||
| 2055670 | PROBE D08F200MB100P14M22-X-X-T-V-X-X-16P Sensors Description: Probe pair type 16 (200 kHz, 100 bar, 120 °C, titan, P14) special probe for: - gas containing condensate - installation with metal seal Type: Sensors | ||
| 2056677 | CAP SPECIAL D83 SS MOUNT Housing parts Description: Probe cover from 16” for FL600, stainless steel, square design Type: Spare part Suitable for: FLOWSIC600 | ||
| 2056878 | 连接板 支持硬件版本6和B REV2 Printed-circuit board assemblies Description: Hardware variant terminal block 6 and B Rev2 (EMC board, motherboard) - ATEX/CSA/IECEX Type: Spare part Suitable for: FLOWSIC300, FLOWSIC600 | ||
| 2058288 | FLOWSIC600用模拟输出板 4-PATH IIC/BCD 1L6 Printed-circuit board assemblies Description: Analog block IIC/BCD 1L6 200 kHz - for devices with ATEX II 1/2 G EEx de ib [ia] IIC T4 - for devices with CSA Class 1 Division 1 Groups B, C, D T4 Type: Spare part Suitable for: FLOWSIC600 | ||
| 2062720 | PROBE D12F135MB100P14M22-X-X-S-V-X-X-K4P Sensors Description: Probe pair type K4 (135 kHz, 100 bar, 180 °C, NIROSTA, P14) Type: Sensors Suitable for: FLOWSIC600 | ||
| 2062870 | FL600 连接板 V2 Printed-circuit board assemblies Description: Hardware variant terminal block 1, 2, 4, 5, 7, 8, 9, A Rev2 (EMC board, motherboard) - IECEX Type: Spare part Suitable for: FLOWSIC300, FLOWSIC600 | ||
| 2063707 | ELEKTRONIC BLOCK IIA/D E 2L7 SP Printed-circuit board assemblies Description: Electronic block IIA/D E 135 kHz (power,SPU,I/O,analog) (for I/O conf. 2/4, 2/5, 3/6, 8/4, 8/5) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2064046 | ELEKTRONIC BLOCK IIC/BCD H 6L5 HS SP Printed-circuit board assemblies Description: Electronic block 4P IIC/BCD H 6L5 HS ET (power,SPU,I/O,analog) (for I/O-conf. 8/4, 8/5, 9/6) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2072946 | CONNECT.CABLE ANALOG, TNC-TNC 15M EXI SP Cables Description: Sensor cable for FLOWSIC60 15 m, with cable protection hose 1 pc. Type: Spare part Suitable for: FLOWSIC300 | ||
| 2073596 | GROUNDING TERMINAL M6 A4 SP Assemblies Description: Earth connection FL600 - angular plates - screw and spring washer Type: Spare part Suitable for: FLOWSIC600 | ||
| 2079976 | NECK-D04-2P1-EX-A283-I400-WW SP Assemblies Description: Cable gland FL600 for 3”/ DN80/4”/ DN100 2P EEx d (collar with sensor cables) Type: Spare part Suitable for: FLOWSIC600 | ||
| 2083165 | ELEKTRONICS BLOCK IIC/BCD E 2L7 SP Spare FLOWSIC600 Electronics block IIC/BCD 135kHz (Power ,SPU,I/O,Analog) with EVC | ||
| 2085319 | BATTERY,BUTTON BR2032 SP Voltage supplies Description: Lithium battery, button cell: RTC battery Type: Panasonic BR2032, 3V Warning: Hazardous material for air freight! Note: Before ordering, please check local availability! Suitable for: DUSTHUNTER SB100, DUSTHUNTER SB50, DUSTHUNTER SB30, DUSTHUNTER SP100, DUSTHUNTER T200, DUSTHUNTER T100, DUSTHUNTER T50, DUSTHUNTER C200, DUSTHUNTER SF100, Combiprobe CP100, FLOWSIC30, FLOWSIC300, FLOWSIC600, FLOWSIC600-XT | ||
| 2099112 | CAP FRONT EX-D MOUNT SS RAL9002 SP Housing parts Description: Electronics housing front cover - material: stainless steel - paint: RAL9002 Type: Spare part Suitable for: FLOWSIC600 | ||
| 2099113 | CAP REAR EX-D MOUNT SS RAL9002 SP Housing parts Description: Electronics housing rear cover - material: stainless steel - paint: RAL9002 Type: Spare part Suitable for: FLOWSIC600 | ||
| 2122400 | PCBA-SPU BOARD REV2 W.BATTERY DRU SP SPU Board FL600 DRU Rev2 | ||
| 2134361 | ELECTRONIC BLOCK IIA/D A 1L6 DRU SP Printed-circuit board assemblies Description: Electronic block IIA/D 200 kHz DRU (SPU board, I/O board, analog block) for I/O conf. 4/7, 9/7 Type: Spare part Suitable for: FLOWSIC600-DRU/DRU-S | ||
| 2138676 | CAP FRONT EX-D MOUNT AL RAL9002 SP Housing parts Description: Electronics housing front cover - material: aluminum - paint: RAL9002 Type: Spare part Suitable for: FLOWSIC600 | ||
| 4039880 | RETAINING SCREW M16*1,5 2.2 Sensors Description: Retaining screw for ultrasonic sensor (M16*1.5, ID 10 mm) Type: Sensors Suitable for: FLOWSIC600 | ||
| 4040076 | RETAINING SCREW M22*1,5 2.2 Sensors Description: Retaining screw for ultrasonic sensor (M22*1.5, ID 14 mm) Type: Sensors Suitable for: FLOWSIC600 | ||
| 4041791 | SPU负极短接条 Housing parts Description: Ground bridge in measuring transducer Type: Spare part Suitable for: FLOWSIC600 | ||
| 4043108 | FL600 电子单位安装支架 V2 Printed-circuit board assemblies Description: Mounting bracket for electronic block FL600 Rev2 Type: Spare part Suitable for: FLOWSIC600 | ||
| 4047938 | COAX-SLIP TOOL NL200 Sensors Description: Coax alignment aid, 200 mm long Type: Sensors Suitable for: FLOWSIC600 | ||
| 5313739 | O-RING 11.5 * 1.5 VITON NAT.GAS RESIST. Seals Description: O-ring 11.5*1.5 (Viton, resistant to natural gas, –25 .. 200 °C) Type: Spare part Suitable for: FLOWSIC600 | ||
| 5314109 | SEAL.CORD 4,0 EPDM 60 SHORE BW Sealing cord for cap 4,0-EPDM 30 shore (yard good) Not for sale | ||
| 5314241 | O-RING 11.5 * 1.5 VITON V747-75 Seals Description: O-ring 11.5*1.5 (Viton, V747-75, –25 .. 200 °C) Type: Spare part Suitable for: FLOWSIC600 | ||
| 5314474 | O-RING 13.89* 1.3 FFKM75 SH.A BK Seals Description: O-RING 13.89*1.3 (Celrez, FFKM-900, –10° ... 260 °C) Type: Spare part Suitable for: FLOWSIC600 | ||
| 5314490 | O-RING 11.5 * 1.5 FFKM90/PERLAST G90LT Seals Description: O-ring 11.5*1.5 (Celrez, FFKM-900, –10 ..+260 °C) Type: Spare part Suitable for: FLOWSIC600 | ||
| 5314638 | O-RING 4.5 * 1.5 FPM 80 Seals Description: O-ring, 4.5 mm x 1.5 mm, material FPM Type: Consumable Suitable for: EuroFID3010 | ||
| 5315517 | O-RING 15.0 * 2.0 FFKM90/PERLAST G90LT Seals Description: O-ring 15*2.0 (Perlast G90LT, –46 ..+240 °C) Type: Spare part Suitable for: FLOWSIC600 | ||
| 5318606 | O-RING 11.5 * 1.5 VITON LT170-TT Seals Description: O-ring 11.5*1.5 (Viton, LT170-TT, resistant to natural gas, –46 .. 200 °C) Type: Spare part Suitable for: FLOWSIC600 | ||
| 5320603 | CLOSURE PLUG NPT1/2" 1.4571 2.2 Fittings Description: Blind screw fitting 1/2'' NPT - 1.4571 Type: Spare part Suitable for: FLOWSIC100 Flare, FLOWSIC600 | ||
| 5321113 | O-RING 4.5 * 1.5 VITON LT170-TT Seals Description: O-ring 4.5*1.5 (Viton, LT170-TT, –40 ..+200 °C) Type: Spare part Suitable for: FLOWSIC600 | ||
| 5321752 | SPRINGWASH B 8 -A2 Sensors Description: Spring washer B8-A2 (for sensor fit P10) Type: Sensors Suitable for: FLOWSIC600 | ||
| 5321974 | O-RING 15.0 * 2.0 VITON V747-75 Seals Description: Spare part for Flowsic 600 O-ring 15.0*2.0 (Viton, V747-75, –25 .. 200 °C) Type: Spare part Suitable for: FLOWSIC600 | ||
| 5322560 | O-RING 15.0 * 2.0 FR25/90 (FKM 428) Seals Description: O-ring 15*2.0 Shore A, 90 FR25/90 (J.Walker FKM no. 428) for sour gas and low temperatures fulfills NORSOK M-710, DODEP 02.01B.03.02, GS PVV 142 03/01 Type: Spare part Suitable for: FLOWSIC600 | ||
| 5322561 | O-RING 7.5 * 1.5 FR25/90 (FKM 428) Seals Description: O-ring 7.5*1.5 Shore A, 90 FR25/90 (J.Walker FKM no. 428) for sour gas and low temperatures fulfills NORSOK M-710, DODEP 02.01B.03.02, GS PVV 142 03/01 Type: Spare part Suitable for: FLOWSIC600 | ||
| 5324617 | O-RING 37.47* 5.33 FR25/90 (FKM 428) Seals Description: O-ring 37.47*5.33 Shore A, 90 FR25/90 (J.Walker FKM no. 428) for sour gas and low temperatures fulfills NORSOK M-710, DODEP 02.01B.03.02, GS PVV 142 03/01 Type: Spare part Suitable for: FLOWSIC600 | ||
| 5325149 | O-RING 15.0 * 2.0 PERLAST G75B Seals Description: O-ring 15.0*2.0 (PERLAST, G75B, –15 ..+325 °C) Type: Spare part Suitable for: FLOWSIC600 | ||
| 5325150 | O-RING 245.8 * 2.0 PERLAST G75B Seals Description: O-ring 245.8*2.0 (PERLAST, G75B, –15 ..+325 °C) Type: Spare part Suitable for: FLOWSIC600 | ||
| 5325151 | O-RING 43.0 * 2.0 PERLAST G75B Seals Description: O-ring 43.0*2.0 (PERLAST, G75B, –15 ..+325 °C) Type: Spare part Suitable for: FLOWSIC600 | ||
| 5325277 | O-RING 15.0 * 2.0 FR25/90 N.LSP Seals Description: O-ring 15*2,0 Shore A, 90 RGD tested FR25/90 (J.Walker FKM no. 428) for sour gas and low temperatures fulfills NORSOK M-710, DODEP 02.01B.03.02, GS PVV 142 03/01 with ED test per batch according to NORSOK M-710 Rev. 2 - 5 cycles Type: Spare part Suitable for: FLOWSIC600 | ||
| 5325664 | O-RING 11.5 * 1.5 FR25/90 (FKM 428) Seals Description: O-ring 11.5*1.5 Shore A, 90 FR25/90 (J.Walker FKM no. 428) for sour gas and low temperatures fulfills NORSOK M-710, DODEP 02.01B.03.02, GS PVV 142 03/01 Type: Spare part Suitable for: FLOWSIC600 | ||
| 5337565 | ROUND CORD 2,0-EPDM 70 SHORE A BK Sealing cord for cap 2,0-EPDM 70 shore (yard good) Not for Sale, replacement parts are 2x 5338977 | ||
| 7041294 | RETAINING SCREW M27*2 (OHNE WW) 2.2 Sensors Description: Retaining screw for ultrasonic sensor (M27*2, ID 18 mm) Type: Sensors Suitable for: FLOWSIC600 | ||
| 7041495 | 颈管法兰垫 EPDM Seals Description: Seal K61 (device collar) - EPDM Type: Spare part Suitable for: FLOWSIC600 | ||
| 7041659 | FRONTPLATTE LED SICK ET Description: Front plate LED Type: Spare part Suitable for: FLOWSIC600 | ||
| 7041660 | FLOWSIC 600前面控制板 LCD SICK Description: LCD display, including connecting cable Type: Spare part Suitable for: FLOWSIC600 | ||
| 7041670 | 10P接线端子 Housing parts Description: Terminal strip 10-pin eex Type: Spare part Suitable for: FLOWSIC600 | ||
| 7041671 | 电源密封盖 Housing parts Description: Net coverage with seal Type: Spare part Suitable for: FLOWSIC600 | ||
| 7041772 | FLOWSIC600常压探头拆卸工具 Sensors Description: Probe extractor for probe replacement in depressurized line Type: Sensors Suitable for: FLOWSIC600 | ||
| 7041787 | FLOWSIC600传感器 T2/S2 Sensors Description: Probe pair type S2 (200 kHz, max. 100 bar, 120 °C, titan, P18 version) Type: Spare part Suitable for: FLOWSIC600 | ||
| 7041795 | ANALOG BLOCK 4-PATH IIA/D 1L6 SP Printed-circuit board assemblies Description: Analog block IIA/D 1L6 200 kHz - for devices with ATEX II 1/2 G EEx de ib [ia] IIA T4 - for devices with CSA Class 1 Division 1 Group D T4 Type: Spare part Suitable for: FLOWSIC600 | ||
| 7042605 | SONDE D12F135MB100P14M22-X-X-T-V-X-X-S4P Sensors Description: Probe pair type S4 (135 kHz, 100 bar, 180 °C, titanium, P14) Type: Sensors Suitable for: FLOWSIC600, FLOWSIC600-XT | ||
| 7042607 | FLOWSIC600传感器 S6 Sensors Description: Probe pair type S6 (200 kHz, 100 bar, 120 °C, titan, P10) Type: Sensors Suitable for: FLOWSIC600 | ||
| 7045173 | FLOWSIC 600 O型圈 15,0 * 2,0 用于S1(天然气用) Seals Description: O-ring 15*2.0 (Viton, resistant to natural gas, –25 .. 200 °C) Type: Spare part Suitable for: FLOWSIC600 | ||
| 7045206 | FL600 丝堵 NPT1/4" 1.4571 2.2 Fittings Description: Blind screw fitting 1/4'' NPT - 1.4571 Type: Spare part Suitable for: FLOWSIC600 | ||
| 7045209 | 颈管O型圈 37.82*1.78 VITON 70 Seals Description: O-ring 37.82*1.78 - VITON 70 shore (collar seal) Type: Spare part Suitable for: FLOWSIC600 | ||
| 7045210 | 颈管O型圈 29.82*2.62 VITON 70 Seals Description: O-ring 29.82*2.62 - VITON 80 shore (collar seal) Type: Spare part Suitable for: FLOWSIC600 | ||
| 7045916 | SPRING,DISC - 20 /10,2*1,1 NIRO Sensors Description: Spring washer 20*10,2*1 ,1 (NIROSTA, for sensor fit P14) Type: Sensors Suitable for: FLOWSIC600 | ||
| 7045991 | SCHEIBE FEDER B12 - A2 Sensors Description: Spring washer B12-A2 (for sensor fit P18) Type: Sensors Suitable for: FLOWSIC600 | ||
| 7048533 | 纽扣电池 3.0V BR-2032 Voltage supplies Description: RTC battery - 3 V, BR2032 - lithium battery for real time clock spare part Type: Spare part Suitable for: FLOWSIC30, FLOWSIC300, FLOWSIC600 | ||
| 2085270 | PR-SEAL SET NATURAL GAS D15 SP Seals Description: Probe sealing ring set 15.0 x 2.0 mm for natural gas applications Consists of: Set of 10x o-rings 15,0 x 2 ,0 mm, Viton LT170-TT Type: Wear and tear part Suitable for: FLOWSIC600, FLOWSIC600-XT | ||
| 2085274 | PR-SEAL SET NATURAL GAS D 7.5 SP Seals (spare parts) Description: Probe sealing ring set 7.5 x 1.5 mm for natural gas applications Consists of: Set of 10x o-rings 7,5 x 1 ,5 mm, Viton LT170-TT Type: Wear and tear part (spare parts) Suitable for: FLOWSIC550, FLOWSIC600, FLOWSIC600-XT | ||