![]() |
| Nr | 订货号 | 规格 | |
| 2046540 | ELEKTRONIC BLOCK IIC/BCD 0L7 SP 电气参数 描述: 电子块 IIC/BCD 300 kHz(电源,SPU ,I/O,模拟) 类型: 备件 适用于: FLOWSIC300 | ||
| 2046542 | ELEKTRONIC BLOCK IIC/BCD H 0L7 SP 电气参数 描述: 电子块 IIC/BCD 300 kHz(电源,SPU ,I/O,模拟)带模拟输出 / HART 类型: 备件 适用于: FLOWSIC300 | ||
| 2066174 | SEALING SET CHANGE PROBE SP Seals Description: Sealing set for probe exchange incl. 1x flat seal, 1x O-ring exchange tool, 1x O-ring probe bracket Type: Spare part Suitable for: FLOWSIC300 | ||
| 2066184 | FRONT PANEL LCD SICK FL300 INST. TESTED Description: LC display FLOWSIC300 Type: Spare part Suitable for: FLOWSIC300 | ||
| 2066951 | VALVE UNIT SP Assemblies Description: Compact ball valve 2” for FL300 exchange tool Type: Spare part Suitable for: FLOWSIC300 | ||
| 2066952 | HYDRAULIC CYLINDER SP Tools Description: Hydraulic cylinder 2” for exchange tool FLOWSIC300 Type: Spare part Suitable for: FLOWSIC300 | ||
| 2066953 | HYDRAULIK-HAND PUMP MONT SP Tools Description: Hand pump for FLOWSIC300 exchange tool Type: Spare part Suitable for: FLOWSIC300 | ||
| 2066955 | CONNECTING CABLE ANALOG, TNC-TNC 5M SP Cables Description: Sensor cable 5 m, without cable protection hose Type: Spare part Suitable for: FLOWSIC300 | ||
| 2066956 | CONNECTING C ANALOG, TNC-TNC 5M EXI SP Cables Description: Sensor cable 5 m, with cable protection hose Type: Spare part Suitable for: FLOWSIC300 | ||
| 2066964 | CONDUIT BOX 1P 150*150*150 SP Assemblies Description: 1-path connection unit, without connection unit for cable protection hose Type: Spare part Suitable for: FLOWSIC300 | ||
| 2066965 | CONDUIT BOX 2P WITH PLUG SAVEING SP Assemblies Description: 2-path connection unit, with connection unit for cable protection hose Type: Spare part Suitable for: FLOWSIC300 | ||
| 2066967 | CONDUIT BOX 1P WITH PLUG SAVEING SP Assemblies Description: 1-path connection unit, with connection unit for cable protection hose Type: Spare part Suitable for: FLOWSIC300 | ||
| 2066968 | CONDUIT BOX 2P 150*150*150 SP Assemblies Description: 2-path connection unit, without connection unit for cable protection hose Type: Spare part Suitable for: FLOWSIC300 | ||
| 2066972 | PROPE HOLDER PULLER SP Tools Description: Extractor for probe holder, T-grip Type: Tools Suitable for: FLOWSIC300 | ||
| 2066974 | ASSEMBLY SET SENDING RECEPTION UNIT SP Mounting Description: Mounting set S/R unit Type: Mounting Suitable for: FLOWSIC300 | ||
| 2067031 | SEALING COVER MOUNT SP Housing parts Description: End cover for S/R unit FLSE300 with seal, without connection for cable protection hose Type: Housing parts Suitable for: FLOWSIC300 | ||
| 2067032 | SEALING C WITH PLUG SAVING UT MOUNT SP Housing parts Description: End cover for S/R unit FLSE300 with seal, with connection for cable protection hose Type: Housing parts Suitable for: FLOWSIC300 | ||
| 2067051 | ELEKTRONIC BLOCK 4P IIC/BCD E 1L6 SP Printed-circuit board assemblies Description: Electronic block IIC/BCD for I/O variant C, length of cable 5 m, FL300-NNCNNNNSN Type: Spare part Suitable for: FLOWSIC300 | ||
| 2067053 | ELEKTRONIC BLOCK 4P IIC/BCD E 0L7 SP Printed-circuit board assemblies Description: Electronic block IIC/BCD for I/O variant C, length of cable 15 m, FL300-NNCNNNNLN Type: Spare part Suitable for: FLOWSIC300 | ||
| 2067515 | THREADED ROD M12*1.5 D20*200 ST Assemblies Description: 1 pair of handles for adjustment ring S/R unit FLSE300 Type: Assemblies Suitable for: FLOWSIC300 | ||
| 2067522 | HOSE LINE HD D10,1/17,3X3M/W. COUP. SP Tools Description: Hydraulic hose for hand pump for FL300 exchange tool with hydraulic coupling Type: Spare part Suitable for: FLOWSIC300 | ||
| 2067525 | O-RING 36,0 * 2,5 VITON LT170-TT SP Seals Description: O-ring 36.0 * 2.5, VITON LT170-TT for probe bracket Type: Seals Suitable for: FLOWSIC300 | ||
| 2069733 | HYDRAULIC OIL HLP 22 1L SP Tools Description: Hydraulic oil for hand pump for FL300 exchange tool 1 liter, HLP22 Type: Spare part Suitable for: FLOWSIC300 | ||
| 6030669 | INTERFACE CONVERTER RS485/USB M.SOFTWARE Tools Description: MEPA interface set RS485 / USB (adapter, USB cable, male connector, CD-Rom with driver) Type: Spare part Suitable for: FLOWSIC300, FLOWSIC600, FLOWSIC100 Flare-XT | ||
| 2040387 | FLOWSIC600 电气板组合 IIC/BCD 200KHZ Printed-circuit board assemblies Description: Electronic block IIC/BCD 200 kHz - analog block - power, SPU, I/O, analog - for I/O configuration: 1(1/1), 2(1/2), 3(1/3), E(7/1), F(7/2), G(7/3) Type: Spare part Suitable for: FLOWSIC300, FLOWSIC600 | ||
| 2040389 | FLOWSIC600电气板组合IIC/BCD H 200KHZ Printed-circuit board assemblies Description: Electronic block IIC/BCD 200 kHz - analog block - HART - power, SPU, I/O, analog - for I/O configuration: 4(2/4), 5(2/4), 6(2/5), 7(2/5), 8(3/6), H(8/4), I(8/4), J(8/5), K(8/5) Type: Spare part Suitable for: FLOWSIC300, FLOWSIC600 | ||
| 2040718 | RS485/USB服务接口转接器 含转接器,USB电缆, CD-ROM和3针插头 辅助工具 描述: 用于 Rev2 电子设备的服务接口适配器 RS485 / USB(适配器、USB 电缆、CD-ROM、 3 针插头) 类型: 备件 适用于: FLOWSIC300, FLOWSIC600 | ||
| 2056878 | 连接板 支持硬件版本6和B REV2 Printed-circuit board assemblies Description: Hardware variant terminal block 6 and B Rev2 (EMC board, motherboard) - ATEX/CSA/IECEX Type: Spare part Suitable for: FLOWSIC300, FLOWSIC600 | ||
| 2062870 | FL600 连接板 V2 Printed-circuit board assemblies Description: Hardware variant terminal block 1, 2, 4, 5, 7, 8, 9, A Rev2 (EMC board, motherboard) - IECEX Type: Spare part Suitable for: FLOWSIC300, FLOWSIC600 | ||
| 7048533 | 纽扣电池 3.0V BR-2032 Voltage supplies Description: RTC battery - 3 V, BR2032 - lithium battery for real time clock spare part Type: Spare part Suitable for: FLOWSIC30, FLOWSIC300, FLOWSIC600 | ||