![]() |
| Nr | 订货号 | 规格 | |
| 2034661 | S800用数字输出模块 4通道连接 48V AC/DC 0.5A Assemblies Description: “digital output” I/O module, 4 channels, as normally open, 48 V AC/DC, 0.5 A Type: Spare part Suitable for: SMOTEC450, VICOTEC450, GM32, VICOTEC320 | ||
| 2048076 | TRANSDUCER D60F18TI- 200 H Sensors Description: Transducer installation for FLSE200-H Type: Sensors Suitable for: FLOWSIC200 | ||
| 2048079 | E-UNIT FL200 H Printed-circuit board assemblies Description: Electronic unit R 200-H 1 W electronic unit for housing for S/R unit FLSE200-M Type: Printed-circuit board assemblies Suitable for: FLOWSIC200 | ||
| 2048080 | E-UNIT FL200 M Printed-circuit board assemblies Description: Electronic unit R 200-M 1 W electronic unit for housing for S/R unit FLSE200-M Type: Printed-circuit board assemblies Suitable for: FLOWSIC200 | ||
| 2048085 | DOOR MCU-NWSD/N2SD W.DISPLAY Housing parts Description: Housing door, including display and seal, for MCU-NWOD and MCU-N2OD Type: Spare part Suitable for: DUSTHUNTER T200, DUSTHUNTER T100, DUSTHUNTER T50, DUSTHUNTER SB100, DUSTHUNTER SB50, DUSTHUNTER SP100, DUSTHUNTER C200, DUSTHUNTER SF100, SMOTEC450, VICOTEC450 | ||
| 2055183 | TUBE W.TRANSDUCER + CABLE SP Sensors Description: Tube with transducer for FLSE200 M Type: Sensors Suitable for: FLOWSIC200 | ||
| 2140156 | PLUG, 7P KONF L=250 SP Male Connector for electronic unit, 7 pins, Cable length 250mm | ||
| 2034659 | 数字输出模块 2通道 Assemblies Description: “digital output” I/O module, 2 channels, as changeover contact, 48 V AC/DC, 5 A or 30 V AC/DC, 2 A Type: Spare part Suitable for: SMOTEC450, VICOTEC450, MCS100FT, MCS300P | ||
| 2050590 | MODULE PW SUPPLY COLD-DEVICE MOUN TESTED Voltage supplies Description: Power supply unit, 88 V AC ... 264 V AC / 24 V DC, 3.2 A, 75 W, with plug connection and module carrier Note: Warning: Only for 19” version control unit! Type: Spare part Suitable for: SMOTEC450, VICOTEC450 | ||
| 2050591 | MODULE POWER SUPPLY CLAMP MOUN. TESTED Voltage supplies Description: Power supply unit, 88 V AC ... 264 V AC / 24 V DC, 3.2 A, 75 W, with terminal connection and module carrier Note: Warning: Only for 19” version control unit! Type: Spare part Suitable for: SMOTEC450, VICOTEC450 | ||
| 2052234 | PCBA-PROCESSOR 19Z MCU TESTED Printed-circuit board assemblies Description: “Processor” printed-circuit board assembly, for 19” type control unit Type: Spare part Suitable for: SMOTEC450, VICOTEC450, DUSTHUNTER SB30 | ||
| 2065868 | FRONT PANEL MODULE MCU 19" INST. SP Housing parts Description: Front cover with LC display for MCU/MCUP 19 inch version Type: Spare part Suitable for: FLOWSIC100, FLOWSIC100 Flare, FLOWSIC200 | ||
| 2032243 | DUCT PROBE PH-S D60SS0750 K170 Housing parts Description: Duct probe PH-S D60SS0750 K170 NL 750, stainless steel, for S/R unit PHD-S/PH-S, without transducer Type: Housing parts Suitable for: FLOWSIC100 | ||
| 2032246 | DUCT PROBE PH-S D60SS0550 K170 Housing parts Description: Duct probe PH-S D60SS550 K170 NL 550, stainless steel, for S/R unit PHD-S/PH-S, without transducer Type: Housing parts Suitable for: FLOWSIC100 | ||
| 2047154 | MOUNTING KIT K178 Mounting Description: Mounting kit K178 for FLOWSIC100 H, PR, H-AC Type: Spare part Suitable for: FLOWSIC100 | ||
| 2047155 | MOUNTING KIT K121 Mounting Description: Mounting kit K121 for FLOWSIC100 M, S, M-AC Type: Spare part Suitable for: FLOWSIC100 | ||
| 2062078 | PCBA-E/A-PROC FRAM + RS485 SERVICE TEST. Printed-circuit board assemblies Description: Processor board, with FRAM, including RS485 service interface Type: Spare part Suitable for: FLOWSIC100 Flare | ||
| 2062084 | POWER SUPPLY UNIT CORTEM HOU GEPR Voltage supplies Description: Power supply unit MCUP ATEX zone 1 Cortem housing for MCUP ATEX zone 1 Cortem housing Type: Spare part Suitable for: FLOWSIC100 Flare | ||
| 2062105 | SEALING SET RETR MECH EXS HT SP Seals Description: Sealing set for EX-S exchange mechanism, high temperature area internal and external seals for exchange nozzles, including installation material, high temperature –70... +280 °C Type: Spare part Suitable for: FLOWSIC100 Flare | ||
| 2065857 | HOUSING KIT RESERVE PARTS AL M20 Assemblies Description: Accessory set for electronics housing Ex-d Al metric incl. cover for Ex-d housing, cover lock, screws, spring rings, O-ring, earth connection, metric protective caps Type: Spare part Suitable for: FLOWSIC100 Flare | ||
| 2104412 | CABLE DISPLAY 0.390M SP Description: Display cable: for Interface Unit Zone2 /Cl1 Div2 / non-Ex Type: Spare part Suitable for: FLOWSIC100 Flare-XT | ||
| 2104413 | PCBA-EX BARRIERE DISPLAY SP Description: Ex barrier display: not for Interface Unit variant non-Ex, electronic board Ex barrier, board protection cover Type: Spare part Suitable for: FLOWSIC100 Flare-XT | ||
| 2104416 | PRESSURE COMP. ELEMENT M12*1.5 1.4404 SP Housing parts Description: Pressure compensation element: for Interface Unit Zone2 / Cl1 Div2 / non-Ex, material: stainless steel 1.4404, type: M12*1.5, incl. nut Type: Spare part Suitable for: FLOWSIC100 Flare-XT | ||