![]() |
| Nr | 订货号 | 规格 | |
| 71336092 | SD卡 FXA42 Usage: FXA42. | ||
| 71327395 | 固定天线 Fixed antenna for mounting on vertical surfaces. Cable length: 3m. Application: LTE 800MHz, LTE 2.6GHz, GSM 900/1800, UMTS, WLAN 2.4 GHz (WiMAX, WiFi). Usage: FXA30, FXA42. Indoor and outdoor use. Mounting via bracket. Omnidirectional characteristic. Radiator protected by a plastic tube. HF-cable connected directly to antenna. 10cm clearance between antenna by 15dB isolation. | ||
| 71327424 | HG1+HART转Modbus网关 Advanced HART communications module. HART to Modbus protocol conversion. For use with Fieldgate FXA42 to transfer data to SupplyCare Hosting and Enterprise. Also works with a direct connection to SupplyCare Enterprise. Usage: FXA42. Application: HART Multidrop loop communication. Modbus TCP server. Modbus RS485 slave. | ||
| 71327426 | 电源模块 UNO-PS/1AC, 24DC/30W Compact power supply with high power density for compact control boxes. Usage: FXA42. Application: Primary-switched power supply for DIN rail mounting. Input: 1-phase. Output: 24VDC/30 W. | ||
| 71363548 | HART Ethernet分路器 Usage: modular gateway Ethernet, FXA42. Maximum 5 expansion modules. Supports Modbus TCP, HARTIP, DTM. | ||
| 71363561 | 4通道HART扩展模块 Consists of: screw connection, DIN rail mounting. Supply voltage: 19.2V DC - 30V DC. Usage: FXA42. | ||
| 71363582 | 8通道HART扩展模块 Consists of: screw connection, DIN rail mounting. Supply voltage: 19.2V DC - 30V DC. Usage: FXA42. | ||
| 71375710 | 模拟量转Modbus TCP转换器 Datexel DAT8017-I Server. Ethernet 10/100 Base-T, Modbus TCP. 8 analog inputs. DIN rail mounting. Application: Analog to Modbus protocol conversion. Galvanic isolated connection for up to 8 analog sensors with active current output. Integrated web server. Usage: FXA42. | ||